SM320F28335-EP (正在供货)

增强型产品数字信号控制器

增强型产品数字信号控制器 - SM320F28335-EP
数据表
勘误表
 

描述

The SM320F28335 is a highly integrated, high-performance solution for demanding control applications.

Throughout this document, the device is abbreviated as F28335. provides a summary of features.

特性

  • High-Performance Static CMOS Technology
    • Up to 150 MHz (6.67-ns Cycle Time)
    • 1.9-V/1.8-V Core, 3.3-V I/O Design
  • High-Performance 32-Bit CPU
    • IEEE-754 Single-Precision Floating-Point Unit (FPU)
    • 16 x 16 and 32 x 32 MAC Operations
    • 16 x 16 Dual MAC
    • Harvard Bus Architecture
    • Fast Interrupt Response and Processing
    • Unified Memory Programming Model
    • Code-Efficient (in C/C++ and Assembly)
  • Six Channel DMA Controller (for ADC, McBSP, ePWM, XINTF, and SARAM)
  • 16-bit or 32-bit External Interface (XINTF)
    • Over 2M x 16 Address Reach
  • On-Chip Memory
    • 256K x 16 Flash, 34K x 16 SARAM
    • 1K x 16 OTP ROM
  • Boot ROM (8K x 16)
    • With Software Boot Modes (via SCI, SPI, CAN, I2C, McBSP, XINTF, and Parallel I/O)
    • Standard Math Tables
  • Clock and System Control
    • Dynamic PLL Ratio Changes Supported
    • On-Chip Oscillator
    • Watchdog Timer Module
  • GPIO0 to GPIO63 Pins Can Be Connected to One of the Eight External Core Interrupts
  • Peripheral Interrupt Expansion (PIE) Block That Supports All 58 Peripheral Interrupts
  • 128-Bit Security Key/Lock
    • Protects Flash/OTP/RAM Blocks
    • Prevents Firmware Reverse Engineering
  • Enhanced Control Peripherals
    • Up to 18 PWM Outputs
    • Up to 6 HRPWM Outputs With 150 ps MEP Resolution
    • Up to 6 Event Capture Inputs
    • Up to 2 Quadrature Encoder Interfaces
    • Up to 8 32-bit/Nine 16-bit Timers
  • Three 32-Bit CPU Timers
  • Serial Port Peripherals
    • Up to 2 CAN Modules
    • Up to 3 SCI (UART) Modules
    • Up to 2 McBSP Modules (Configurable as SPI)
    • One SPI Module
    • One Inter-Integrated-Circuit (I2C) Bus
  • 12-Bit ADC, 16 Channels
    • 80-ns Conversion Rate
    • 2 x 8 Channel Input Multiplexer
    • Two Sample-and-Hold
    • Single/Simultaneous Conversions
    • Internal or External Reference
  • Up to 88 Individually Programmable, Multiplexed GPIO Pins With Input Filtering
  • JTAG Boundary Scan Support(1)
  • Advanced Emulation Features
    • Analysis and Breakpoint Functions
    • Real-Time Debug via Hardware
  • Development Support Includes
    • ANSI C/C++ Compiler/Assembler/Linker
    • Code Composer Studio IDE
    • DSP/BIOS
    • Digital Motor Control and Digital Power Software Libraries
  • Low-Power Modes and Power Savings
    • IDLE, STANDBY, HALT Modes Supported
    • Disable Individual Peripheral Clocks
  • Package Options
    • Quad Flatpack With Power-Pad (PTP)
    • Thin Quad Flatpack (PGF, Preview Only)
    • MicroStar BGA (GHH)
    • Plastic BGA (GJZ)
  • Temperature Options:
    • A: –40°C to 85°C (GHH) (PGF, GJZ, Preview Only)
    • S: –40°C to 125°C (GJZ, Preview Only)
    • Q: –40°C to 125°C (GJZ, Preview Only)
    • M: –55°C to 125°C (PTP, GJZ)
  • APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Military (–55°C/125°C) Temperature Range
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability
  • SUPPORTS DEFENSE, AEROSPACE, AND MEDICAL APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Military (–55°C/125°C) Temperature Range(2)
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability

(1) IEEE Standard 1149.1-1990 Standard Test Access Port and Boundary Scan Architecture
(2) Additional temperature ranges are available - contact factory

查看更多内容

参数 与其它产品相比 Delfino F2833x/F2837x DSP

 
CPU
Total Processing (MIPS)
Frequency (MHz)
Processing Accelerators
Frequency per CLA (MHz)
Flash (KB)
RAM (KB)
ROM (KB)
PWM (Ch)
High Resolution PWM(Ch)
PWM Technology Type
Features
Analog to Digital Converter (ADC)
ADC (Ch)
CAP
QEP
I2C
SPI
UART
GPIO
Operating Temperature Range (C)
Rating
SM320F28335-EP TMS320F28377D-EP
C28x    2x C28x 2x CLA   
150    800   
150    200   
FPU
DMA   
FPU
DMA
TMU   
0     
512    1024   
68    204   
0    0   
12    24   
6    16   
Type 0     
External Interface (XINTF)
Single Zone Code Security
32-bit CPU Timers
Watchdog Timer
2-pin Oscillator
McBSP
CAN   
External Memory Interface (EMIF)
Dual Zone Code Security
Temperature Sensor
32-bit CPU Timers
Watchdog Timer
NMI Watchdog Timer
2-pin Oscillator
0-pin Oscillators
Power On Reset (POR)   
ADC12: 2-S/H, 12.5-MSPS    4 16-bit /12-bit   
up to 24    9
12
20
24   
6    6   
2    3   
1    2   
1    3   
3     
88    169   
-40 to 85
-55 to 125   
-55 to 125   
HiRel Enhanced Product    HiRel Enhanced Product   

其它合格版本 SM320F28335-EP

版本 器件型号 定义
高温 SM320F28335-HT 用于严苛环境下的高温产品