SA5532 双路低噪声运算放大器 | 德州仪器 TI.com.cn

SA5532 (正在供货)

双路低噪声运算放大器

双路低噪声运算放大器 - SA5532
数据表
 

描述

The NE5532, NE5532A, SA5532, and SA5532A devices are high-performance operational amplifiers combining excellent DC and AC characteristics. They feature very low noise, high output-drive capability, high unity-gain and maximum-output-swing bandwidths, low distortion, high slew rate, input-protection diodes, and output short-circuit protection. These operational amplifiers are compensated internally for unity-gain operation. These devices have specified maximum limits for equivalent input noise voltage.

特性

  • Equivalent Input Noise Voltage:
    5 nV/√Hz Typ at 1 kHz
  • Unity-Gain Bandwidth: 10 MHz Typ
  • Common-Mode Rejection Ratio: 100 dB Typ
  • High DC Voltage Gain: 100 V/mV Typ
  • Peak-to-Peak Output Voltage Swing 26 V Typ With VCC± = ±15 V and RL = 600 Ω
  • High Slew Rate: 9 V/μs Typ

查看更多内容

参数 与其它产品相比 通用 运算放大器

 
Number of channels (#)
Total Supply Voltage (Min) (+5V=5, +/-5V=10)
Total Supply Voltage (Max) (+5V=5, +/-5V=10)
GBW (Typ) (MHz)
Slew Rate (Typ) (V/us)
Rail-to-rail
Vos (offset voltage @ 25 C) (Max) (mV)
Iq per channel (Typ) (mA)
Vn at 1 kHz (Typ) (nV/rtHz)
Rating
Operating temperature range (C)
Package Group
Package size: mm2:W x L (PKG)
Offset drift (Typ) (uV/C)
Features
Input bias current (Max) (pA)
CMRR (Typ) (dB)
Output current (Typ) (mA)
Architecture
SA5532 NE5532 NE5532A NE5534 NE5534A SA5532A
2     2     2     1     1     2    
10     10     10     10     10     10    
30     30     30     30     30     30    
10     10     10     10     10     10    
9     9     9     13     13     9    
No     No     No     No     No     No    
4     4     4     4     4     4    
4     4     4     4     4     4    
5     5     5     4     3.5     5    
Catalog     Catalog     Catalog     Catalog     Catalog     Catalog    
-40 to 85     0 to 70     0 to 70     0 to 70     0 to 70     -40 to 85    
PDIP | 8
SOIC | 8    
PDIP | 8
SOIC | 8
SO | 8    
PDIP | 8
SOIC | 8
SO | 8    
PDIP | 8
SOIC | 8    
PDIP | 8
SOIC | 8    
PDIP | 8
SOIC | 8    
See datasheet (PDIP)
8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)    
See datasheet (PDIP)
8SO: 48 mm2: 7.8 x 6.2 (SO | 8)
8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)    
See datasheet (PDIP)
8SO: 48 mm2: 7.8 x 6.2 (SO | 8)
8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)    
See datasheet (PDIP)
8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)    
See datasheet (PDIP)
8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)    
See datasheet (PDIP)
8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)    
0     0     0     0     0     0    
   
   
   
Decompensated     Decompensated    
   
800000     800000     800000     1500000     1500000     800000    
100     100     100     100     100     100    
38     38     38     38     38     38    
Bipolar     Bipolar     Bipolar     Bipolar     Bipolar