3.3V、4ppm/°C、100µA 6 引脚 SOT-23 系列(带隙)电压基准

REF3233 不推荐用于新设计
虽然我们会继续生产此产品供先前的设计使用,但不推荐在新设计中使用此产品。请考虑从这些替代产品中选择一款:
open-in-new 比较替代产品
功能优于比较器件,可直接替换
REF3433 正在供货 3.3V 低温漂、低功耗小型串联电压基准 This is an upgraded version of the REF3233 with lower drift over temperature and lower noise.

产品详情

VO (V) 3.3 Initial accuracy (max) (%) 0.2 Temp coeff (max) (ppm/°C) 7, 28 Vin (min) (V) 3.35 Vin (max) (V) 5.5 Iq (typ) (mA) 0.1 Rating Catalog LFN 0.1 to 10 Hz (typ) (µVPP) 43 Iout/Iz (max) (mA) 10 Operating temperature range (°C) -40 to 125
VO (V) 3.3 Initial accuracy (max) (%) 0.2 Temp coeff (max) (ppm/°C) 7, 28 Vin (min) (V) 3.35 Vin (max) (V) 5.5 Iq (typ) (mA) 0.1 Rating Catalog LFN 0.1 to 10 Hz (typ) (µVPP) 43 Iout/Iz (max) (mA) 10 Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8
  • Excellent Specified Drift Performance:
    • 7ppm/°C (max) at 0°C to +125°C
    • 20ppm/°C (max) at –40°C to +125°C
  • Microsize Package: SOT23-6
  • High Output Current: ±10mA
  • High Accuracy: 0.01%
  • Low Quiescent Current: 100µA
  • Low Dropout: 5mV
  • Excellent Specified Drift Performance:
    • 7ppm/°C (max) at 0°C to +125°C
    • 20ppm/°C (max) at –40°C to +125°C
  • Microsize Package: SOT23-6
  • High Output Current: ±10mA
  • High Accuracy: 0.01%
  • Low Quiescent Current: 100µA
  • Low Dropout: 5mV

The REF32xx is a very low drift, micropower, low-dropout, precision voltage reference family available in the tiny SOT23-6 package.

The small size and low power consumption (120&micr;A max) of the REF32xx make it ideal for portable and battery-powered applications. This reference is stable with any capacitive load.

The REF32xx can be operated from a supply as low as 5mV above the output voltage, under no load conditions. All models are specified for the wide temperature range of –40°C to +125°C.

The REF32xx is a very low drift, micropower, low-dropout, precision voltage reference family available in the tiny SOT23-6 package.

The small size and low power consumption (120&micr;A max) of the REF32xx make it ideal for portable and battery-powered applications. This reference is stable with any capacitive load.

The REF32xx can be operated from a supply as low as 5mV above the output voltage, under no load conditions. All models are specified for the wide temperature range of –40°C to +125°C.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 5
类型 标题 下载最新的英语版本 日期
* 数据表 4ppm/°C, 100µA, SOT23-6 Series Voltage Reference 数据表 (Rev. C) 2011年 6月 22日
应用手册 关于数据转换器的基准电压选择和设计提示 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2024年 1月 10日
电子书 Tips and tricks for designing with voltage references (Rev. A) 2021年 5月 7日
白皮书 Voltage reference selection basics white paper (Rev. A) 2018年 10月 23日
应用手册 所选封装材料的热学和电学性质 2008年 10月 16日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

仿真模型

REF3233 PSpice Model (Rev. B)

SBVC019B.ZIP (56 KB) - PSpice Model
仿真模型

REF3233 TINA-TI Reference Design (Rev. C)

SBVC013C.TSC (113 KB) - TINA-TI Reference Design
仿真模型

REF3233 TINA-TI Spice Model (Rev. A)

SBVM011A.ZIP (6 KB) - TINA-TI Spice Model
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
SOT-23 (DBV) 6 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频