PTH08T250W
- Up to 50-A output current
- 4.5-V to 14-V input voltage
- Wide-output voltage adjust (0.7 V to 3.6 V)
- ±1.5% Total output voltage variation
- Efficiencies up to 96%
- Output overcurrent protection
(Nonlatching, auto-reset) - Operating temperature: –40°C to 85°C
- Safety agency approvals:
- UL/IEC/CSA-C22.2 60950-1
- Prebias start-up
- On/off inhibit
- Differential output voltage remote sense
- Adjustable undervoltage lockout
- Auto-Track™ sequencing
- Multi-Phase, switch-mode topology
- TurboTrans technology
- Designed to meet ultra-fast transient
Requirements up to 300 A/µs - SmartSync technology
- Parallel operation
- POLA™ compatible
The PTH08T250W device is a high-performance 50-A rated, non-isolated power module. This module represents the 2nd generation of the popular PTH series power modules with a reduced footprint and improved features.
Operating from an input voltage range of 4.5 V to 14 V, the device requires a single resistor to set the output voltage to any value over the range of 0.7 V to 3.6 V. The wide input voltage range makes the this device particularly suitable for advanced computing and server applications that utilize a loosely regulated 8-V to 12-V intermediate distribution bus. Additionally, the wide input voltage range increases design flexibility by supporting operation with tightly regulated 5-V, 8-V, or 12-V intermediate bus architectures. The module incorporates a comprehensive list of features. Output overcurrent and overtemperature shutdown protects against most load faults. A differential remote sense ensures tight load regulation. An adjustable undervoltage lockout allows the turnon voltage threshold to be customized. Auto-Track sequencing is a popular feature that greatly simplifies the simultaneous power-up and power-down of multiple modules in a power system. Additionally, the capability to current share between multiple PTH08T250W modules allows for load currents greater than 50 A on a single rail.
The device includes TurboTrans and the new patent-pending SmartSync technologies. The TurboTrans feature optimizes the transient response of the regulator while simultaneously reducing the quantity of external output capacitors required to meet a target voltage deviation specification. Additionally, for a target output capacitor bank, TurboTrans technology can be used to significantly improve the regulators transient response by reducing the peak voltage deviation. SmartSync technology allows for switching frequency synchronization of multiple modules, thus simplifying EMI noise suppression tasks and reducing input capacitor RMS current requirements.
RSET is required to set the output voltage higher than 0.7 V. See the Electrical Characteristics table for more information.
Double-sided surface mount construction provides a low profile and compact footprint. Package options include both through-hole and surface mount configurations that are lead (Pb)-free and RoHS compatible.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | PTH08T250W 50-A, 4.5-V to 14-V Input, Non-isolated, Wide Output Adjust, Power Module with TurboTrans Technology 数据表 (Rev. J) | PDF | HTML | 2019年 12月 12日 | ||
选择指南 | Innovative DC/DC Power Modules Selection Guide (Rev. D) | 2021年 10月 14日 | ||||
应用手册 | High-Temperatures Soldering Requirements for Plug-in Power, Surface-Mount Pdts (Rev. A) | 2009年 8月 13日 | ||||
模拟设计期刊 | Paralleling power modules for high-current applications | 2009年 3月 11日 | ||||
模拟设计期刊 | Q1 2009 Issue Analog Applications Journal | 2009年 3月 11日 | ||||
模拟设计期刊 | Power management for processor core voltage requirements | 2006年 12月 14日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
PTH08T250W Unencrypted PSpice Average Model Package (Rev. A)
PTH08T250W Unencrypted PSpice Transient Model Package (Rev. A)
T2-SW — T2 Online Tool to Assist in Choosing Proper TurboTrans Resistor & Amount of Output Capacitance
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
TIDA-00582 — 100A 电流源参考设计
封装 | 引脚 | 下载 |
---|---|---|
DIPMODULE (BCU) | 22 | 查看选项 |
DIPMODULE (ECT) | 22 | 查看选项 |
DIPMODULE (ECU) | 22 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。