产品详情

Features Digital Gain Set, Shutdown, Single-ended to Differential conversion PGA/VGA PGA Number of channels 1 Vs (max) (V) 5.25 Vs (min) (V) 4.75 BW at Acl (MHz) 650 Acl, min spec gain (V/V) 0.27 Slew rate (typ) (V/µs) 2900 Iq per channel (typ) (mA) 143 Gain (max) (dB) 20 Rating Catalog Architecture Fully Differential ADC Driver Operating temperature range (°C) -40 to 85
Features Digital Gain Set, Shutdown, Single-ended to Differential conversion PGA/VGA PGA Number of channels 1 Vs (max) (V) 5.25 Vs (min) (V) 4.75 BW at Acl (MHz) 650 Acl, min spec gain (V/V) 0.27 Slew rate (typ) (V/µs) 2900 Iq per channel (typ) (mA) 143 Gain (max) (dB) 20 Rating Catalog Architecture Fully Differential ADC Driver Operating temperature range (°C) -40 to 85
VQFN (RHD) 28 25 mm² 5 x 5
  • Wideband +5-V Operation: 650-MHz Bandwidth
  • Low Impedance, Voltage Mode Output
  • Wide Gain Range: –11.5 dB to +20 dB
  • Precise 0.5-dB Gain Steps
    Step-to-Step Gain Error = ±0.03 dB
  • HD2: –93 dBc at 100 MHz
  • HD3: –88 dBc at 100 MHz
  • IMD3: –98 dBc at 100 MHz, –95 dBc at 200 MHz
  • OIP3: +47 dBm at 100 MHz;
    Exceeds +45 dBm for Frequencies to 300 MHz
  • Flexible Gain Control Interface:
    • Supports latched and unlatched options
    • Gain may be set in power-down state
    • Fast setup and hold times: 2.5 ns
  • Low Disable Current: 2 mA
  • Pb-Free (RoHS-Compliant) and Green Package
  • APPLICATIONS
    • Programmable Gain IF Amplifier:
      • Differential signal chains
      • Single-ended to differential conversion
    • Fast Gain Control Loops for:
      • Test/measurement
      • Digital radio signal chains
    • ADC Driver for Wireless Base Station Signal Chains: GSM, WCDMA, MC-GSM
    • Radar/Ranging Systems

    PowerPAD is a trademark of Texas Instruments.
    All other trademarks are the property of their respective owners.

  • Wideband +5-V Operation: 650-MHz Bandwidth
  • Low Impedance, Voltage Mode Output
  • Wide Gain Range: –11.5 dB to +20 dB
  • Precise 0.5-dB Gain Steps
    Step-to-Step Gain Error = ±0.03 dB
  • HD2: –93 dBc at 100 MHz
  • HD3: –88 dBc at 100 MHz
  • IMD3: –98 dBc at 100 MHz, –95 dBc at 200 MHz
  • OIP3: +47 dBm at 100 MHz;
    Exceeds +45 dBm for Frequencies to 300 MHz
  • Flexible Gain Control Interface:
    • Supports latched and unlatched options
    • Gain may be set in power-down state
    • Fast setup and hold times: 2.5 ns
  • Low Disable Current: 2 mA
  • Pb-Free (RoHS-Compliant) and Green Package
  • APPLICATIONS
    • Programmable Gain IF Amplifier:
      • Differential signal chains
      • Single-ended to differential conversion
    • Fast Gain Control Loops for:
      • Test/measurement
      • Digital radio signal chains
    • ADC Driver for Wireless Base Station Signal Chains: GSM, WCDMA, MC-GSM
    • Radar/Ranging Systems

    PowerPAD is a trademark of Texas Instruments.
    All other trademarks are the property of their respective owners.

The PGA870 is a wideband programmable-gain amplifier (PGA) for high-speed signal chain and data acquisition systems. The PGA870 has been optimized to provide high bandwidth, low distortion, and low noise, making it ideally suited as a 14-bit analog-to-digital converter (ADC) driver for wireless base station signal chain applications. The wide gain range of –11.5 dB to +20 dB can be adjusted in 0.5-dB gain steps through a 6-bit control word applied to the parallel interface. The gain control interface may be configured as a level-triggered latch or an edge-triggered latch, or it may be placed in an unlatched (transparent) mode. In addition to the 6-bit gain control, the PGA870 contains a power-down pin (PD) that can be used to put the device into a low-current, power-down mode. In this mode, the quiescent current drops to 2 mA, but the gain control circuitry remains active, allowing the gain of the PGA870 to be set before device power-up. The PGA870 is offered in a QFN-28 PowerPAD™ package.

The PGA870 is a wideband programmable-gain amplifier (PGA) for high-speed signal chain and data acquisition systems. The PGA870 has been optimized to provide high bandwidth, low distortion, and low noise, making it ideally suited as a 14-bit analog-to-digital converter (ADC) driver for wireless base station signal chain applications. The wide gain range of –11.5 dB to +20 dB can be adjusted in 0.5-dB gain steps through a 6-bit control word applied to the parallel interface. The gain control interface may be configured as a level-triggered latch or an edge-triggered latch, or it may be placed in an unlatched (transparent) mode. In addition to the 6-bit gain control, the PGA870 contains a power-down pin (PD) that can be used to put the device into a low-current, power-down mode. In this mode, the quiescent current drops to 2 mA, but the gain control circuitry remains active, allowing the gain of the PGA870 to be set before device power-up. The PGA870 is offered in a QFN-28 PowerPAD™ package.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 5
类型 标题 下载最新的英语版本 日期
* 数据表 High-Speed, Fully Differential, Programmable Gain Amplifier 数据表 (Rev. A) 2011年 2月 15日
电子书 The Signal e-book: 有关运算放大器设计主题的博客文章汇编 英语版 2018年 1月 31日
用户指南 TSW3725 Evaluation Module 2011年 10月 25日
EVM 用户指南 PGA870EVM User Guide (Rev. A) 2010年 2月 3日
应用手册 所选封装材料的热学和电学性质 2008年 10月 16日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

PGA870EVM — PGA870 评估模块

PGA870EVM 是 PGA870 宽带可编程增益放大器 (PGA) 的评估模块 (EVM),适用于高速信号链和数据采集系统。

PGA870EVM 可评估 PGA870 器件的所有方面。用户手册文档中包含了完整的电路描述、原理图和物料清单 (BOM)。

用户指南: PDF
TI.com 上无现货
评估板

TSW3085EVM — 宽带发送信号链评估板和参考设计

TSW3085 评估模块为电路板,可允许系统设计人员借助 LMK04806B(美国国家半导体的正式产品)低噪声时钟发生器/抖动消除器,评估德州仪器 (TI) 发射信号链的总性能。作为易于使用的完整射频发射解决方案,TSW3085EVM 包含用于为 DAC3482 数模转换器 (DAC) 以及 TRF3705 计时的 LMK04806B,可将来自 DAC 的 I/Q 输出向上变频为射频载体。

DAC3482 是双通道、超低功耗 16 位 1.25 GSPS DAC。

TRF3705 是高性能复数射频调制器,输出范围为 300 MHz 至 4 GHz。

LMK04806B (...)

用户指南: PDF
TI.com 上无现货
仿真模型

PGA870 PSpice Model (Rev. A)

SLOM170A.ZIP (80 KB) - PSpice Model
仿真模型

PGA870 TINA-TI Reference Design

SLOM168.TSC (115 KB) - TINA-TI Reference Design
仿真模型

PGA870 TINA-TI Spice Model

SLOM169.ZIP (65 KB) - TINA-TI Spice Model
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
VQFN (RHD) 28 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频