产品详情

PGA/VGA PGA Number of channels 2 Vs (max) (V) 5.5 Vs (min) (V) 2.7 Slew rate (typ) (V/µs) 0.6 Rating Catalog Operating temperature range (°C) -40 to 125
PGA/VGA PGA Number of channels 2 Vs (max) (V) 5.5 Vs (min) (V) 2.7 Slew rate (typ) (V/µs) 0.6 Rating Catalog Operating temperature range (°C) -40 to 125
VSON (DRK) 10 12 mm² 4 x 3 VSSOP (DGS) 10 14.7 mm² 3 x 4.9
  • Digital Calibration for Bridge Sensors
  • Offset Select: Coarse and Fine
  • Gain Select: Coarse and Fine
  • Bridge Fault Monitor
  • Input Mux for Lead Swap
  • Over/Under Scale Limits
  • DOUT/VOUT Clamp Function
  • Seven Banks OTP Memory
  • One-Wire Digital UART Interface
  • Operating Voltage: +2.7V to +5.5V
  • Temperature Range: –40°C to +125°C
  • MSOP-10 and 3mm × 4mm DFN-10 Packages
  • Digital Calibration for Bridge Sensors
  • Offset Select: Coarse and Fine
  • Gain Select: Coarse and Fine
  • Bridge Fault Monitor
  • Input Mux for Lead Swap
  • Over/Under Scale Limits
  • DOUT/VOUT Clamp Function
  • Seven Banks OTP Memory
  • One-Wire Digital UART Interface
  • Operating Voltage: +2.7V to +5.5V
  • Temperature Range: –40°C to +125°C
  • MSOP-10 and 3mm × 4mm DFN-10 Packages

The PGA308 is a programmable analog sensor signal conditioner. The analog signal path amplifies the sensor signal and provides digital calibration for offset and gain. Calibration is done via the 1W pin, a digital One-Wire, UART-compatible interface. For three-terminal sensor modules, 1W may be connected to VOUT and the assembly programmed through the VOUT pin. Gain and offset calibration parameters are stored onboard in seven banks of one-time programmable (OTP) memory. The power-on reset (POR) OTP bank may be programmed a total of four times.

The all-analog signal path contains a 2×2 input multiplexer (mux) to allow electronic sensor lead swapping, a coarse offset adjust, an auto-zero programmable gain instrumentation amplifier (PGA), a fine gain adjust, a fine offset adjust, and a programmable gain output amplifier. Fault monitor circuitry detects and signals sensor burnout, overload, and system fault conditions. Over/under-scale limits provide additional means for system level diagnostics. The dual-use DOUT/VCLAMP pin can be used as a programmable digital output or as a VOUT over-voltage clamp.

For detailed application information, see the PGA308 User's Guide (SBOU069) available for download at www.ti.com.

The PGA308 is a programmable analog sensor signal conditioner. The analog signal path amplifies the sensor signal and provides digital calibration for offset and gain. Calibration is done via the 1W pin, a digital One-Wire, UART-compatible interface. For three-terminal sensor modules, 1W may be connected to VOUT and the assembly programmed through the VOUT pin. Gain and offset calibration parameters are stored onboard in seven banks of one-time programmable (OTP) memory. The power-on reset (POR) OTP bank may be programmed a total of four times.

The all-analog signal path contains a 2×2 input multiplexer (mux) to allow electronic sensor lead swapping, a coarse offset adjust, an auto-zero programmable gain instrumentation amplifier (PGA), a fine gain adjust, a fine offset adjust, and a programmable gain output amplifier. Fault monitor circuitry detects and signals sensor burnout, overload, and system fault conditions. Over/under-scale limits provide additional means for system level diagnostics. The dual-use DOUT/VCLAMP pin can be used as a programmable digital output or as a VOUT over-voltage clamp.

For detailed application information, see the PGA308 User's Guide (SBOU069) available for download at www.ti.com.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同
PGA113 正在供货 具有 2 通道多路复用器的零温漂、100µV 失调电压、12nV/√Hz 噪声、RRO(范围增益)可编程增益放大器 PGA113 is a similar device but not the same functionality, offering wider gain range, 4 calibration channels, 2 channel MUX, and SPI interface

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 14
类型 标题 下载最新的英语版本 日期
* 数据表 Single-Supply, Auto-Zero Sensor Amplifier with Programmable Gain and Offset 数据表 (Rev. B) 2010年 12月 22日
应用简报 适用于 PLC 设备的多通道模拟输入模块 下载英文版本 2019年 4月 4日
EVM 用户指南 PGA308EVM User's Guide (Rev. A) 2016年 9月 22日
EVM 用户指南 Multi-Cal-System Evaluation Module User's Guide (Rev. B) 2016年 9月 15日
用户指南 PGA308 User's Guide (Rev. B) 2012年 1月 27日
用户指南 Multi-Cal-PGA308 System User Guide 2011年 4月 29日
用户指南 Multi-Cal-Interface User's Guide 2010年 9月 9日
用户指南 Multi-Cal-Slave User's Guide 2010年 9月 9日
用户指南 Multi-Cal-Cable User's Guide 2010年 9月 8日
用户指南 Multi-Cal-Master User's Guide 2010年 8月 22日
用户指南 Multi-Cal-Test Users Guide 2010年 8月 22日
应用手册 所选封装材料的热学和电学性质 2008年 10月 16日
用户指南 tioScript Editor Users Guide 2008年 8月 26日
用户指南 USB DAQ Platform User's Guide 2008年 3月 20日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

MULTI-CAL-SYSTEM — Multi-Cal-System 基础入门套件

Multi-Cal-System 是 EVM 和配件系统,可用于校准多个 PGA308 传感器模块。Multi-Cal-System 可配置为同时校准 8 至 64 个 PGA308。Multi-Cal-System 的关键组件是 Multi-Cal-System 入门套件。此套件包含:

  • (1) Multi-Cal-Master 板
  • (2) Multi-Cal-Test 板
  • (1) Multi-Cal-Interface 板
  • (2) Multi-Cal-Interface 电缆
  • (1) Multi-Cal-Power 电缆

其他所有必需组件:USB-DAQ 平台、软件光盘、壁挂电源、USB (...)

用户指南: PDF
TI.com 上无现货
评估板

PGA308EVM — PGA308 评估模块

PGA308EVM 主要硬件由 2 块电路板、PGA308 测试板和 USB DAQ 平台组成。PGA308 测试板包含 PGA308、用于外部连接的端子台、用于器件配置的多个跳线设置以及支持电路。PGA308 测试板可在您进行原型设计前对您的设计进行全面测试。  USB DAQ 平台包含一个具有内置 USB 接口的 8052 微控制器。此微控制器生成与 PGA308 进行通信所需的 1 线信号。USB DAQ 平台还包含 3V/5V 可编程线性稳压器、电源控制开关、通用数字 I/O、DAC 输出和 A/D 输入。

该软件是基于 windows 的图形软件,它允许用户与 PGA308 (...)

用户指南: PDF
TI.com 上无现货
支持软件

SBOC256 PGA308EVM Source Code

支持的产品和硬件

支持的产品和硬件

产品
可编程和可变增益放大器(PGA 和 VGA)
PGA308 具有可编程增益和偏移的单电源自动置零传感器放大器
硬件开发
评估板
PGA308EVM PGA308 评估模块
支持软件

SBOC257 PGA308EVM Software

支持的产品和硬件

支持的产品和硬件

产品
可编程和可变增益放大器(PGA 和 VGA)
PGA308 具有可编程增益和偏移的单电源自动置零传感器放大器
硬件开发
评估板
PGA308EVM PGA308 评估模块
支持软件

SBOC390 Multi-Cal-PGA308 System Software

支持的产品和硬件

支持的产品和硬件

产品
可编程和可变增益放大器(PGA 和 VGA)
PGA308 具有可编程增益和偏移的单电源自动置零传感器放大器
支持软件

SBOC391 Multi-Cal-PGA308 System Source Code

支持的产品和硬件

支持的产品和硬件

产品
可编程和可变增益放大器(PGA 和 VGA)
PGA308 具有可编程增益和偏移的单电源自动置零传感器放大器
原理图

PGA308EVM Schematic

SBOR004.PDF (45 KB)
原理图

Multi-Cal-Master Schematics

SBOR011.ZIP (585 KB)
原理图

Multi-Cal-Slave Schematic

SBOR015.PDF (535 KB)
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
下载英文版本 (Rev.A): PDF
封装 引脚 下载
VSON (DRK) 10 查看选项
VSSOP (DGS) 10 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频