PCM5310
- 2- or 2.4-VRMS Output (Typ), 2-VRMS Input (Typ)
- Asynchronous Operation for 2 Stereo DACs and 2 Stereo ADCs
- 6 Audio Interface Ports with Mux and Bypass
- Performance:
- THD+N (fS = 48 kHz): 0.01% (ADC), 0.01% (DAC)
- SNR/DR (fS = 48 kHz): 95 dB (ADC), 100 dB (DAC)
- Line Input (Stereo x6): Available for 2-VRMS Input
- Line Output (Stereo x2): Available for 2-VRMS or 2.4-VRMS Output
- Headphone Output: > 20 mW into 32 , > 30 mW into 16
- Sampling Rate: 96 kHz (ADC), 192 kHz (DAC)
- System Clock: 128 fS, 192 fS, 256 fS, 384 fS, 512 fS, 768 fS
- Digital Filter Passband Ripple: ±0.05 dB (ADC), ±0.04 dB (DAC)
- Digital Filter Stop Band Attenuation: –65 dB (ADC), –50 dB (DAC)
- I2C Interface
- Multifunctions:
- Audio Interface:
I2S, Left-Justified, and Right-Justified - Digital Attenuation: 0 dB to –100 dB in 0.5-dB Steps (DAC), 20 dB to –100 dB in 0.5-dB Steps (ADC)
- Digital Soft Mute: 1.0-dB Steps to Mute
- Digital De-Emphasis Filter: 32, 44.1, 48 kHz
- Digital Audio Interface Mux and Bypass
- Line Input Level Control: 9, 6, 3, 0 dB
- Line Output Level Control: 0, –0.5, –1.0 dB
- Headphone Output Volume Control:
12 dB to –70 dB in 1-dB Steps - Oversampling Rate Control for DAC
- Audio Interface:
- Power-Supply Voltage:
- 9 V for 2-VRMS Driver
- 3.3 V for Digital and Analog
- Power Consumption:
- 360 mW at fS = 48-kHz Operation
- 25.5 µW in Power-Down Mode
- Pop Noise Reduction at Clock Halt
- Short-Circuit Protection for Headphone Output
- Flexible GPIO Port:
- Internal Mute Flag
- Internal Zero Flag
- Headphone Insertion Detection Status
- Headphone Short-Circuit Protection Status
- Logic Functions (AND, NAND, OR, NOR, BUF, INV)
- Package: 64-Pin HTQFP PowerPAD
- Operating Temperature Range:–25°C to +85°C
- APPLICATIONS
- Digital TV
- DVD Recorder
- IP-STB (Set Top Box)
The PCM5310 is a four-channel/four-channel audio codec with a 2-VRMS driver, headphone amplifier, analog multiplexer (mux), and six audio interface ports for digital TV applications.
The PCM5310 accepts left-justified, right-justified, and I2S audio data formats with 16 or 24 bits. The PCM5310 also incorporates many functions through the I2C interface, such as an analog bypass mode, analog volume control, analog level control, analog multiplexer, GPIO, zero flag, short protection, de-emphasis filter, high-pass filter, and digital attenuator. The six audio interface ports each have a built-in digital mux and bypass functions to reduce the need for additional DSP ports or other devices.
您可能感兴趣的相似产品
功能与比较器件相似
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | 24-Bit, 96-/192-kHz, Asynchronous, 4-Ch/4-Ch Audio Codec with 2-VRMS Driver, Hea 数据表 (Rev. B) | 2013年 4月 11日 | |||
应用手册 | 所选封装材料的热学和电学性质 | 2008年 10月 16日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 | 引脚 | 下载 |
---|---|---|
HTQFP (PAP) | 64 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。