PCM3060
- 24-Bit Delta-Sigma ADC and DAC
- ADC, DAC Asynchronous Operation
- Stereo ADC:
- High Performance: (Typical, 48 kHz)
- THD+N: -93 dB
- SNR: 99 dB
- Dynamic Range: 99 dB
- Sampling Rate: 16-96 kHz
- System Clock: 256, 384, 512, 768 fS
- Full Scale Input: 3 Vp-p
- Antialiasing Filter Included
- 1/64 Decimation Filter:
- Pass-Band Ripple: ±0.05 dB
- Stop-Band Attenuation: -65 dB
- On-Chip High-Pass Filter: 0.91 Hz at fS = 48 kHz
- High Performance: (Typical, 48 kHz)
- Stereo DAC:
- High Performance: (Typical, Differential, 48 kHz)
- THD+N: -94 dB
- SNR: 105 dB
- Dynamic Range: 104 dB
- Sampling Rate: 16-192 kHz
- System Clock: 128, 192, 256, 384, 512, 768 fS
- Differential Voltage Output: 8 Vp-p
- Single-Ended Voltage Output: 4 Vp-p
- Analog Low-Pass Filter Included
- 4×/8× Oversampling Digital Filter:
- Pass-Band Ripple: ±0.04 dB
- Stop-Band Attenuation: -50 dB
- Zero Flags
- High Performance: (Typical, Differential, 48 kHz)
- Flexible Mode Control
- 3-Wire SPI, 2-Wire I2C Compatible Serial Control Interface
- Hardware Control Mode
- Multiple Functions via SPI or I2C Interface:
- Digital Attenuation and Soft Mute for ADC and DAC
- Digital De-Emphasis: 32, 44.1, 48 kHz for DAC
- Power Down: ADC/DAC Independently
- Asynchronous/Synchronous Control for ADC/DAC Operation
- External Reset and Power-Down Pin:
- ADC/DAC Simultaneously
- Audio Interface Mode:
- ADC/DAC Independent Master/Slave
- Audio Data Format:
- ADC/DAC Independent
- I2S, Left-Justified, Right-Justified
- Dual Power Supplies:
- 5-V for Analog and 3.3-V for Digital
- Package: TSSOP-28
- APPLICATIONS
- DVD-RW
- Digital TV
- Digital Set-Top Box
- Audio-Visual Applications
The PCM3060 is a low-cost, high-performance, single-chip, 24-bit stereo audio codec with single-ended analog inputs and differential analog outputs.
The stereo 24-bit ADC employs a 64-times delta-sigma modulator. It supports 16-96 kHz sampling rates and a 16/24-bit digital audio output word on the audio interface.
The stereo 24-bit DAC employs a 64- or 128-times delta-sigma modulator. It supports 16-192 kHz sampling rates and a 16/24-bit digital audio input word on the audio interface.
The PCM3060 supports fully independent operation of the sampling rate and audio interface for the ADC and DAC.
Each audio interface supports I2S, left-justified, and right-justified formats with 16/24-bit words.
The PCM3060 can be software-controlled through a 3-wire SPI-compatible or 2-wire I2C-compatible serial interface, which provides access to all functions including digital attenuation, soft mute, de-emphasis etc.
The PCM3060 can be also used in hardware mode, which provides three basic functions.
The PCM3060 is fabricated using a highly advanced CMOS process and is available in a small 28-pin TSSOP package.
The PCM3060 is suitable for various sound processing applications for DVD-RW, digital TV, STB, and other AV equipment.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | 24-Bit, 96/192 kHz Asynchronous Stereo Audio Codec 数据表 (Rev. B) | 2008年 3月 3日 | |||
应用手册 | Out-of-Band Noise Measurement Issues for Audio Devices (Rev. A) | 2019年 12月 31日 | ||||
应用手册 | Audio Serial Interface Configurations for Audio Codecs (Rev. A) | 2019年 6月 27日 | ||||
应用手册 | Using the MSP430 Launchpad as a Standalone I2C Host for Audio Products (Rev. A) | 2013年 10月 28日 | ||||
应用手册 | Audio Serial Interface Configurations for Audio Codecs | 2010年 9月 22日 | ||||
应用手册 | Solving Enumeration Errors in USB Audio DAC and CODEC Designs | 2009年 10月 30日 | ||||
应用手册 | Configuring I2S to Generate BCLK from Codec Devices & WCLK from McBSP Port | 2009年 7月 8日 | ||||
应用手册 | 所选封装材料的热学和电学性质 | 2008年 10月 16日 | ||||
EVM 用户指南 | PCM3060EVM | 2007年 6月 5日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
PCM3XXX-DRIVERS — PCM3xx CODEC 系列 Linux 驱动程序支持
Linux 主线状态
Linux 主线中提供:是
可通过 git.ti.com 获取:不适用
Linux 器件树文档
Documentation/devicetree/bindings/sound/pcm3060.txt
修复程序和代码增强
如果有需要添加到此驱动程序的修复程序和/或代码增强,
请执行以下任一操作:
1.将补丁发送到维护人员文件中列出的相关 Linux (...)
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 | 引脚 | 下载 |
---|---|---|
TSSOP (PW) | 28 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。