可提供此产品的更新版本
功能与比较器件相同但引脚有所不同
PCM1804-Q1
- Qualified for Automotive Applications
- AEC-Q100 Test Guidance With the Following Results:
- Device Temperature Grade 3: –40°C to 85°C
Ambient Operating Temperature Range - Device HBM ESD Classification Level H2
- Device CDM ESD Classification Level C3B
- Device Temperature Grade 3: –40°C to 85°C
- 24-Bit Delta-Sigma Stereo A/D Converter
- High Performance:
- Dynamic Range: 112 dB (Typical)
- SNR: 111 dB (Typical)
- THD+N: –102 dB (Typical)
- High-Performance Linear Phase Antialias Digital Filter:
- Pass-Band Ripple: ±0.005 dB
- Stop-Band Attenuation: –100 dB
- Fully Differential Analog Input: ±2.5 V
- Audio Interface: Master- or Slave-Mode Selectable
- Data Formats: Left-Justified, I2S, Standard 24-Bit, and DSD
- Function:
- Peak Detection
- High-Pass Filter (HPF): –3 dB at 1 Hz,
fS = 48 kHz
- Sampling Rate up to 192 kHz
- System Clock: 128 fS, 256 fS, 384 fS,
512 fS, or 768 fS - Dual Power Supplies:
- 5 V for Analog
- 3.3 V for Digital
- Power Dissipation: 225 mW
- Small 28-Pin SSOP
- DSD Output: 1 Bit, 64 fS
The PCM1804-Q1 device is a high-performance, single-chip stereo A/D converter with fully differential analog voltage input which uses a precision delta-sigma modulator and includes a linear-phase antialias digital filter and high-pass filter (HPF) that removes DC offset from the input signal. The PCM1804-Q1 device is suitable for a wide variety of mid- to high-grade consumer and professional applications, where excellent performance and 5-V analog supply and 3.3-V digital power-supply operation are required. The PCM1804-Q1 device can achieve both PCM audio and DSD format due to the precision delta-sigma modulator. The PCM1804-Q1 device is fabricated using an advanced CMOS process and is available in a small 28-pin SSOP package.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | FULL DIFFERENTIAL ANALOG INPUT 24 BIT, 192-kHz STEREO A/D CONVERTER 数据表 (Rev. A) | 2012年 8月 9日 | |||
应用手册 | 所选封装材料的热学和电学性质 | 2008年 10月 16日 | ||||
应用手册 | Gain Scaling and Audio Performance of the PCM1804 | 2002年 5月 9日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 | 引脚 | 下载 |
---|---|---|
SSOP (DB) | 28 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。