PCM1802
- 24-Bit Delta-Sigma Stereo A/D Converter
- Single-Ended Voltage Input: 3 VP–P
- Antialiasing Filter Included
- Oversampling Decimation Filter
- Oversampling Frequency: ×64, ×128
- Pass-Band Ripple: ±0.05 dB
- Stop-Band Attenuation: –65 dB
- On-Chip High-Pass Filter: 0.84 Hz (44.1 kHz)
- High Performance
- THD+N: 96 dB (Typical)
- SNR: 105 dB (Typical)
- Dynamic Range: 105 dB (Typical)
- PCM Audio Interface
- Master and Slave Mode Selectable
- Data Formats: 24-Bit Left-Justified; 24-Bit I2S; 20-bit or 24-Bit Right-Justified
- Sampling Rate: 16 kHz to 96 kHz
- System Clock: 256 fS, 384 fS, 512 fS, 768 fS
- Dual Power Supplies: 5 V (Analog), 3.3 V (Digital)
- Package: 20-Pin SSOP
The PCM1802 is a high-performance, low-cost, single-chip stereo analog-to-digital converter with single-ended analog voltage input. The PCM1802 uses a delta-sigma modulator with 64-times or 128-times oversampling, and includes a digital decimation filter and high-pass filter (HPF), which removes the DC component of the input signal. For various applications, the PCM1802 supports master and slave modes and four data formats in serial interface. The PCM1802 is suitable for a wide variety of cost-sensitive consumer applications where good performance, 5-V analog supply, and 3.3-V digital supply operation is required. The PCM1802 is fabricated using a highly advanced CMOS process and is available in the DB 20-pin SSOP package.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | PCM1802 Single-Ended Analog-Input 24-Bit, 96-kHz Stereo A/D Converter 数据表 (Rev. D) | PDF | HTML | 2016年 12月 9日 | ||
应用手册 | 所选封装材料的热学和电学性质 | 2008年 10月 16日 | ||||
用户指南 | TAS5101SE Evaluation Module | 2002年 10月 25日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
PCM1802EVM — PCM1802 单端模拟输入 24 位 96kHz 立体声 ADC 评估模块
PCM1802EVM 是一款用于演示 PCM1802 器件性能和功能的评估模块 (EVM)。PCM1802 是一款具有单端模拟电压输入的高性能、单芯片、立体声模数转换器 (ADC)。
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 | 引脚 | 下载 |
---|---|---|
SSOP (DB) | 20 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。