PCM1795
- 32-Bit Resolution
- Analog Performance:
- Dynamic Range: 123 dB
- THD+N: 0.0005%
- Differential Current Output: 3.9 mAPP
- 8× Oversampling Digital Filter:
- Stop-Band Attenuation: –98 dB
- Passband Ripple: ±0.0002 dB
- Sampling Frequency: 10 kHz to 200 kHz
- System Clock: 128, 192, 256, 384, 512, or
768 fS With Autodetect - Accepts 16-, 24-, and 32-Bit Audio Data
- PCM Data Formats: Standard, I2S, and Left-
Justified - DSD Format Interface Available
- Interface Available for Optional External Digital
Filter or DSP - TDMCA or Serial Port (SPI™/I2C)
- User-Programmable Mode Controls:
- Digital Attenuation:
0 dB to –120 dB, 0.5-dB/Step - Digital De-Emphasis
- Digital Filter Roll-Off: Sharp or Slow
- Soft Mute
- Zero Flag for Each Output
- Digital Attenuation:
- Compatible With PCM1792A and PCM1796
(Pins and Mode Controls) - Dual Supply Operation:
- 5-V Analog, 3.3-V Digital
- 5-V Tolerant Digital Inputs
- Small SSOP-28 Package
The PCM1795 device is a monolithic CMOS integrated circuit that includes stereo digital-to-analog converters (DACs) and support circuitry in a small SSOP-28 package. The data converters use TIs advanced segment DAC architecture to achieve excellent dynamic performance and improved tolerance to clock jitter. The PCM1795 provides balanced current outputs, letting the user optimize analog performance externally. The PCM1795 accepts pulse code modulation (PCM) and direct stream digital (DSD) audio data formats, thus providing an easy interface to audio digital signal processors (DSPs) and decoder chips. The PCM1795 device also interfaces with external digital filter devices such as the DF1704, DF1706, and the PMD200 from Pacific Microsonics&trade. Sampling rates up to 200 kHz are supported. A full set of user-programmable functions is accessible through an SPI or I2C serial control port that supports register write and readback functions. The PCM1795 device also supports the time-division-multiplexed (TDM) command and audio (TDMCA) data format.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | PCM1795 32-Bit, 192-kHz Sampling, Advanced Segment, Stereo Audio Digital-to-Analog Converter 数据表 (Rev. A) | PDF | HTML | 2015年 3月 16日 | ||
白皮书 | Designing professional audio mixers for every scenario | 2018年 6月 28日 | ||||
应用手册 | 所选封装材料的热学和电学性质 | 2008年 10月 16日 | ||||
应用手册 | A Low Noise, Low Distortion Design for Antialiasing and Anti-Imaging Filters | 2000年 9月 27日 | ||||
应用手册 | THD+N Versus Frequency Characteristics and Spectra of the PCM1717/18/19/20/23/27 | 2000年 9月 27日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 | 引脚 | 下载 |
---|---|---|
SSOP (DB) | 28 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。