OP07C 低偏移电压运算放大器 | 德州仪器 TI.com.cn

OP07C (正在供货)

低偏移电压运算放大器

低偏移电压运算放大器 - OP07C
数据表
 

推荐的替代器件

要实现更高的精度、更高的 GBW 以及低至五分之一的功耗,请升级至 TLV07

描述

These devices offer low offset and long-term stability by means of a low-noise, chopperless, bipolar-input-transistor amplifier circuit. For most applications, external components are not required for offset nulling and frequency compensation. The true differential input, with a wide input-voltage range and outstanding common-mode rejection, provides maximum flexibility and performance in high-noise environments and in noninverting applications. Low bias currents and extremely high input impedances are maintained over the entire temperature range.

特性

  • Low Noise
  • No External Components Required
  • Replace Chopper Amplifiers at a Lower Cost
  • Wide Input-Voltage Range: 0 to ±14 V (Typ)
  • Wide Supply-Voltage Range: ±3 V to ±18 V

查看更多内容

参数 与其它产品相比 精密 运算放大器 (Vos<1mV)

 
Number of Channels (#)
Total Supply Voltage (Min) (+5V=5, +/-5V=10)
Total Supply Voltage (Max) (+5V=5, +/-5V=10)
GBW (Typ) (MHz)
Slew Rate (Typ) (V/us)
Rail-to-Rail
Vos (Offset Voltage @ 25C) (Max) (mV)
Offset Drift (Typ) (uV/C)
Iq per channel (Typ) (mA)
Vn at 1kHz (Typ) (nV/rtHz)
CMRR (Typ) (dB)
Rating
Operating Temperature Range (C)
Package Group
Package Size: mm2:W x L (PKG)
Input Bias Current (Max) (pA)
Output Current (Typ) (mA)
Features
Architecture
OP07C OPA202 OPA207 OPA277
1     1     1     1    
6     4.5     4.5     4    
36     36     36     36    
0.6     1     1     1    
0.3     0.35     3.6     0.8    
No     No     Out     No    
0.25     0.2     0.1     0.02    
0.5     0.5     0.2     0.1    
2.4     0.58     0.35     0.79    
9.8     9     7.5     8    
120     148     140     140    
Catalog     Catalog     Catalog     Catalog    
0 to 70     -40 to 105     -40 to 125     -40 to 85    
PDIP | 8
SOIC | 8    
SOIC | 8     SOIC | 8     PDIP | 8
SOIC | 8
VSON | 8    
See datasheet (PDIP)
8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)    
8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)     8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)     See datasheet (PDIP)
8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)
8VSON: 16 mm2: 4 x 4 (VSON | 8)    
1800     2000     1500     1000    
10     35     40     35    
N/A     High Cload Drive     High Cload Drive     Small Size    
Bipolar     Bipolar     Bipolar     Bipolar