LT1009 2.5V 集成参考电路 | 德州仪器 TI.com.cn

LT1009 (正在供货)

2.5V 集成参考电路

2.5V 集成参考电路 - LT1009
数据表
 

备选器件推荐

  • ATL431  - 器件与被比较器件具有相同的功能,但并不是引脚对引脚等效,也有可能参数不相同。   This device has a lower cathode current (35uA max).
  • TL431  - 器件与被比较器件具有相同的功能,但并不是引脚对引脚等效,也有可能参数不相同。   This device has a wider, adjustable output voltage (36V max). 

描述

The LT1009 reference circuit is a precision-trimmed 2.5-V shunt regulator featuring low dynamic impedance and a wide operating current range. The maximum initial tolerance is ±5 mV in the LP package and ±10 mV in the D and PW packages. The reference tolerance is achieved by on-chip trimming, which minimizes the initial voltage tolerance and the temperature coefficient, VZ.

Although the LT1009 needs no adjustments, a third terminal (ADJ) allows the reference voltage to be adjusted ±5% to eliminate system errors. In many applications, the LT1009 can be used as a terminal-for-terminal replacement for the LM136-2.5, which eliminates the external trim network.

The LT1009 uses include 5-V system references, 8-bit analog-to-digital converter (ADC) and digital-to-analog converter (DAC) references, and power-supply monitors. The device also can be used in applications such as digital voltmeters and current-loop measurement and control systems.

The LT1009C is characterized for operation from 0°C to 70°C. The LT1009I is characterized for operation from –40°C to 85°C.

特性

  • Excellent Temperature Stability
  • Initial Tolerance: 0.2% Max
  • Dynamic Impedance: 0.6 Max
  • Wide Operating Current Range
  • Directly Interchangeable With LM136
  • Needs No Adjustment for Minimum Temperature Coefficient

查看更多内容

参数 与其它产品相比 并联电压基准

 
Reference Voltage
VO (V)
VO Adj (Min) (V)
VO Adj (Max) (V)
Initial Accuracy (Max) (%)
Temp Coeff (Max) (ppm/ degree C)
Rating
Operating Temperature Range (C)
Iz for Regulation (Min) (uA)
Iout/Iz (Max) (mA)
Package Group
LT1009
Fixed    
2.5    
2.5    
2.5    
0.2    
25    
Catalog    
-40 to 85
0 to 70    
400    
10    
SOIC
TO-92
TSSOP    

其它合格版本 LT1009

版本 器件型号 定义
军事应用 LT1009M 获 QML 认证,用于军事与国防应用