LP3991

正在供货

具有使能功能的 300mA、低压降稳压器

产品详情

Output options Fixed Output Iout (max) (A) 0.3 Vin (max) (V) 3.6 Vin (min) (V) 1.65 Vout (max) (V) 3 Vout (min) (V) 1.2 Fixed output options (V) 1.2, 1.3, 1.5, 1.7, 1.8, 2, 2.5, 2.8, 3 Noise (µVrms) 280 Iq (typ) (mA) 0.05 Thermal resistance θJA (°C/W) 190 Rating Catalog Load capacitance (min) (µF) 4.7 Regulated outputs (#) 1 Features Enable Accuracy (%) 2 PSRR at 100 KHz (dB) 25 Dropout voltage (Vdo) (typ) (mV) 75 Operating temperature range (°C) -40 to 125
Output options Fixed Output Iout (max) (A) 0.3 Vin (max) (V) 3.6 Vin (min) (V) 1.65 Vout (max) (V) 3 Vout (min) (V) 1.2 Fixed output options (V) 1.2, 1.3, 1.5, 1.7, 1.8, 2, 2.5, 2.8, 3 Noise (µVrms) 280 Iq (typ) (mA) 0.05 Thermal resistance θJA (°C/W) 190 Rating Catalog Load capacitance (min) (µF) 4.7 Regulated outputs (#) 1 Features Enable Accuracy (%) 2 PSRR at 100 KHz (dB) 25 Dropout voltage (Vdo) (typ) (mV) 75 Operating temperature range (°C) -40 to 125
DSBGA (YZR) 4 1.5625 mm² 1.25 x 1.25
  • Input Voltage From 1.65 V to 4 V
  • Output Voltage From 0.8 V to 3 V
  • 1% Accuracy at Room Temperature
  • 125-mV Dropout at 300-mA Load
  • 50-µA Quiescent Current at 1-mA Load
  • Inrush Current Controlled to 600 mA
  • PSRR 65 dB at 1 kHz
  • 100-µs Start-Up Time for 1.5-V VOUT
  • Stable With Ceramic Capacitors as Small as 0402
  • Thermal-Overload and Short-Circuit Protection
  • Input Voltage From 1.65 V to 4 V
  • Output Voltage From 0.8 V to 3 V
  • 1% Accuracy at Room Temperature
  • 125-mV Dropout at 300-mA Load
  • 50-µA Quiescent Current at 1-mA Load
  • Inrush Current Controlled to 600 mA
  • PSRR 65 dB at 1 kHz
  • 100-µs Start-Up Time for 1.5-V VOUT
  • Stable With Ceramic Capacitors as Small as 0402
  • Thermal-Overload and Short-Circuit Protection

Operating from a minimum input voltage of 1.65 V, the LP3991 LDO has been designed to provide fixed stable output voltages for load currents up to 300 mA. This device is suitable where accurate low voltages are required from low input voltage sources and is therefore suitable for post regulation of switched mode regulators. In such applications, significant improvements in performance and EMI can be realized, with little reduction in overall efficiency. The LP3991 provides fixed outputs as low as 1.2 V from a wide input range from 1.65 V to 4 V Using the enable (EN) pin, the device may be controlled to provide a shutdown state, in which negligible supply current is drawn.

The LP3991 is designed to be stable with space-saving ceramic capacitors as small as 0402 case size.

Performance is specified for a –40°C to +125°C junction temperature range. For output voltage options, contact your local Texas Instruments sales office.

For all available packages, see the orderable addendum at the end of the datasheet.

Operating from a minimum input voltage of 1.65 V, the LP3991 LDO has been designed to provide fixed stable output voltages for load currents up to 300 mA. This device is suitable where accurate low voltages are required from low input voltage sources and is therefore suitable for post regulation of switched mode regulators. In such applications, significant improvements in performance and EMI can be realized, with little reduction in overall efficiency. The LP3991 provides fixed outputs as low as 1.2 V from a wide input range from 1.65 V to 4 V Using the enable (EN) pin, the device may be controlled to provide a shutdown state, in which negligible supply current is drawn.

The LP3991 is designed to be stable with space-saving ceramic capacitors as small as 0402 case size.

Performance is specified for a –40°C to +125°C junction temperature range. For output voltage options, contact your local Texas Instruments sales office.

For all available packages, see the orderable addendum at the end of the datasheet.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
类型 标题 下载最新的英语版本 日期
* 数据表 LP3991 300-mA LDO for Digital Applications 数据表 (Rev. J) PDF | HTML 2016年 6月 15日
EVM 用户指南 AN-1416 LP3991TL DSBGA Evaluation Board Information (Rev. B) 2013年 4月 30日
应用手册 Application Note 1416 LP3991TL micro SMD Evaluation Board Information (cn) 2007年 3月 11日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

LP3991TL-1.3EV — 用于数字应用的 300mA 线性电压稳压器

The LP3991 is a 300mA Linear Voltage Regulator for Digital Applications. Operating from a minimum input voltage of 1.65V, the LP3991 regulator has been designed to provide fixed stable output voltages for load currents up to 300mA. This device is suitable where accurate, low voltages are required (...)

用户指南: PDF
TI.com 上无现货
参考设计

PMP10600 — Xilinx® Zynq®7000 系列 (XC7Z015) 电源解决方案 (5W) - 参考设计

此 PMP10600.1 参考设计提供为 Xilinx® Zynq® 7000 系列 (XC7Z015) FPGA 供电时所需的所有电源轨。此设计使用多个 LMZ3 系列模块、多个 LDO 和一个 DDR 终端稳压器。它还具有一个用于加电和断电排序的 LM3880。此设计采用 12V 输入电压。
测试报告: PDF
原理图: PDF
参考设计

PMP10601 — Xilinx® Zynq®7000 系列 (XC7Z015) 电源解决方案 (8W) - 参考设计

PMP10601 参考设计提供为 Xilinx® Zynq® 7000 系列 (XC7Z015) FPGA 供电时所需的所有电源轨。此设计使用多个 LMZ3 系列模块、多个 LDO 和一个 DDR 终端稳压器提供为 FPGA 供电时所需的所有电源轨。它还具有一个用于加电和断电排序的 LM3880。此设计采用 12V 输入电压。
测试报告: PDF
原理图: PDF
参考设计

PMP10630 — Xilinx Kintex UltraScale XCKU040 FPGA 电源解决方案,6W 参考设计

PMP10630 参考设计是 Xilinx® Kintex® UltraScale™ XCKU040 FPGA 的完整高密度电源解决方案。此设计采用 SIMPLE SWITCHER® 模块与 LDO 的最佳组合,以 36 x 43 mm(1.4 x 1.7 英寸)的较小解决方案尺寸提供所有必要的电压轨。此设计包含为内核电压轨供电的 LMZ31704 LMZ3 系列模块以及三个 LMZ21700/1 Nano 系列模块。此设计使用 LM3880 序列发生器来管理正确的电源定序,此外还包含带 LP2998 DDR 终端稳压器的 DDR3 (...)
测试报告: PDF
原理图: PDF
封装 引脚 下载
DSBGA (YZR) 4 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频