LP2953QML-SP (正在供货)

Adjustable Micropower Low-Dropout Voltage Regulator

Adjustable Micropower Low-Dropout Voltage Regulator - LP2953QML-SP
数据表
 

备选器件推荐

  • LP2953QML  - 器件与被比较器件具有相似功能,但并不功能等效。 

描述

The LP2953A is a micropower voltage regulator with very low quiescent current (130 μA typical at 1 mA load) and very low dropout voltage (typ. 60 mV at light load and 470 mV at 250 mA load current). It is ideally suited for battery-powered systems. Furthermore, the quiescent current increases only slightly at dropout, which prolongs battery life.

The LP2953A retains all the desirable characteristics of the LP2951, but offers increased output current, additional features, and an improved shutdown function.

The internal crowbar pulls the output down quickly when the shutdown is activated.

The error flag goes low if the output voltage drops out of regulation.

Reverse battery protection is provided.

The internal voltage reference is made available for external use, providing a low-T.C. reference with very good line and load regulation.

特性

  • Output Voltage Adjusts from 1.23V to 29V
  • Ensured 250 mA Output Current
  • Extremely Low Quiescent Current
  • Low Dropout Voltage
  • Extremely Tight Line and Load Regulation
  • Very Low Temperature Coefficient
  • Current and Thermal Limiting
  • Reverse Battery Protection
  • 50 mA (Typical) Output Pulldown Crowbar
  • Auxiliary Comparator Included with CMOS/TTL Compatible Output Levels. Can be used for Fault Detection, Low Input Line Detection, etc.

All trademarks are the property of their respective owners.

查看更多内容

参数 与其它产品相比 线性稳压器 (LDO)

 
Output Options
Iout (Max) (A)
Vin (Max) (V)
Vin (Min) (V)
Vout (Max) (V)
Vout (Min) (V)
Package Group
Operating Temperature Range (C)
Noise (uVrms)
Rating
Output Capacitor Type
Accuracy (%)
Vdo (Typ) (mV)
Iq (Typ) (mA)
Package Size: mm2:W x L (PKG)
LP2953QML-SP LP2953QML
Adjustable Output    Adjustable Output   
0.25    0.25   
30    30   
-20    -20   
29    29   
1.23    1.23   
CFP    CFP   
-55 to 125    -55 to 125   
80     
Space    Military   
Non-Ceramic     
2     
470    470   
0.13    0.13   
See datasheet (CFP)    See datasheet (CFP)   

其它合格版本 LP2953QML-SP

版本 器件型号 定义
军事应用 LP2953QML 获 QML 认证,用于军事与国防应用