数据表
LMZ13610
技术文档
未找到结果。请清除搜索并重试。
查看全部 17 设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
评估板
LMZ13610DEMO — 36V Simple Switcher® 模块 10A 演示板
The LMZ13610 SIMPLE SWITCHER® power module is an easy-to-use DC-DC solution capable of driving up to a 10A load. They are available in an innovative package that enhances thermal performance and allows for hand or machine soldering.
The LMZ13610 can accept an input voltage rail between 6V and 36V. (...)
评估板
LMZ13610EVAL — 36V Simple Switcher® 模块 10A 评估板
The LMZ13610/8 and LMZ12010/8 SIMPLE SWITCHER® power modules are easy-to-use DC-DC solution capable of driving up to a 10A load. They are available in an innovative package that enhances thermal performance and allows for hand or machine soldering.
The LMZ13610/8 can accept an input voltage rail (...)
仿真模型
LMZ13610 Load_Transient TINA-TI Transient Reference Design
SNVMAG6.TSC (103 KB) - TINA-TI Reference Design
仿真模型
LMZ13610 Unencrypted PSpice Transient Model Package (Rev. A)
SNVM252A.ZIP (159 KB) - PSpice Model
封装 | 引脚 | 下载 |
---|---|---|
TO-PMOD (NDY) | 11 | 查看选项 |
订购和质量
包含信息:
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
包含信息:
- 制造厂地点
- 封装厂地点