LMZ12003
- 集成屏蔽电感器
- 简单的PCB布线
- 灵活的启动顺序,使用外部的软启动电容和高精度使能端
- 针对浪涌电流以及输入欠压锁定和输出短路等故障提供的保护
- 结温范围-40°C至125°C
- 采用整块的裸露焊盘和标准引脚,更易于装配和制造
- 卓越的瞬态响应,可驱动现场可编程逻辑门阵列和特定用途集成电路电路
- 低输出电压纹波
- 引脚对引脚兼容系列:
- LMZ14203/2/1(42V最大值 3A、2A、1A)
- LMZ12003/2/1(20V最大值 3A、2A、1A)
- 可得到WEBENCH®电源设计工具的全面支持
LMZ12003 SIMPLE SWITCHER 电源模块是一种易于使用的降压式直流/直流解决方案,可提供高达3A的负载电流并且具有极为出 色的电源转换效率、线路和负载调节能力,以及输出精度。
LMZ12003采用新型封装模式,提高了散热性能,可人手或机器焊接。
LMZ12003适用于4.5V至20V的输入电压,可提供低达0.8V的可调高精度输出电压。LMZ12003仅需3个外部电阻和4个外部电容即 可实现电源解决方案。LMZ12003是一种可靠、稳健的设计方案,具有以下保护功能:热关断、输入欠压锁定、输出过电压保护、 短路保护、输出电流限制并允许启动预偏置电压输出。单个电阻调节开关频率可达1 MHz。
技术文档
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
LMZ12003DEMO — Simple Switcher ® 电源模块 20V 输入电压、3A 演示板
The SIMPLE SWITCHER power module demonstration board is optimized for peak performance and small footprint. The output voltage and fast transient response can be adjusted by replacing the small passive components. The good thermal performance of the power modules is showcased using a 2-layer 1oz (...)
LMZ12003EVAL — Simple Switcher® 电源模块 20V 输入电压、3A 评估板
The SIMPLE SWITCHER power module evaluation board is optimized for peak performance and increased flexibility. By incorporating additional ceramic and an aluminum filter capacitor, the power module EVAL board demonstrates the low output ripple, fast transient response, and low conducted and (...)
封装 | 引脚 | 下载 |
---|---|---|
TO-PMOD (NDW) | 7 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点