产品详情

Number of channels 2 Output type Open-collector, Open-drain Propagation delay time (µs) 0.2 Vs (max) (V) 5.5 Vs (min) (V) 2.7 Vos (offset voltage at 25°C) (max) (mV) 7 Iq per channel (typ) (mA) 0.0425 Input bias current (±) (max) (nA) 250 Rail-to-rail In to V- Rating Automotive Operating temperature range (°C) -40 to 125 VICR (max) (V) 4.2 VICR (min) (V) -0.1
Number of channels 2 Output type Open-collector, Open-drain Propagation delay time (µs) 0.2 Vs (max) (V) 5.5 Vs (min) (V) 2.7 Vos (offset voltage at 25°C) (max) (mV) 7 Iq per channel (typ) (mA) 0.0425 Input bias current (±) (max) (nA) 250 Rail-to-rail In to V- Rating Automotive Operating temperature range (°C) -40 to 125 VICR (max) (V) 4.2 VICR (min) (V) -0.1
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Qualified for Automotive Applications
  • 2.7-V and 5-V Performance
  • Low Supply Current
    • LMV331 . . . 60 µA Typ
    • LMV393 . . . 100 µA Typ
  • Input Common-Mode Voltage Range Includes Ground
  • Low Output Saturation Voltage . . . 200 mV Typ
  • Open-Collector Output for Maximum Flexibility

  • Qualified for Automotive Applications
  • 2.7-V and 5-V Performance
  • Low Supply Current
    • LMV331 . . . 60 µA Typ
    • LMV393 . . . 100 µA Typ
  • Input Common-Mode Voltage Range Includes Ground
  • Low Output Saturation Voltage . . . 200 mV Typ
  • Open-Collector Output for Maximum Flexibility

The LMV393-Q1 device is a low-voltage (2.7 V to 5.5 V) version of the dual and quad comparators, LM393 and LM339, which operate from 5 V to 30 V. The LMV331-Q1 is the single-comparator version.

The LMV331-Q1 and LMV393-Q1 are the most cost-effective solutions for applications where low-voltage operation, low power, space saving, and price are the primary specifications in circuit design for portable consumer products. These devices offer specifications that meet or exceed the familiar LM339 and LM393 devices at a fraction of the supply current.

The LMV393-Q1 device is a low-voltage (2.7 V to 5.5 V) version of the dual and quad comparators, LM393 and LM339, which operate from 5 V to 30 V. The LMV331-Q1 is the single-comparator version.

The LMV331-Q1 and LMV393-Q1 are the most cost-effective solutions for applications where low-voltage operation, low power, space saving, and price are the primary specifications in circuit design for portable consumer products. These devices offer specifications that meet or exceed the familiar LM339 and LM393 devices at a fraction of the supply current.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
类型 标题 下载最新的英语版本 日期
* 数据表 General-Purpose Low-Voltage Comparators 数据表 (Rev. D) 2011年 8月 24日
应用简报 Automotive Current Monitoring Using High Speed Amplifiers 2018年 7月 16日
电子书 The Signal e-book: 有关运算放大器设计主题的博客文章汇编 英语版 2018年 1月 31日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

仿真模型

LMV331 PSpice Model

SLCM016.ZIP (17 KB) - PSpice Model
仿真模型

LMV3xx TINA-TI Spice Model

SNOM773.ZIP (9 KB) - TINA-TI Spice Model
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
TIDA-01418 — 适用于 HVAC 压缩机的汽车高电压高功率电机驱动器参考设计

该无刷直流 (BLDC) 电机参考设计通过使用后跟分立式绝缘栅极双极晶体管 (IGBT) 半桥的 UCC27712-Q1 高侧和低侧栅极驱动器来控制汽车 HVAC(暖通空调)压缩机。该参考设计使用了 TI 的 InstaSPIN 软件,其中包含三相电机控制算法。设计人员可通过在 Piccolo 微控制器 (MCU) 的只读存储器 (ROM) 中使用专门的库来启用该算法,该算法还为无传感器(速度和扭矩)电机控制应用的设计人员提供了专家级工具。
设计指南: PDF
原理图: PDF
封装 引脚 下载
SOIC (D) 8 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频