可提供此产品的更新版本
功能与比较器件相同且具有相同引脚
功能与比较器件相同但引脚有所不同
LMR14206
- Input Voltage Range of 4.5V to 42V
- Output Voltage Range of 0.765V to 34V
- Output Vurrent up to 0.6A
- 1.25 MHz Switching Frequency
- Low Shutdown Iq, 16 µA Typical
- Short Circuit Protected
- Internally Compensated
- Soft-Start Function
- Thin 6-Pin SOT Package (2.97 x 1.65 x 1mm)
- Fully Enabled for WEBENCH® Power Designer
The LMR14206 is a PWM DC/DC buck (step-down) regulator. With a wide input range from 4.5V-42V, they are suitable for a wide range of applications such as power conditioning from unregulated sources. They feature a low RDSON (0.9Ω typical) internal switch for maximum efficiency (85% typical). Operating frequency is fixed at 1.25 MHz allowing the use of small external components while still being able to have low output voltage ripple. Soft-start can be implemented using the shutdown pin with an external RC circuit allowing the user to tailor the soft-start time to a specific application.
The LMR14206 is optimized for up to 600 mA load current with a 0.765V nominal feedback voltage.
Additional features include: thermal shutdown, VIN under-voltage lockout, and gate drive under-voltage lockout. The LMR14206 is available in a low profile 6-pin SOT package.
您可能感兴趣的相似产品
功能与比较器件相同且具有相同引脚
技术文档
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
LMR14206XMKDEMO — LMR14206 Simple Switcher® 小尺寸 42V 降压稳压器 600 mA 演示板
The LMR14203/06 is a PWM DC/DC buck (step-down) regulator. With a wide input range from 4.5V-42V, it is suitable for a variety of applications from automotive to power conditioning of unregulated sources. The LMR14203/LMR14006 Evaluation Board is designed to provide the design engineer with a fully (...)
SIMPLE SWITCHER Power Design for TMS320F281x/C281x with 24V Input (BOM)
SIMPLE SWITCHER Power Design for TMS320F280x/C280x/F2801x with 24V Input (BOM)
SIMPLE SWITCHER Power Design for TMS320C6742/C6746/C6748 with 24V Input (BOM)
SIMPLE SWITCHER Power Design for AM3715 and AM3703 with 24V Input (BOM)
SIMPLE SWITCHER Power Design for TMS320F281x/C281x with 24V Input (Schematic)
SIMPLE SWITCHER Power Design for TMS320F280x/C280x/F2801x w/ 24V Input (Schem)
SIMPLE SWITCHER Power Design for TMS320C6742/C6746/C6748 with 24V Input (Schem)
SIMPLE SWITCHER Power Design for AM3715 and AM3703 with 24V Input (Schematic)
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 | 引脚 | 下载 |
---|---|---|
SOT-23-THN (DDC) | 6 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。