LMH0387

正在供货

3G HD/SD SDI 可配置 I/O 自适应电缆均衡器/电缆驱动器

产品详情

Function Config I/O Supply voltage (V) 3.3 Power consumption (mW) 235 Data rate (max) (Mbps) 2970 Control interface Pin, SPI Operating temperature range (°C) -40 to 85
Function Config I/O Supply voltage (V) 3.3 Power consumption (mW) 235 Data rate (max) (Mbps) 2970 Control interface Pin, SPI Operating temperature range (°C) -40 to 85
TLGA (NPD) 48 49 mm² 7 x 7
  • ST 424, ST 292, ST 344, and ST 259 Compliant
  • Supports DVB-ASI at 270 Mbps
  • Data Rates: 125 Mbps to 2.97 Gbps when Receiving (DC to 2.97 Gbps when Driving Cable)
  • Equalizes up to 120 Meters of Belden 1694A at 2.97 Gbps, up to 200 Meters of Belden 1694A at 1.485 Gbps, or up to 400 Meters of Belden 1694A at 270 Mbps
  • Integrated Return Loss Network (No External Components Required)
  • Power Saving Modes
  • Cable Driver Selectable Slew Rate
  • Internally Terminated 100-Ω LVDS Receiver Outputs With Programmable Common Mode Voltage and Swing
  • Programmable Launch Amplitude Optimization for Receiver
  • Cable Length Indication
  • Single 3.3-V Supply Operation
  • 48-Pin Laminate TLGA Package
  • Industrial Temperature Range: −40°C to 85°C

All trademarks are the property of their respective owners.

  • ST 424, ST 292, ST 344, and ST 259 Compliant
  • Supports DVB-ASI at 270 Mbps
  • Data Rates: 125 Mbps to 2.97 Gbps when Receiving (DC to 2.97 Gbps when Driving Cable)
  • Equalizes up to 120 Meters of Belden 1694A at 2.97 Gbps, up to 200 Meters of Belden 1694A at 1.485 Gbps, or up to 400 Meters of Belden 1694A at 270 Mbps
  • Integrated Return Loss Network (No External Components Required)
  • Power Saving Modes
  • Cable Driver Selectable Slew Rate
  • Internally Terminated 100-Ω LVDS Receiver Outputs With Programmable Common Mode Voltage and Swing
  • Programmable Launch Amplitude Optimization for Receiver
  • Cable Length Indication
  • Single 3.3-V Supply Operation
  • 48-Pin Laminate TLGA Package
  • Industrial Temperature Range: −40°C to 85°C

All trademarks are the property of their respective owners.

The LMH0387 3 Gbps HD/SD SDI Configurable I/O Adaptive Cable Equalizer / Cable Driver provides a single chip interface to a BNC. The device can be configured either in the input mode as an equalizer to receive data over coaxial cable or in the output mode as a cable driver to transmit data over coaxial cable. The same I/O pin is used both for the input and the output functions of the device, allowing the system designer the flexibility to use a BNC attached to the device as either an input or an output.

The device operates over a wide range of data rates from 125 Mbps to 2.97 Gbps (DC to 2.97 Gbps when driving cable) and supports ST 424, ST 292, ST 344, and ST 259. The return loss network is integrated within the device so no external components are required to meet the SMPTE return loss specification. The LMH0387 offers designers flexibility in system design and quicker time to market.

In the input mode, the LMH0387 features include a power-saving sleep mode, programmable output common mode voltage and swing, cable length indication, launch amplitude optimization, input signal detection, and an SPI interface. In the output mode, the LMH0387 features include two selectable slew rates for ST 424 / 292 and ST 259 compliance, and output driver power-down control.

The device is available in a 7-mm × 7-mm 48-pin laminate Thin Laminate Grid Array (TLGA) Package.

The LMH0387 3 Gbps HD/SD SDI Configurable I/O Adaptive Cable Equalizer / Cable Driver provides a single chip interface to a BNC. The device can be configured either in the input mode as an equalizer to receive data over coaxial cable or in the output mode as a cable driver to transmit data over coaxial cable. The same I/O pin is used both for the input and the output functions of the device, allowing the system designer the flexibility to use a BNC attached to the device as either an input or an output.

The device operates over a wide range of data rates from 125 Mbps to 2.97 Gbps (DC to 2.97 Gbps when driving cable) and supports ST 424, ST 292, ST 344, and ST 259. The return loss network is integrated within the device so no external components are required to meet the SMPTE return loss specification. The LMH0387 offers designers flexibility in system design and quicker time to market.

In the input mode, the LMH0387 features include a power-saving sleep mode, programmable output common mode voltage and swing, cable length indication, launch amplitude optimization, input signal detection, and an SPI interface. In the output mode, the LMH0387 features include two selectable slew rates for ST 424 / 292 and ST 259 compliance, and output driver power-down control.

The device is available in a 7-mm × 7-mm 48-pin laminate Thin Laminate Grid Array (TLGA) Package.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 10
类型 标题 下载最新的英语版本 日期
* 数据表 LMH0387 3 Gbps HD/SD SDI Configurable I/O Adaptive Cable Equalizer / Cable Driver 数据表 (Rev. H) PDF | HTML 2015年 8月 31日
应用手册 Simplifying 4K SDI Video Design with a Bidrectional I/O 2017年 10月 31日
选择指南 Broadcast and Professional Video Interface Solutions (Rev. E) 2017年 4月 5日
应用手册 AN-1943 Understanding Serial Digital Video Bit Rates (Rev. A) 2013年 4月 26日
应用手册 AN-2145 Power Considerations for SDI Products (Rev. B) 2013年 4月 26日
应用手册 AN-2146 Power Design for SDI and Other Noise-Sensitive Devices (Rev. A) 2013年 4月 26日
应用手册 AN-2156 Configuring the LMH0387 for an Equalizer-Only Application (Rev. A) 2013年 4月 26日
用户指南 3 Gbps HD SD SDI Configurable IO Adaptive Equalizer Driver Eval Bd User Guide 2012年 1月 26日
应用手册 High-Speed Board Layout Challenges in FPGA/SDI Sub-Systems 2009年 11月 12日
设计指南 Broadcast Video Owner's Manual 2006年 11月 17日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

应用软件和框架

ALP Analog LaunchPad Framework Utility

Analog LaunchPad (ALP) software is an interactive graphical user interface (GUI) software platform to evaluate TI FPD-Link™ serializers and deserializers (SerDes). ALP software enables device- and system-level evaluation with powerful built-in features, including:

  • Local and remote device access
  • (...)
lock = 需要出口许可(1 分钟)
支持的产品和硬件

支持的产品和硬件

产品
FPD-Link 串行器/解串器
DS90UA101-Q1 汽车类多通道数字音频串行器 DS90UA102-Q1 多通道数字音频解串器 DS90UB633A-Q1 百万像素 ADAS 60-100MHz PCLK 串行器 DS90UB635-Q1 汽车级 4.16Gbps FPD-Link III CSI-2 串行器 DS90UB638-Q1 具有单个 CSI-2 输出端口的汽车级 4.16Gbps FPD-Link III 解串器 DS90UB662-Q1 具有 MIPI CSI-2 单输出端口的四路 200 万像素摄像头集线器 FPD-link III 解串器 DS90UB901Q-Q1 具有双向控制通道的 10 - 43MHz 14 位色彩 FPD-Link III 串行器 DS90UB902Q-Q1 具有双向控制通道的 10 - 43MHz 14 位色彩 FPD-Link III 解串器 DS90UB903Q-Q1 具有双向控制通道的 10 - 43MHz 18 位色彩 FPD-Link III 串行器 DS90UB904Q-Q1 具有双向控制通道的 10 - 43MHz 18 位色彩 FPD-Link III 解串器 DS90UB913A-Q1 25MHz 至 100MHz、10 位和 12 位 FPD-Link III 串行器 DS90UB913Q-Q1 10MHz 至 100MHz 10/12 位 FPD-Link III 串行器 DS90UB914A-Q1 25-100MHz 10/12 位 FPD-Link III 解串器 DS90UB914Q-Q1 10MHz 至 100MHz、10/12 位 FPD-Link III 解串器 DS90UB921-Q1 5MHz-96MHz 24 位彩色 FPD-Link III 串行器 DS90UB924-Q1 5MHz 至 96MHz 24 位彩色 FPD-Link III 转 OpenLDI 解串器 DS90UB925Q-Q1 具有双向控制通道的 5 - 85MHz 24 位彩色 FPD-Link III 串行器 DS90UB926Q-Q1 具有双向控制通道的 5-85MHz 24 位彩色 FPD-Link III 解串器 DS90UB927Q-Q1 具有双向控制通道的 5MHz - 85MHz 24 位彩色 FPD-Link III 串行器 DS90UB928Q-Q1 具有双向控制通道的 FPD-Link III 解串器 DS90UB929-Q1 720p FPD-Link III 串行器 DS90UB933-Q1 适用于 1MP/60fps 和 2MP/30fps 摄像头的 12 位 100MHz FPD-Link III 串行器 DS90UB934-Q1 适用于 1MP/60fps 和 2MP/30fps 摄像机的 12 位 100MHz FPD-Link III 解串器 DS90UB935-Q1 适用于 1MP、60fps 且具有 CSI-2 接口的 FPD-Link III 3Gbps 串行器 DS90UB936-Q1 适用于 1MP/60fps 和 2MP/30fps 摄像头的 1MP MIPI CSI-2 FPD-Link III 解串器 DS90UB940-Q1 1080p 双路 FPD-Link III 转 CSI-2 解串器 DS90UB940N-Q1 1080p 双路 FPD-Link III 转 CSI-2 解串器 DS90UB941AS-Q1 2K DSI 转 FPD-Link III 串行器 DS90UB947-Q1 1080p oLDI 双路 FPD-Link III 串行器 DS90UB948-Q1 1080p oLDI 双路 FPD-Link III 解串器 DS90UB949-Q1 1080p HDMI 转 FPD-Link III 桥接串行器 DS90UB949A-Q1 2K DSI 转 FPD-Link III 串行器 DS90UB953-Q1 适用于 2MP/60fps 摄像机与雷达的 2MP MIPI® CSI-2 FPD-Link III 串行器 DS90UB953A-Q1 具有 CSI-2 接口的 FPD-Link III 4.16Gbps 串行器 DS90UB954-Q1 适用于 2MP/60fps 摄像机和雷达、具有 CSI-2 输出的双路 200 万像素 FPD-Link III 解串器 DS90UB960-Q1 四路 2MP 摄像头集线器 FPD-Link III 解串器,配备双路 CSI-2 输出端口 DS90UB962-Q1 具有单个 CSI-2 输出的四路 3Gbps FPD-Link III 解串器集线器 DS90UB964-Q1 四路 1MP 摄像头集线器 FPD-Link III 解串器,1MP 摄像头配备双路 CSI-2 输出端口 DS90UH925AQ-Q1 具有 HDCP 的 5 到 85MHz 24 位彩色 FPD-Link III 串行器 DS90UH925Q-Q1 具有 HDCP 的 5 - 85MHz 24 位彩色 FPD-Link III 串行器 DS90UH926Q-Q1 具有 HDCP 的 5 - 85MHz 24 位彩色 FPD-Link III 解串器 DS90UH927Q-Q1 具有 HDCP 的 5MHz - 85MHz 24 位彩色 FPD-Link III 串行器 DS90UH928Q-Q1 具有 HDCP 的 5MHz 至 85MHz 24 位彩色 FPD-Link III 转 FPD-Link 解串器 DS90UH929-Q1 具有 HDCP 的 720p FPD-Link III 串行器 DS90UH940-Q1 支持 HDCP 的 1080p 双路 FPD-Link III 转 CSI-2 解串器 DS90UH940N-Q1 支持 HDCP 的 1080p FPD-Link III 转 CSI-2 解串器 DS90UH941AS-Q1 带视频分离和 HDCP 的 2K DSI 转 FPD-Link III 桥接串行器 DS90UH947-Q1 支持 HDCP 的 1080p oLDI 双路 FPD-Link III 串行器 DS90UH948-Q1 支持 HDCP 的 1080p oLDI 双路 FPD-Link III 解串器 DS90UH949-Q1 支持 HDCP 的 2K DSI 转 FPD-Link III 串行器 DS90UH949A-Q1 支持 HDCP 的 2K DSI 转 FPD-Link III 串行器
串行数字接口 (SDI) IC
LMH0387 3G HD/SD SDI 可配置 I/O 自适应电缆均衡器/电缆驱动器
V3Link 串行器/解串器
TDES954 适用于高速传感器的 4.16Gbps MIPI® CSI-2 V³Link 解串器双路集线器 TDES960 适用于高速传感器的 4.16Gbps MIPI® CSI-2 V³Link 解串器四路集线器 TSER4905 用于高分辨率面板的 4K DSI 转 V³Link™ 串行器 TSER953 适用于高速传感器的 4.16Gbps MIPI® CSI-2 V³Link 串行器
硬件开发
评估板
DP83640T-EVK DP83640T 评估演示板 DS100BR410EVK-4 具有 10.3125Gbps 均衡化和去加重驱动器 EVM 的 DS100BR410 低功耗四通道中继器 DS80PCI800EVK DS80PCI800EVK 评估模块 DS90UB913A-CXEVM FPD 链接 III 串行器 EVM DS90UB914A-CXEVM FPD 链接 III 解串器 EVM DS90UB921-Q1EVM 适用于 STP 或同轴电缆的 5MHz-96MHz DS90UB921-Q1 FPD-Link III 串行器 DS90UB924-Q1EVM DS90UB924-Q1 FPD-Link III 解串器评估模块 DS90UB926QSEVB DS90UR926Q 评估模块 DS90UB927QEVM DS90UB927Q-Q1 5MHz-85MHz FPD-Link III 串行器评估模块 DS90UB928QEVM DS90UB928QEVM FPD-Link III 解串器评估模块 DS90UB929-Q1EVM DS90UB929-Q1 评估模块 DS90UB933-Q1EVM 用于 STP 或同轴电缆的 100MHz 12位 DS90UB933-Q1 FPD-Link III 串行器评估模块 DS90UB934-Q1EVM DS90UB934-Q1 FPD-Link III 摄像头解串器评估模块 DS90UB940-Q1EVM DS90UB940-Q1EVM FPD-Link III 解串器评估模块 DS90UB941AS-Q1EVM DSI 转 FPD-Link III 桥接串行器评估模块 DS90UB947-Q1EVM DS90UB947-Q1 评估模块 DS90UB948-Q1EVM DS90UB948-Q1EVM FPD-Link III 解串器评估模块 DS90UB949-Q1EVM DS90UB949-Q1 评估模块 DS90UB949A-Q1EVM HDMI 转 FPD-Link III 桥接串行器评估模块 DS90UB953-Q1EVM 用于 2MP/60fps 摄像头和雷达的 DS90UB953-Q1 2MP MIPI® CSI-2 FPD-Link III 串行器评估模块 DS90UB953A-Q1EVM 用于 2.3MP/60fps 摄像头和其他传感器并具有 CSI-2 接口的 FPD-Link III 4.16Gbps 串行器 DS90UB954-Q1EVM FPD-link III 摄像头解串器评估模块 DS90UB960-Q1EVM 具有两个 MIPI CSI-2 端口的四路 FPD-Link III 解串器集线器评估模块 DS90UB964-Q1EVM FPD-Link III 摄像机集线器解串器评估模块 DS90UB964-Q1EVMTDA 支持 TDA3x 的 FPD-Link III 摄像机集线器解串器评估模块 DS90UH925QSEVB DS90UH925QSEVB 评估板 DS90UH926QSEVB DS90UH926QSEVB 评估模块 DS90UH927QEVM DS90UH927Q-Q1 5MHz-85MHz FPD-Link III 串行器评估模块 DS90UH928QEVM DS90UH928QEVM FPD-Link III 解串器评估模块 DS90UH929-Q1EVM DS90UH929-Q1 评估模块 DS90UH940-Q1EVM DS90UH940-Q1EVM FPD-Link III 解串器评估模块 DS90UH941AS-Q1EVM DSI 转 FPD-Link III 桥接串行器评估模块 DS90UH947-Q1EVM DS90UH947-Q1 评估模块 DS90UH948-Q1EVM DS90UH948-Q1EVM FPD-Link III 解串器评估模块 DS90UH949-Q1EVM DS90UH949-Q1 评估模块 DS90UH949A-Q1EVM DS90UH949A-Q1 评估模块 SD307EVK 具有电缆检测功能的单路/双路 3Gbps HD/SD SDI 电缆驱动器评估板 SD384EVK SD384EVK - 用于 LMH0384 电缆均衡器的评估板 SD394EVK SD394EVK - 用于 LMH0394 电缆均衡器的评估板
仿真模型

LMH0387 IBIS Model

SNLM197.ZIP (1588 KB) - IBIS Model
原理图

SD387EVK Resources

SNLC011.ZIP (34 KB)
模拟工具

PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
模拟工具

TINA-TI — 基于 SPICE 的模拟仿真程序

TINA-TI 提供了 SPICE 所有的传统直流、瞬态和频域分析以及更多。TINA 具有广泛的后处理功能,允许您按照希望的方式设置结果的格式。虚拟仪器允许您选择输入波形、探针电路节点电压和波形。TINA 的原理图捕获非常直观 - 真正的“快速入门”。

TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。

TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。

如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表 

需要 HSpice (...)

用户指南: PDF
英语版 (Rev.A): PDF
封装 引脚 下载
TLGA (NPD) 48 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频