LMH0034
- SMPTE 292M, SMPTE 344M and SMPTE 259M Compliant
- Supports DVB-ASI at 270 Mbps
- Data Rates: 125 Mbps to 1.485 Gbps
- Equalizes up to 200 Meters of Belden 1694A at 1.485 Gbps or up to 400 Meters of Belden 1694A at 270 Mbps
- Manual Bypass, Cable Length Indicator, and Output Mute with a Programmable Threshold
- Single-Ended or Differential Input
- 50Ω Differential Outputs
- Single 3.3V Supply Operation
- 208 mW Typical Power Consumption with 3.3V Supply
- Replaces the GS1524 and GS1524A
All trademarks are the property of their respective owners.
The LMH0034 SMPTE 292M / 259M adaptive cable equalizer is a monolithic integrated circuit for equalizing data transmitted over cable (or any media with similar dispersive loss characteristics). The equalizer operates over a wide range of data rates from 125 Mbps to 1.485 Gbps and supports SMPTE 292M, SMPTE 344M and SMPTE 259M.
The LMH0034 implements DC restoration to correctly handle pathological data conditions. DC restoration can be bypassed for low data rate applications. The equalizer is flexible in allowing either single-ended or differential input drive.
Additional features include a combined carrier detect and output mute pin which mutes the output when no signal is present. A programmable mute reference is used to mute the output at a selectable level of signal degradation. A cable length indicator is provided to determine the amount of cable being equalized.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | LMH0034 SMPTE 292M / 259M Adaptive Cable Equalizer 数据表 (Rev. H) | 2013年 4月 15日 | |||
选择指南 | Broadcast and Professional Video Interface Solutions (Rev. E) | 2017年 4月 5日 | ||||
应用手册 | AN-1372 LMH0034 PCB Layout Techniques (Rev. B) | 2013年 4月 26日 | ||||
应用手册 | AN-1943 Understanding Serial Digital Video Bit Rates (Rev. A) | 2013年 4月 26日 | ||||
应用手册 | AN-2145 Power Considerations for SDI Products (Rev. B) | 2013年 4月 26日 | ||||
应用手册 | AN-2146 Power Design for SDI and Other Noise-Sensitive Devices (Rev. A) | 2013年 4月 26日 | ||||
用户指南 | SD034EVK User's Guide | 2012年 6月 27日 | ||||
设计指南 | 适用于 Xilinx FPGA 的模拟器件 解决方案指南 | 2012年 4月 24日 | ||||
应用手册 | High-Speed Board Layout Challenges in FPGA/SDI Sub-Systems | 2009年 11月 12日 | ||||
应用手册 | Timing is Everything Çô The Broadcast Video Signal Path | 2007年 8月 2日 | ||||
设计指南 | Broadcast Video Owner's Manual | 2006年 11月 17日 | ||||
应用手册 | Application Note 1372 LMH0034 PCB Layout Techniques (cn) | 2006年 7月 31日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
TINA-TI — 基于 SPICE 的模拟仿真程序
TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。
TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。
如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表
需要 HSpice (...)
TIDA-00352 — SDI 视频聚合参考设计
封装 | 引脚 | 下载 |
---|---|---|
SOIC (D) | 16 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。