可提供此产品的更新版本

open-in-new 比较替代产品
功能优于比较器件,可直接替换
TLV1812 正在供货 双路微功耗高电压比较器 Improved performance: wider supply voltage, lower offset voltage and faster speed

产品详情

Number of channels 2 Output type Push-Pull Propagation delay time (µs) 4 Vs (max) (V) 15 Vs (min) (V) 2.7 Vos (offset voltage at 25°C) (max) (mV) 5 Iq per channel (typ) (mA) 0.006 Input bias current (±) (max) (nA) 0.0004 Rail-to-rail In Rating Catalog Operating temperature range (°C) -40 to 85 VICR (max) (V) 15.2 VICR (min) (V) -0.2
Number of channels 2 Output type Push-Pull Propagation delay time (µs) 4 Vs (max) (V) 15 Vs (min) (V) 2.7 Vos (offset voltage at 25°C) (max) (mV) 5 Iq per channel (typ) (mA) 0.006 Input bias current (±) (max) (nA) 0.0004 Rail-to-rail In Rating Catalog Operating temperature range (°C) -40 to 85 VICR (max) (V) 15.2 VICR (min) (V) -0.2
SOIC (D) 8 29.4 mm² 4.9 x 6
  • (Typical Unless Otherwise Noted)
  • Low Power Consumption (Max): IS = 10 μA/comp
  • Wide Range of Supply Voltages: 2.7V to 15V
  • Rail-To-Rail Input Common Mode Voltage Range
  • Rail-To-Rail Output Swing (Within 100 mV of the Supplies, @ V+ = 2.7V, and ILOAD = 2.5 mA)
  • Short Circuit Protection: 40 mA
  • Propagation Delay (@ V+ = 5V, 100 mV Overdrive): 4 μs

All trademarks are the property of their respective owners.

  • (Typical Unless Otherwise Noted)
  • Low Power Consumption (Max): IS = 10 μA/comp
  • Wide Range of Supply Voltages: 2.7V to 15V
  • Rail-To-Rail Input Common Mode Voltage Range
  • Rail-To-Rail Output Swing (Within 100 mV of the Supplies, @ V+ = 2.7V, and ILOAD = 2.5 mA)
  • Short Circuit Protection: 40 mA
  • Propagation Delay (@ V+ = 5V, 100 mV Overdrive): 4 μs

All trademarks are the property of their respective owners.

The LMC6762 is an ultra low power dual comparator with a maximum supply current of 10 μA/comparator. It is designed to operate over a wide range of supply voltages, from 2.7V to 15V. The LMC6762 has ensured specifications at 2.7V to meet the demands of 3V digital systems.

The LMC6762 has an input common-mode voltage range which exceeds both supplies. This is a significant advantage in low-voltage applications. The LMC6762 also features a push-pull output that allows direct connections to logic devices without a pull-up resistor.

A quiescent power consumption of 50 μW/amplifier (@ V+ = 5V) makes the LMC6762 ideal for applications in portable phones and hand-held electronics. The ultra-low supply current is also independent of power supply voltage. Ensured operation at 2.7V and a rail-to-rail performance makes this device ideal for battery-powered applications.

Refer to the LMC6772 datasheet for an open-drain version of this device.

The LMC6762 is an ultra low power dual comparator with a maximum supply current of 10 μA/comparator. It is designed to operate over a wide range of supply voltages, from 2.7V to 15V. The LMC6762 has ensured specifications at 2.7V to meet the demands of 3V digital systems.

The LMC6762 has an input common-mode voltage range which exceeds both supplies. This is a significant advantage in low-voltage applications. The LMC6762 also features a push-pull output that allows direct connections to logic devices without a pull-up resistor.

A quiescent power consumption of 50 μW/amplifier (@ V+ = 5V) makes the LMC6762 ideal for applications in portable phones and hand-held electronics. The ultra-low supply current is also independent of power supply voltage. Ensured operation at 2.7V and a rail-to-rail performance makes this device ideal for battery-powered applications.

Refer to the LMC6772 datasheet for an open-drain version of this device.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
类型 标题 下载最新的英语版本 日期
* 数据表 LMC6762 Dual MicroPower Rail-To-Rail Input CMOS Comparator with Push-Pull Output 数据表 (Rev. D) 2013年 3月 26日
电子书 The Signal e-book: 有关运算放大器设计主题的博客文章汇编 英语版 2018年 1月 31日
更多文献资料 Die D/S LMC6762 MDA Dual Micro-Pwr Rail-Rail Input Cmos Compw/ Push-Pull Output 2012年 9月 28日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

仿真模型

LMC6762 PSPICE Model

SNOM174.ZIP (4 KB) - PSpice Model
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
TIDA-01022 — 适用于 DSO、雷达和 5G 无线测试系统的灵活 3.2GSPS 多通道 AFE 参考设计

此高速多通道数据采集参考设计可实现最佳的系统性能。系统设计人员需要考虑关键的设计参数,如高速多通道时钟生成功能的时钟抖动和偏斜(这会影响整个系统的 SNR、SFDR、通道间偏斜和确定性延迟)。此参考设计演示了一种多通道 AFE 和时钟解决方案,采用具有 JESD204B 的高速数据转换器、高速放大器、高性能时钟和低噪声电源解决方案,可实现最佳的系统性能
设计指南: PDF
原理图: PDF
参考设计

TIDA-01027 — 可最大限度提升 12.8GSPS 数据采集系统性能的低噪声电源参考设计

此参考设计显示了适用于能超过 12.8GSPS 的极高速 DAQ 系统的高效率、低噪声 5 轨电源设计。该电源的直流/直流转换器进行了频率同步和相移,从而使输入电流纹波最小并控制频率成分。此外,它还使用高性能 HotRod™ 封装技术将任何潜在的辐射电磁干扰 (EMI) 降到了最低。
设计指南: PDF
原理图: PDF
参考设计

TIDA-01028 — 适用于高速示波器和宽带数字转换器的 12.8-GSPS 模拟前端参考设计

此参考设计提供了一个用于实现 12.8GSPS 采样率的交错射频采样模数转换器 (ADC) 的实用示例。这可通过对两个射频采样 ADC 进行时序交错来实现。交错需要在 ADC 之间进行相移,此参考设计通过 ADC12DJ3200 的无噪声孔径延迟调节(tAD 调节)功能来实现相移。此功能还可用于最大限度地减少交错 ADC 常见的失配问题:最大程度地提升 SNR、ENOB 和 SFDR 性能。此参考设计还采用了支持 JESD204B 的低相位噪声时钟树,该时钟树通过 LMX2594 宽带 PLL、LMK04828 合成器以及抖动清除器来实现。
设计指南: PDF
原理图: PDF
参考设计

TIDA-010128 — 适用于 12 位数字转换器的可扩展 20.8GSPS 参考设计

此参考设计介绍采用时序交错配置射频采样模数转换器 (ADC) 的 20.8GSPS 采样系统。时序交错法是一种经实践检验可提高采样率的传统方法,然而,匹配个别 ADC 失调电压、增益和采样时间不匹配是实现性能的关键。随着采样时钟频率的增加,交错复杂性也随之增加。ADC 之间的相位匹配是实现更出色的 SFDR 和 ENOB 的关键规格之一。本参考设计通过采用简化 20.8GSPS 交错实施的 19fs 精确相位控制措施,在 ADC12DJ5200RF 上应用了无噪声孔径延迟调节功能。本参考设计基于符合 12 位系统性能要求的 LMK04828 和 LMX2594,采用了板载低噪声 (...)
设计指南: PDF
原理图: PDF
参考设计

TIDA-010122 — 同步多通道射频系统数据转换器 DDC 和 NCO 特性的参考设计

由于 5G 的兴起,大规模多输入多输出 (mMIMO)、相控阵雷达和通信有效载荷等应用需要进行相应的调整,由此带来了同步设计挑战,该参考设计可解决这些挑战。典型射频前端包括模拟域中的天线、低噪声放大器 (LNA)、混频器、本机振荡器 (LO),以及数字域中的模数转换器、数字控制振荡器 (NCO) 和数字下变频器 (DDC)。要实现总体系统同步,这些数字块需要与系统时钟进行同步。该参考设计使用 ADC12DJ3200 数据转换器,通过将片上 NCO 与 SYNC~ 进行同步获得确定性延迟,以此在多个接收器上实现小于 5ps 的通道间偏移,并使用无噪声孔径延迟调节(tAD (...)
设计指南: PDF
原理图: PDF
参考设计

TIDA-01442 — 适用于 L、S、C 和 X 带的直接射频采样雷达接收器参考设计

此参考设计利用 ADC12DJ3200 评估模块 (EVM) 演示直接射频采样接收器,适用于在 HF、VHF、UHF、L、S、C 和部分 X 带上运行的雷达。模数转换器 (ADC) 的宽模拟输入带宽和高采样率 (6.4GSPS) 可为单通道或双通道 ADC 提供多频带覆盖。该 ADC 具有直接射频采样功能,取消了对多个降压转换级的需求,减少了组件数量,因此降低了系统整体的复杂性。
设计指南: PDF
原理图: PDF
参考设计

TIDA-00431 — 参考设计 - 采用 8GHz 直流耦合全差分放大器的 RF 采样 4GSPS ADC

宽带射频 (RF) 接收器有助于极大提升无线电设计中的灵活性。较宽的瞬时带宽支持灵活调节而无需改动硬件且能够以间隔较大的频率捕获多个通道。

此参考设计介绍了一个宽带射频接收器,该接收器利用 4 GSPS 模数转换器 (ADC) 并具有一个 8GHz 直流耦合全差动放大器前端。放大器前端提供信号增益并允许采集下行到直流的信号,而平衡-非平衡变压器耦合输入则做不到这一点。

设计指南: PDF
原理图: PDF
参考设计

TIDA-00826 — 50Ω 2GHz 示波器前端参考设计

此参考设计是 50Ω 输入示波器应用的模拟前端的一部分。系统设计人员可轻松使用此评估平台来处理频域和时域应用中的直流到 2GHz 的输入信号。
设计指南: PDF
原理图: PDF
封装 引脚 下载
SOIC (D) 8 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频