产品详情

Local sensor accuracy (max) 1.5 Operating temperature range (°C) -50 to 150 Supply voltage (min) (V) 1.5 Supply voltage (max) (V) 5.5 Supply current (max) (µA) 8.1 Interface type Analog output Sensor gain (mV/°C) -8.2, -5.5 Rating Catalog Features Selectable gain setting
Local sensor accuracy (max) 1.5 Operating temperature range (°C) -50 to 150 Supply voltage (min) (V) 1.5 Supply voltage (max) (V) 5.5 Supply current (max) (µA) 8.1 Interface type Analog output Sensor gain (mV/°C) -8.2, -5.5 Rating Catalog Features Selectable gain setting
DSBGA (YFQ) 4 1 mm² 1 x 1
  • Low 1.5V Operation
  • Push-pull Output with 50µA Source Current Capability
  • Two Selectable Gains
  • Very Accurate Over Wide Temperature Range of −50°C to +150°C
  • Low Quiescent Current
  • Output is Short-circuit Protected
  • Extremely Small DSBGA Package
  • Footprint Compatible with the Industry-standard LM20 Temperature Sensor

Key Specifications

  • Supply Voltage 1.5V to 5.5V
  • Supply Current 5.4 µA (typ)
  • Output Drive ±50 µA
  • Temperature Accuracy
    • 20°C to 40°C ±1.5°C
    • –50°C to 70°C ±1.8°C
    • –50°C to 90°C ±2.1°C
    • –50°C to 150°C ±2.7°C
  • Operating Temperature −50°C to 150°C
  • Low 1.5V Operation
  • Push-pull Output with 50µA Source Current Capability
  • Two Selectable Gains
  • Very Accurate Over Wide Temperature Range of −50°C to +150°C
  • Low Quiescent Current
  • Output is Short-circuit Protected
  • Extremely Small DSBGA Package
  • Footprint Compatible with the Industry-standard LM20 Temperature Sensor

Key Specifications

  • Supply Voltage 1.5V to 5.5V
  • Supply Current 5.4 µA (typ)
  • Output Drive ±50 µA
  • Temperature Accuracy
    • 20°C to 40°C ±1.5°C
    • –50°C to 70°C ±1.8°C
    • –50°C to 90°C ±2.1°C
    • –50°C to 150°C ±2.7°C
  • Operating Temperature −50°C to 150°C

The LM94023 is a precision analog output CMOS integrated-circuit temperature sensor that operates at a supply voltage as low as 1.5 Volts. Available in the very small four-bump DSBGA 0.8mm x 0.8mm) the LM94023 occupies very little board area. A class-AB output structure gives the LM94023 strong output source and sink current capability for driving heavy loads, making it well suited to source the input of a sample-and-hold analog-to-digital converter with its transient load requirements, This generally means the LM94023 can be used without external components, like resistors and buffers, on the output. While operating over the wide temperature range of −50°C to +150°C, the LM94023 delivers an output voltage that is inversely porportional to measured temperature. The LM94023's low supply current makes it ideal for battery-powered systems as well as general temperature sensing applications.

A Gain Select (GS) pin sets the gain of the temperature-to-voltage output transfer function. Either of two slopes are selectable: −5.5 mV/°C (GS=0) or −8.2 mV/°C (GS=1). In the lowest gain configuration, the LM94023 can operate with a 1.5V supply while measuring temperature over the full −50°C to +150°C operating range. Tying GS high causes the transfer function to have the largest gain for maximum temperature sensitivity. The gain-select inputs can be tied directly to VDD or Ground without any pull-up or pull-down resistors, reducing component count and board area. These inputs can also be driven by logic signals allowing the system to optimize the gain during operation or system diagnostics.

The LM94023 is a precision analog output CMOS integrated-circuit temperature sensor that operates at a supply voltage as low as 1.5 Volts. Available in the very small four-bump DSBGA 0.8mm x 0.8mm) the LM94023 occupies very little board area. A class-AB output structure gives the LM94023 strong output source and sink current capability for driving heavy loads, making it well suited to source the input of a sample-and-hold analog-to-digital converter with its transient load requirements, This generally means the LM94023 can be used without external components, like resistors and buffers, on the output. While operating over the wide temperature range of −50°C to +150°C, the LM94023 delivers an output voltage that is inversely porportional to measured temperature. The LM94023's low supply current makes it ideal for battery-powered systems as well as general temperature sensing applications.

A Gain Select (GS) pin sets the gain of the temperature-to-voltage output transfer function. Either of two slopes are selectable: −5.5 mV/°C (GS=0) or −8.2 mV/°C (GS=1). In the lowest gain configuration, the LM94023 can operate with a 1.5V supply while measuring temperature over the full −50°C to +150°C operating range. Tying GS high causes the transfer function to have the largest gain for maximum temperature sensitivity. The gain-select inputs can be tied directly to VDD or Ground without any pull-up or pull-down resistors, reducing component count and board area. These inputs can also be driven by logic signals allowing the system to optimize the gain during operation or system diagnostics.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同且具有相同引脚
LMT70 正在供货 具有高精度匹配对和输出使能引脚的 -5.19mV/C、0.1C 模拟温度传感器 Higher accuracy (±0.13°C) device in similar BGA WCSP package.
功能与比较器件相同但引脚有所不同
LM20 正在供货 ±1.5°C 模拟输出温度传感器 Fixed sensor gain (-11.77 mV/°C) in similar BGA
LM94022 正在供货 具有多增益和 AB 类模拟输出的 ±1.5°C 温度传感器 Selectable gain with more options (-13.6, -10.9, -8.2, and -5.5 mV/°C) in a SC70 package.

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
类型 标题 下载最新的英语版本 日期
* 数据表 1.5V, micro SMD, Dual-Gain Analog Temperature Sensor with Class AB Output 数据表 (Rev. B) 2013年 6月 28日
EVM 用户指南 LM9402xEVM User's Guide 2013年 9月 12日
设计指南 LM94021 LM94022 LM94023 Design Aid (Rev. A) 2012年 1月 26日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

LM9402XEVM — 用于多增益模拟温度传感器的评估模块

The Texas Instruments LM9402xEVM evaluation module helps designers evaluate the operation and performance of the LM94021, LM94022, and LM94023 analog temperature sensors.

用户指南: PDF
TI.com 上无现货
计算工具

LM9403X-DESIGNAID-CALC — LM94021 LM94022 LM94023 辅助设计

Design Aid
封装 引脚 下载
DSBGA (YFQ) 4 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频