LM8261 采用 SOT23-5 封装的 RRIO、高输出电流和无限负载电容运算放大器 | 德州仪器 TI.com.cn

LM8261 (正在供货)

采用 SOT23-5 封装的 RRIO、高输出电流和无限负载电容运算放大器

采用 SOT23-5 封装的 RRIO、高输出电流和无限负载电容运算放大器 - LM8261
数据表
 

描述

The LM8261 is a Rail-to-Rail input and output Op Amp which can operate with a wide supply voltage range. This device has high output current drive, greater than Rail-to-Rail input common mode voltage range, unlimited capacitive load drive capability, and provides tested and guaranteed high speed and slew rate while requiring only 0.97 mA supply current. It is specifically designed to handle the requirements of flat panel TFT panel VCOM driver applications as well as being suitable for other low power, and medium speed applications which require ease of use and enhanced performance over existing devices.

Greater than Rail-to-Rail input common mode voltage range with 50 dB of Common Mode Rejection allows high side and low side sensing, among many applications, without concern over exceeding the range and with no compromise in accuracy. Exceptionally wide operating supply voltage range of 2.5 V to 30 V alleviates any concerns over functionality under extreme conditions and offers flexibility for use in multitude of applications. In addition, most device parameters are insensitive to power supply variations; this design enhancement is yet another step in simplifying its usage. The output stage has low distortion (0.05% THD+N) and can supply a respectable amount of current (15 mA) with minimal headroom from either rail (300 mV).

The LM8261 is offered in the space-saving SOT-23-5 package.

特性

  • (VS = 5 V, TA = 25°C, Typical Values
    Unless Specified)
  • GBWP 21 MHz
  • Wide Supply Voltage Range 2.5 V to 30 V
  • Slew Rate 12 V/µs
  • Supply Current 0.97 mA
  • Cap Load Limit Unlimited
  • Output Short Circuit Current 53 mA/ −75 mA
  • ±5% Settling Time 400 ns (500 pF, 100 mVPP Step)
  • Input Common Mode Voltage 0.3 V Beyond Rails
  • Input Voltage Noise 15nV/√Hz
  • Input Current Noise 1pA/√Hz
  • THD+N < 0.05%

查看更多内容

参数 与其它产品相比 通用 运算放大器

 
Number of Channels (#)
Total Supply Voltage (Min) (+5V=5, +/-5V=10)
Total Supply Voltage (Max) (+5V=5, +/-5V=10)
GBW (Typ) (MHz)
Slew Rate (Typ) (V/us)
Rail-to-Rail
Vos (Offset Voltage @ 25C) (Max) (mV)
Iq per channel (Typ) (mA)
Vn at 1kHz (Typ) (nV/rtHz)
Rating
Operating Temperature Range (C)
Package Group
Package Size: mm2:W x L (PKG)
Offset Drift (Typ) (uV/C)
Features
Input Bias Current (Max) (pA)
CMRR (Typ) (dB)
Output Current (Typ) (mA)
Architecture
LM8261 LM6142 LM6144 LM7301 LM8272
1     2     4     1     2    
2.5     1.8     1.8     2.2     2.5    
30     24     24     30     24    
21     17     17     4     13    
12     25     25     1.25     12    
In
Out    
In
Out    
In
Out    
In
Out    
In
Out    
5     1     1     6     5    
0.97     0.65     0.65     0.6     0.9    
15     16     16     36     15    
Catalog     Catalog     Catalog     Catalog     Catalog    
-40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85    
SOT-23     PDIP
SOIC    
PDIP
SOIC    
SOIC
SOT-23    
VSSOP    
5SOT-23: 8 mm2: 2.8 x 2.9(SOT-23)     See datasheet (PDIP)
8SOIC: 29 mm2: 6 x 4.9(SOIC)    
See datasheet (PDIP)
14SOIC: 52 mm2: 6 x 8.65(SOIC)    
8SOIC: 29 mm2: 6 x 4.9(SOIC)
5SOT-23: 8 mm2: 2.8 x 2.9(SOT-23)    
8VSSOP: 15 mm2: 4.9 x 3(VSSOP)    
2     3     3     2     2    
High Cload Drive     N/A     N/A     N/A     High Cload Drive    
2000000     280000     280000     200000     2000000    
110     107     107     93     80    
53     8     8     9.5     100    
Bipolar     Bipolar     Bipolar     Bipolar     Bipolar    

WEBENCH® Designer LM8261

Amplifier Topology
 Non-inverting
 Inverting
Desired Power Supply Voltage
Positive Supply (Vcc):  V
Negative Supply (Vee):  V
Allowed Power Supply(Vcc-Vee) = 2.5 to 30.0 V
Desired Input and Output Requirements
  Min Max
Vin  V  V
Vout  V  V
Minimum Temperature = -40.0 °C
Maximum Temperature = 125.0 °C