LM6144 四路高速/低功耗 17 MHz 轨至轨 I/O 运算放大器 | 德州仪器 TI.com.cn

LM6144 (正在供货)

四路高速/低功耗 17 MHz 轨至轨 I/O 运算放大器

四路高速/低功耗 17 MHz 轨至轨 I/O 运算放大器 - LM6144
数据表
 

备选器件推荐

  • LM6154  -  Improved Bandwidth, Offset Voltage And Input Bias Current.
  • LMH6644  -  Lower Cost
  • LM6134  -  Quad Channels, Low Power, RRIO Opamp
  • LM6132  -  Dual Channels, Low Power, RRIO Opamp
  • LM8262  -  Dual RRIO, High Output Current, Unlimited Cap Load

描述

Using patent pending new circuit topologies, the LM6142/LM6144 provides new levels of performance in applications where low voltage supplies or power limitations previously made compromise necessary. Operating on supplies of 1.8V to over 24V, the LM6142/LM6144 is an excellent choice for battery operated systems, portable instrumentation and others.

The greater than rail-to-rail input voltage range eliminates concern over exceeding the common-mode voltage range. The rail-to-rail output swing provides the maximum possible dynamic range at the output. This is particularly important when operating on low supply voltages.

High gain-bandwidth with 650μA/Amplifier supply current opens new battery powered applications where previous higher power consumption reduced battery life to unacceptable levels. The ability to drive large capacitive loads without oscillating functionally removes this common problem.

特性

    At VS = 5V. Typ Unless Noted.

  • Rail-to-rail Input CMVR −0.25V to 5.25V
  • Rail-to-Rail Output Swing 0.005V to 4.995V
  • Wide Gain-Bandwidth: 17MHz at 50kHz (typ)
  • Slew Rate:
    •  Small Signal, 5V/μs
    •  Large Signal, 30V/μs
  • Low Supply Current 650μA/Amplifier
  • Wide Supply Range 1.8V to 24V
  • CMRR 107dB
  • Gain 108dB with RL = 10k
  • PSRR 87dB

All trademarks are the property of their respective owners.

查看更多内容

参数 与其它产品相比 通用 运算放大器

 
Number of Channels (#)
Total Supply Voltage (Min) (+5V=5, +/-5V=10)
Total Supply Voltage (Max) (+5V=5, +/-5V=10)
GBW (Typ) (MHz)
Slew Rate (Typ) (V/us)
Rail-to-Rail
Vos (Offset Voltage @ 25C) (Max) (mV)
Iq per channel (Typ) (mA)
Vn at 1kHz (Typ) (nV/rtHz)
Rating
Operating Temperature Range (C)
Package Group
Package Size: mm2:W x L (PKG)
Offset Drift (Typ) (uV/C)
Features
Input Bias Current (Max) (pA)
CMRR (Typ) (dB)
Output Current (Typ) (mA)
Architecture
LM6144 LM6142 LM7301 LM8261 LM8272
4     2     1     1     2    
1.8     1.8     2.2     2.5     2.5    
24     24     30     30     24    
17     17     4     21     13    
25     25     1.25     12     12    
In
Out    
In
Out    
In
Out    
In
Out    
In
Out    
1     1     6     5     5    
0.65     0.65     0.6     0.97     0.9    
16     16     36     15     15    
Catalog     Catalog     Catalog     Catalog     Catalog    
-40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85    
PDIP | 14
SOIC | 14    
PDIP | 8
SOIC | 8    
SOIC | 8
SOT-23 | 5    
SOT-23 | 5     VSSOP | 8    
See datasheet (PDIP)
14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)    
See datasheet (PDIP)
8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)    
8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)
5SOT-23: 8 mm2: 2.8 x 2.9 (SOT-23 | 5)    
5SOT-23: 8 mm2: 2.8 x 2.9 (SOT-23 | 5)     8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
3     3     2     2     2    
N/A     N/A     N/A     High Cload Drive     High Cload Drive    
280000     280000     200000     2000000     2000000    
107     107     93     110     80    
8     8     9.5     53     100    
Bipolar     Bipolar     Bipolar     Bipolar     Bipolar    

设计工具

WEBENCH® Designer LM6144

Amplifier Topology
 Non-inverting
 Inverting
Desired Power Supply Voltage
Positive Supply (Vcc):  V
Negative Supply (Vee):  V
Allowed Power Supply(Vcc-Vee) = 1.8 to 24.0 V
Desired Input and Output Requirements
  Min Max
Vin  V  V
Vout  V  V
Minimum Temperature = -40.0 °C
Maximum Temperature = 85.0 °C