LM5114

正在供货

具有 4V UVLO 和分离输出的 7.6A/1.3A 单通道栅极驱动器

产品详情

Number of channels 1 Power switch GaNFET, MOSFET Peak output current (A) 7.6 Input supply voltage (min) (V) 4 Input supply voltage (max) (V) 12.6 Features Controllable Rise and Fall Times Operating temperature range (°C) -40 to 125 Rise time (ns) 12 Fall time (ns) 3 Propagation delay time (µs) 0.012 Input threshold CMOS, TTL Channel input logic Inverting, Non-Inverting Input negative voltage (V) 0 Rating Catalog Undervoltage lockout (typ) (V) 3 Driver configuration Low Side
Number of channels 1 Power switch GaNFET, MOSFET Peak output current (A) 7.6 Input supply voltage (min) (V) 4 Input supply voltage (max) (V) 12.6 Features Controllable Rise and Fall Times Operating temperature range (°C) -40 to 125 Rise time (ns) 12 Fall time (ns) 3 Propagation delay time (µs) 0.012 Input threshold CMOS, TTL Channel input logic Inverting, Non-Inverting Input negative voltage (V) 0 Rating Catalog Undervoltage lockout (typ) (V) 3 Driver configuration Low Side
SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8 WSON (NGG) 6 9 mm² 3 x 3
  • Independent Source and Sink Outputs for
    Controllable Rise and Fall Times
  • 4-V to 12.6-V Single Power Supply
  • 7.6-A/1.3-A Peak Sink and Source Drive Current
  • 0.23-Ω Open-drain Pulldown Sink Output
  • 2-Ω Open-drain Pullup Source Output
  • 12-ns (Typical) Propagation Delay
  • Matching Delay Time Between Inverting and
    Noninverting Inputs
  • TTL/CMOS Logic Inputs
  • 0.68-V Input Hysteresis
  • Up to 14-V Logic Inputs (Regardless of VDD Voltage)
  • Low Input Capacitance: 2.5-pF (Typical)
  • –40°C to 125°C Operating Temperature Range
  • Pin-to-Pin Compatible With MAX5048
  • 6-Pin SOT-23
  • Independent Source and Sink Outputs for
    Controllable Rise and Fall Times
  • 4-V to 12.6-V Single Power Supply
  • 7.6-A/1.3-A Peak Sink and Source Drive Current
  • 0.23-Ω Open-drain Pulldown Sink Output
  • 2-Ω Open-drain Pullup Source Output
  • 12-ns (Typical) Propagation Delay
  • Matching Delay Time Between Inverting and
    Noninverting Inputs
  • TTL/CMOS Logic Inputs
  • 0.68-V Input Hysteresis
  • Up to 14-V Logic Inputs (Regardless of VDD Voltage)
  • Low Input Capacitance: 2.5-pF (Typical)
  • –40°C to 125°C Operating Temperature Range
  • Pin-to-Pin Compatible With MAX5048
  • 6-Pin SOT-23

The LM5114 is designed to drive low-side MOSFETs in boost-type configurations or to drive secondary synchronous MOSFETs in isolated topologies. With strong sink current capability, the LM5114 can drive multiple FETs in parallel. The LM5114 also has the features necessary to drive low-side enhancement mode Gallium Nitride (GaN) FETs. The LM5114 provides inverting and noninverting inputs to satisfy requirements for inverting and Noninverting gate drive in a single device type. The inputs of the LM5114 are TTL/CMOS Logic compatible and withstand input voltages up to 14 V regardless of the VDD voltage. The LM5114 has split gate outputs, providing flexibility to adjust the turnon and turnoff strength independently. The LM5114 has fast switching speed and minimized propagation delays, facilitating high-frequency operation. The LM5114 is available in a 6-pin SOT-23 package and a 6-pin WSON package with an exposed pad to aid thermal dissipation.

The LM5114 is designed to drive low-side MOSFETs in boost-type configurations or to drive secondary synchronous MOSFETs in isolated topologies. With strong sink current capability, the LM5114 can drive multiple FETs in parallel. The LM5114 also has the features necessary to drive low-side enhancement mode Gallium Nitride (GaN) FETs. The LM5114 provides inverting and noninverting inputs to satisfy requirements for inverting and Noninverting gate drive in a single device type. The inputs of the LM5114 are TTL/CMOS Logic compatible and withstand input voltages up to 14 V regardless of the VDD voltage. The LM5114 has split gate outputs, providing flexibility to adjust the turnon and turnoff strength independently. The LM5114 has fast switching speed and minimized propagation delays, facilitating high-frequency operation. The LM5114 is available in a 6-pin SOT-23 package and a 6-pin WSON package with an exposed pad to aid thermal dissipation.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同
UCC27511A 正在供货 具有 5V UVLO、分离输出和 5V 输入电压处理能力的 4A/8A 单通道栅极驱动器 This product has peak 8-A drive strength and can withstand -5 V on its inputs.
UCC27614 正在供货 具有 4V UVLO、30V VDD 和低传播延迟的 10A/10A 单通道栅极驱动器 Wide VDD and enable

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 11
类型 标题 下载最新的英语版本 日期
* 数据表 LM5114 Single 7.6-A Peak Current Low-Side Gate Driver 数据表 (Rev. F) PDF | HTML 2015年 11月 30日
应用简报 了解峰值源电流和灌电流 (Rev. A) 英语版 (Rev.A) 2020年 4月 29日
应用简报 适用于栅极驱动器的外部栅极电阻器设计指南 (Rev. A) 英语版 (Rev.A) 2020年 4月 29日
应用手册 Improving Efficiency of DC-DC Conversion through Layout 2019年 5月 7日
更多文献资料 Fundamentals of MOSFET and IGBT Gate Driver Circuits (Replaces SLUP169) (Rev. A) 2018年 10月 29日
应用简报 Enable Function with Unused Differential Input 2018年 7月 11日
更多文献资料 MOSFET 和 IGBT 栅极驱动器电路的基本原理 最新英语版本 (Rev.A) 2018年 4月 17日
白皮书 证明 GaN 产品可靠性的一整套综合算法 英语版 2016年 3月 30日
白皮书 Advancing Power Supply Solutions Through the Promise of GaN 2015年 2月 24日
用户指南 AN-2206 LM5114 Evaluation Board (Rev. A) 2013年 5月 3日
更多文献资料 增強型 GaN 功率 FET 柵極驅動器 2012年 2月 27日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

LM5114BSDEVAL — LM5114 升压闸极驱动器评估板

The LM5114 is a single low-side gate driver with 7.6A/1.3A peak sink/source drive current capability. It can be used to drive standard Si MOSFETs or enhancement mode GaN FETs in boost type configurations or to drive secondary synchronous FETs in isolated topologies. The LM5114 evaluation board is (...)

用户指南: PDF
TI.com 上无现货
仿真模型

LM5114A PSpice Transient Model

SNVM318.ZIP (33 KB) - PSpice Model
仿真模型

LM5114A TINA-TI Transient Reference Design

SNVM368.TSC (87 KB) - TINA-TI Reference Design
仿真模型

LM5114A TINA-TI Transient Spice Model

SNVM367.ZIP (9 KB) - TINA-TI Spice Model
仿真模型

LM5114A Unencrypted PSpice Transient Model

SNVMAD7.ZIP (1 KB) - PSpice Model
仿真模型

LM5114B PSpice Transient Model

SNVM317.ZIP (30 KB) - PSpice Model
仿真模型

LM5114B TINA-TI Transient Reference Design

SNVM365.TSC (87 KB) - TINA-TI Reference Design
仿真模型

LM5114B TINA-TI Transient Spice Model

SNVM366.ZIP (9 KB) - TINA-TI Spice Model
仿真模型

LM5114B Unencrypted PSpice Transient Model

SNVMAD8.ZIP (1 KB) - PSpice Model
模拟工具

PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
参考设计

PMP22510 — 开关型集成电容器降压 (SCIB) 转换器参考设计

该开关电容器集成降压 (SCIB) 转换器经高度优化,适用于高功率、高密度单输出功率转换器。它可在 40V 至 60V 的宽输入电压轨范围内工作,每相可生成 8.0V、5.0V、3.3V 或 1.8V 电压轨及最高 40A 的负载电流。该参考设计在 23mm x 23mm 的 PCB 上集成了 CSD95490Q5MC 和 CSD95379Q3M NexFET MOSFET 功率级、UCC27212 驱动器 IC、电容器和电感器,并可与多相降压控制器 TPS53667 兼容,以实现功率级切换功能。
测试报告: PDF
原理图: PDF
封装 引脚 下载
SOT-23 (DBV) 6 查看选项
WSON (NGG) 6 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频