主页 电源管理 直流/直流开关稳压器 降压稳压器 降压转换器(集成开关)

LM5010A

正在供货

6V 至 75V 宽输入电压、1A 恒准时非同步降压稳压器

可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同
TPSM365R6 正在供货 3-65V 输入 1-13V 输出 0.6A 同步降压转换器电源模块 Smaller design with an integrated-inductor power module.

产品详情

Vin (min) (V) 6 Vin (max) (V) 75 Vout (min) (V) 2.5 Vout (max) (V) 70 Iout (max) (A) 1 Iq (typ) (mA) 0.65 Switching frequency (min) (kHz) 50 Switching frequency (max) (kHz) 1000 Features Enable, Over Current Protection Operating temperature range (°C) -40 to 150 Rating Catalog Regulated outputs (#) 1 Control mode Constant on-time (COT) Duty cycle (max) (%) 99 Type Converter
Vin (min) (V) 6 Vin (max) (V) 75 Vout (min) (V) 2.5 Vout (max) (V) 70 Iout (max) (A) 1 Iq (typ) (mA) 0.65 Switching frequency (min) (kHz) 50 Switching frequency (max) (kHz) 1000 Features Enable, Over Current Protection Operating temperature range (°C) -40 to 150 Rating Catalog Regulated outputs (#) 1 Control mode Constant on-time (COT) Duty cycle (max) (%) 99 Type Converter
HTSSOP (PWP) 14 32 mm² 5 x 6.4 WSON (DPR) 10 16 mm² 4 x 4
  • LM5010A-Q1 Qualified for Automotive
    Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature Range
    • Device Temperature Grade 0: –40°C to 150°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C5
  • Wide 6-V to 75-V Input Voltage Range
  • Valley Current Limit at 1.25 A
  • Programmable Switching Frequency Up To 1 MHz
  • Integrated 80-V N-Channel Buck Switch
  • Integrated High Voltage Bias Regulator
  • No Loop Compensation Required
  • Ultra-Fast Transient Response
  • Nearly Constant Operating Frequency With Line
    and Load Variations
  • Adjustable Output Voltage
  • 2.5-V, ±2% Feedback Reference
  • Programmable Soft-Start
  • Thermal Shutdown
  • Exposed Thermal Pad for Improved Heat
    Dissipation
  • LM5010A-Q1 Qualified for Automotive
    Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature Range
    • Device Temperature Grade 0: –40°C to 150°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C5
  • Wide 6-V to 75-V Input Voltage Range
  • Valley Current Limit at 1.25 A
  • Programmable Switching Frequency Up To 1 MHz
  • Integrated 80-V N-Channel Buck Switch
  • Integrated High Voltage Bias Regulator
  • No Loop Compensation Required
  • Ultra-Fast Transient Response
  • Nearly Constant Operating Frequency With Line
    and Load Variations
  • Adjustable Output Voltage
  • 2.5-V, ±2% Feedback Reference
  • Programmable Soft-Start
  • Thermal Shutdown
  • Exposed Thermal Pad for Improved Heat
    Dissipation

The LM5010Ax step-down switching regulator is an enhanced version of the LM5010 with the input operating range extended to 6-V minimum. The LM5010Ax features all the functions needed to implement a low-cost, efficient, buck regulator capable of supplying in excess of 1-A load current. This high-voltage regulator integrates an N-Channel Buck Switch, and is available in thermally enhanced 10-pin WSON and 14-pin HTSSOP packages. The constant ON-time regulation scheme requires no loop compensation resulting in fast load transient response and simplified circuit implementation. The operating frequency remains constant with line and load variations due to the inverse relationship between the input voltage and the ON-time. The valley current limit detection is set at 1.25 A. Additional features include: VCC undervoltage lockout, thermal shutdown, gate drive undervoltage lockout, and maximum duty cycle limiter.

The LM5010Ax step-down switching regulator is an enhanced version of the LM5010 with the input operating range extended to 6-V minimum. The LM5010Ax features all the functions needed to implement a low-cost, efficient, buck regulator capable of supplying in excess of 1-A load current. This high-voltage regulator integrates an N-Channel Buck Switch, and is available in thermally enhanced 10-pin WSON and 14-pin HTSSOP packages. The constant ON-time regulation scheme requires no loop compensation resulting in fast load transient response and simplified circuit implementation. The operating frequency remains constant with line and load variations due to the inverse relationship between the input voltage and the ON-time. The valley current limit detection is set at 1.25 A. Additional features include: VCC undervoltage lockout, thermal shutdown, gate drive undervoltage lockout, and maximum duty cycle limiter.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
类型 标题 下载最新的英语版本 日期
* 数据表 LM5010A, LM5010A-Q1 High-Voltage 1-A Step-Down Switching Regulator 数据表 (Rev. F) PDF | HTML 2016年 5月 24日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

LM5010AEVAL — 高电压 1A 降压开关稳压器评估模块

LM5010A High Voltage 1A Step Down Switching Regulator

用户指南: PDF
TI.com 上无现货
仿真模型

LM5010A PSpice Transient Model

SNVM493.ZIP (39 KB) - PSpice Model
仿真模型

LM5010A Unencrypted PSpice Transient Model

SNVM976.ZIP (4 KB) - PSpice Model
计算工具

LM5010AQUICK-CALC — LM5010A 快速入门计算器

模拟工具

PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
参考设计

TIDA-00874 — 具有数字输入和处理功能的高保真 175W D 类音频放大器参考设计

此设计使用高度灵活的 PCM5242 差动输出 DAC 将极高性能的模拟输入 TPA3251D2 D 类放大器转变为具有音频处理功能的数字输入系统。现在,可以通过各种数字输入源实现 TPA3251D2 放大器的完整性能。PCM5242 DAC 的模拟差动输出和高 SNR 是 TPA3251D2 放大器的完整差动模拟输入的完美搭档,可实现出色的噪声性能和极低的失真。通过 PCM5242 上的 miniDSP,可添加音频处理和滤波功能,从而进一步增强终端设备中的音频性能。
测试报告: PDF
原理图: PDF
参考设计

PMP8660 — 提供 15.0V/160mA 且适用于高温环境(105 度)的汽车类降压转换器

This design is a buck converter for automotive applications covering an input voltage range of 30..60V. It provides an output voltage of 15.0V @ 160mA and can operate up to 105 deg ambient temperature.
测试报告: PDF
参考设计

PMP8508 — 5.0V/0.35A 降压转换器(修订版 A)

该设计是用于汽车应用及非汽车应用的降压转换器。它提供 5.0V (0.35A) 的输出电压,输入电压范围为 7.5-24V。它可以用最高 60V 的电压短时间工作。
测试报告: PDF
封装 引脚 下载
HTSSOP (PWP) 14 查看选项
WSON (DPR) 10 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频