LM5010
- Input Voltage Range: 8 V to 75 V
- Valley Current Limit At 1.25 A
- Switching Frequency Can Exceed 1 MHz
- Integrated N-Channel Buck Switch
- Integrated Start-Up Regulator
- No Loop Compensation Required
- Ultra-Fast Transient Response
- Operating Frequency Remains Constant With
Load and Line Variations - Maximum Duty Cycle Limited During Start-Up
- Adjustable Output Voltage
- Precision 2.5-V Feedback Reference
- Thermal Shutdown
- Exposed Thermal Pad for Improved Heat
Dissipation
The LM5010 step-down switching regulator features all the functions needed to implement a low-cost, efficient, buck bias regulator capable of supplying in excess of 1-A load current. This high-voltage regulator contains an N-Channel Buck Switch, and is available in thermally enhanced 10-pin WSON and 14-pin HTSSOP packages. The hysteretic regulation scheme requires no loop compensation, resulting in fast load transient response, and simplifies circuit implementation. The operating frequency remains constant with line and load variations due to the inverse relationship between the input voltage and the ON-time. The valley current limit detection is set at 1.25 A. Additional features include: VCC undervoltage lockout, thermal shutdown, gate drive undervoltage lockout, and maximum duty cycle limiter.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | LM5010 High-Voltage 1-A Step-Down Switching Regulator 数据表 (Rev. G) | PDF | HTML | 2016年 4月 27日 | ||
EVM 用户指南 | AN-1352 LM5010 Evaluation Board (Rev. A) | 2013年 4月 30日 | ||||
EVM 用户指南 | AN-1423 LM5010A Evaluation Board (Rev. A) | 2013年 4月 30日 | ||||
应用手册 | Controlling Output Ripple & Achiev ESR Indep Constant On-Time Reg Designs (Rev. A) | 2013年 4月 23日 | ||||
应用手册 | Controlling Output Ripple & Achiev ESR Indep Constant On-Time Reg Designs (cn) | 最新英语版本 (Rev.A) | 2006年 9月 27日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
TAS3251EVM — TAS3251 175W 立体声/350W 单声道超高清数字输入 D 类放大器评估模块
TAS3251 超高清音频评估模块展示了德州仪器 (TI) 的 TAS3251 集成电路。TAS3251 是一款数字输入高性能 D 类音频放大器,可实现真正的高端音质和 D 类效率。该数字前端采用具有用于高级音频处理(包括 SmartAmp 和 SmartEQ)的集成 DSP 的高性能 Burr-Brown™ DAC。该单芯片解决方案集成降低了总体系统解决方案尺寸和成本。该 DSP 受 TI PurePath™ 控制台图形调节软件支持,可以快速轻松地调节和控制扬声器。D (...)
TPA3244EVM — TPA3244 60W 立体声/110W 峰值超高清模拟输入 D 类音频模块(焊盘朝下)
TPA3245EVM — TPA3245 115W 立体声/230W 单声道超高清模拟输入 D 类音频模块
封装 | 引脚 | 下载 |
---|---|---|
HTSSOP (PWP) | 14 | 查看选项 |
WSON (DPR) | 10 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点