主页 电源管理 直流/直流开关稳压器 降压稳压器 降压转换器(集成开关)

LM5006

正在供货

6V 至 75V 宽输入电压、600mA 恒准时非同步降压稳压器

可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同
LMR38010 正在供货 具有 40µA IQ 的 SIMPLE SWITCHER® 80V、1.0A、2.2MHz 降压转换器 Smaller footprint, lower EMI, lower IQ, higher efficiency and spread spectrum.
TPSM365R6 正在供货 3-65V 输入 1-13V 输出 0.6A 同步降压转换器电源模块 Smaller design with an integrated-inductor power module.

产品详情

Vin (min) (V) 6 Vin (max) (V) 75 Vout (min) (V) 2.5 Vout (max) (V) 75 Iout (max) (A) 0.65 Iq (typ) (mA) 1 Switching frequency (min) (kHz) 50 Switching frequency (max) (kHz) 800 Features Enable, Over Current Protection, Power good, UVLO adjustable Operating temperature range (°C) -40 to 125 Rating Catalog Regulated outputs (#) 1 Control mode Constant on-time (COT) Duty cycle (max) (%) 99 Type Converter
Vin (min) (V) 6 Vin (max) (V) 75 Vout (min) (V) 2.5 Vout (max) (V) 75 Iout (max) (A) 0.65 Iq (typ) (mA) 1 Switching frequency (min) (kHz) 50 Switching frequency (max) (kHz) 800 Features Enable, Over Current Protection, Power good, UVLO adjustable Operating temperature range (°C) -40 to 125 Rating Catalog Regulated outputs (#) 1 Control mode Constant on-time (COT) Duty cycle (max) (%) 99 Type Converter
VSSOP (DGS) 10 14.7 mm² 3 x 4.9

  • Operating input voltage range: 6V to 75V
  • Integrated 80V, N-Channel Buck Switch
  • Internal start-up regulator
  • No Loop compensation required
  • Ultra-Fast Transient Response
  • Operating frequency remains constant with line and load variations
  • Adjustable output voltage from 2.5V
  • Precision internal reference, ±2.5%
  • Intelligent current limit reduces foldback
  • Programmable Input UV detector with status flag output
  • Gate output driver for synchronous rectifier
  • Pre-charge switch enables bootstrap gate drive with no load
  • Thermal shutdown

  • Typical Applications

  • Non-Isolated Telecommunication Buck Regulator
  • Secondary High Voltage Post Regulator
  • +42V Automotive Systems

  • Package

  • MSOP - 10

  • Operating input voltage range: 6V to 75V
  • Integrated 80V, N-Channel Buck Switch
  • Internal start-up regulator
  • No Loop compensation required
  • Ultra-Fast Transient Response
  • Operating frequency remains constant with line and load variations
  • Adjustable output voltage from 2.5V
  • Precision internal reference, ±2.5%
  • Intelligent current limit reduces foldback
  • Programmable Input UV detector with status flag output
  • Gate output driver for synchronous rectifier
  • Pre-charge switch enables bootstrap gate drive with no load
  • Thermal shutdown

  • Typical Applications

  • Non-Isolated Telecommunication Buck Regulator
  • Secondary High Voltage Post Regulator
  • +42V Automotive Systems

  • Package

  • MSOP - 10

  • The LM5006 Step Down Switching Regulator features all of the functions needed to implement a low cost, efficient Buck bias regulator. This high voltage regulator contains an 80V N-Channel MOSFET Switch and a startup regulator. The device is easy to implement and is provided in an MSOP-10 package. The regulator’s control scheme uses an on-time inversely proportional to VIN. This feature results in the operating frequency remaining relatively constant with line and load variations. The control scheme requires no loop compensation, resulting in fast transient response. An intelligent current limit is implemented with a forced off-time which is inversely proportional to VOUT. This scheme ensures short circuit control while providing minimum foldback. Other features include: Thermal Shutdown, VCC Under Voltage Lock-out, Max Duty Cycle Limiter, a Pre-charge Switch, a programmable Under Voltage Detector with a status flag output, and a gate driver output for a synchronous rectifier.


    The LM5006 Step Down Switching Regulator features all of the functions needed to implement a low cost, efficient Buck bias regulator. This high voltage regulator contains an 80V N-Channel MOSFET Switch and a startup regulator. The device is easy to implement and is provided in an MSOP-10 package. The regulator’s control scheme uses an on-time inversely proportional to VIN. This feature results in the operating frequency remaining relatively constant with line and load variations. The control scheme requires no loop compensation, resulting in fast transient response. An intelligent current limit is implemented with a forced off-time which is inversely proportional to VOUT. This scheme ensures short circuit control while providing minimum foldback. Other features include: Thermal Shutdown, VCC Under Voltage Lock-out, Max Duty Cycle Limiter, a Pre-charge Switch, a programmable Under Voltage Detector with a status flag output, and a gate driver output for a synchronous rectifier.


    下载 观看带字幕的视频 视频

    技术文档

    star =有关此产品的 TI 精选热门文档
    未找到结果。请清除搜索并重试。
    查看全部 7
    类型 标题 下载最新的英语版本 日期
    * 数据表 LM5006 80V, 600 mA Constant On-Time Buck Switching Regulator (cn) 数据表 (Rev. A) 最新英语版本 (Rev.B) PDF | HTML 2011年 2月 25日
    选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
    选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
    白皮书 Wide VIN power management ICs simplify white paper (Rev. A) 2013年 9月 19日
    用户指南 AN-2050 LM5006 Evaluation Board (Rev. A) 2013年 4月 25日
    应用手册 AN-2171 Designing Constant-On-Time Buck Regulators for Low Drop-Out Voltage (Rev. A) 2013年 4月 23日
    更多文献资料 高电压负载点电源解决方案 英语版 2012年 2月 27日

    设计和开发

    如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

    评估板

    LM5006EVAL — 用于 LM5006 的评估板

    The LM5006EVAL evaluation board provides the design engineer with a fully functional buck regulator, employing the constant on-time (COT) operating principle. This evaluation board provides a 5V output over an input range of 6V to 75V. The circuit delivers load currents to 500 mA, with current (...)
    用户指南: PDF
    TI.com 上无现货
    仿真模型

    LM5006 PSPICE Transient Model

    SNVM703.ZIP (34 KB) - PSpice Model
    仿真模型

    LM5006 Unencrypted PSpice Transient Model

    SNVMAL5.ZIP (3 KB) - PSpice Model
    计算工具

    LM5006QUICK-CALC — LM5006 快速入门计算器
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
    PMP9676 — 面向 PoE PD 应用的第 1 类非隔离式降压转换器 (5V/560mA) 参考设计

    此转换器用于不需要隔离的 1 类 PoE PD 应用。  TPS2378 PD 控制器加上 LM5006 降压转换器可提供 5V/560mA,通过小巧的尺寸实现高效率。  可以用二极管整流器来配置 LM5006 以实现最低的成本,或用同步 FET 整流器进行配置以提高效率。
    测试报告: PDF
    原理图: PDF
    封装 引脚 下载
    VSSOP (DGS) 10 查看选项

    订购和质量

    包含信息:
    • RoHS
    • REACH
    • 器件标识
    • 引脚镀层/焊球材料
    • MSL 等级/回流焊峰值温度
    • MTBF/时基故障估算
    • 材料成分
    • 鉴定摘要
    • 持续可靠性监测
    包含信息:
    • 制造厂地点
    • 封装厂地点

    推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

    支持和培训

    视频