产品详情

Audio input type Analog Input Architecture Class-AB Speaker channels (max) Mono Rating Automotive Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 3 Load (min) (Ω) 8 Output power (W) 2.4 SNR (dB) 104 THD + N at 1 kHz (%) 0.04 Iq (typ) (mA) 4.4 Control interface I2C Closed/open loop Closed Analog supply (min) (V) 3 Analog supply voltage (max) (V) 5.5 PSRR (dB) 74 Operating temperature range (°C) -40 to 105
Audio input type Analog Input Architecture Class-AB Speaker channels (max) Mono Rating Automotive Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 3 Load (min) (Ω) 8 Output power (W) 2.4 SNR (dB) 104 THD + N at 1 kHz (%) 0.04 Iq (typ) (mA) 4.4 Control interface I2C Closed/open loop Closed Analog supply (min) (V) 3 Analog supply voltage (max) (V) 5.5 PSRR (dB) 74 Operating temperature range (°C) -40 to 105
HTSSOP (PWP) 14 32 mm² 5 x 6.4
  • Output Fault Detection
  • I2C Volume and Mode Control
  • Input Mixer and Multiplexer
  • High PSRR
  • Individual 32-Step Volume Control
  • Short Circuit and Thermal Protection
  • Advanced Click-and-Pop Suppression
  • Low-Power Shutdown Mode
  • Available in 14-Pin HTSSOP Package
  • Key Specifications:
    • Output Power at VDD = 5 V, RL = 8 Ω,
      THD+N ≤ 1% 1.3 W (Typical)
    • Quiescent Power Supply Current at 5 V,
      6 mA (Typical)
    • PSRR at 1 kHz 74 dB (Typical)
    • Shutdown current 0.01 µA (Typical)
  • Output Fault Detection
  • I2C Volume and Mode Control
  • Input Mixer and Multiplexer
  • High PSRR
  • Individual 32-Step Volume Control
  • Short Circuit and Thermal Protection
  • Advanced Click-and-Pop Suppression
  • Low-Power Shutdown Mode
  • Available in 14-Pin HTSSOP Package
  • Key Specifications:
    • Output Power at VDD = 5 V, RL = 8 Ω,
      THD+N ≤ 1% 1.3 W (Typical)
    • Quiescent Power Supply Current at 5 V,
      6 mA (Typical)
    • PSRR at 1 kHz 74 dB (Typical)
    • Shutdown current 0.01 µA (Typical)

The LM48100Q-Q1 is a single supply, mono, bridge-tied load amplifier with I2C volume control, ideal for automotive applications. A comprehensive output fault detection system senses the load conditions, protecting the device during short circuit events, as well as detecting open circuit conditions.

Operating from a single 5-V supply, the LM48100Q-Q1 delivers 1.3 W of continuous output power to an 8 Ω load with < 1% THD+N. Flexible power supply requirements allow operation from 3 V to 5.5 V. High power supply rejection ratio (PSRR), 74 dB at 1 kHz, allows the device to operate in noisy environments without additional power supply conditioning.

The LM48100Q-Q1 features dual audio inputs that can be mixed/multiplexed to the device output. Each input path has its own independent, 32-step volume control. The mixer, volume control and device mode select are controlled through an I2C compatible interface. An open drain FAULT output indicates when a fault has occurred. Comprehensive output short circuit and thermal overload protection prevent the device from being damaged during a fault condition.

A low power shutdown mode reduces supply current consumption to 0.01 µA. Superior click and pop suppression eliminates audible transients on power-up/down and during shutdown. The LM48100Q-Q1 is available in an 14-pin HTSSOP PowerPAD™ IC package.

The LM48100Q-Q1 is a single supply, mono, bridge-tied load amplifier with I2C volume control, ideal for automotive applications. A comprehensive output fault detection system senses the load conditions, protecting the device during short circuit events, as well as detecting open circuit conditions.

Operating from a single 5-V supply, the LM48100Q-Q1 delivers 1.3 W of continuous output power to an 8 Ω load with < 1% THD+N. Flexible power supply requirements allow operation from 3 V to 5.5 V. High power supply rejection ratio (PSRR), 74 dB at 1 kHz, allows the device to operate in noisy environments without additional power supply conditioning.

The LM48100Q-Q1 features dual audio inputs that can be mixed/multiplexed to the device output. Each input path has its own independent, 32-step volume control. The mixer, volume control and device mode select are controlled through an I2C compatible interface. An open drain FAULT output indicates when a fault has occurred. Comprehensive output short circuit and thermal overload protection prevent the device from being damaged during a fault condition.

A low power shutdown mode reduces supply current consumption to 0.01 µA. Superior click and pop suppression eliminates audible transients on power-up/down and during shutdown. The LM48100Q-Q1 is available in an 14-pin HTSSOP PowerPAD™ IC package.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
类型 标题 下载最新的英语版本 日期
* 数据表 LM48100Q-Q1 Boomer Mono, 1.3-W Audio Power Amplifier With Output Fault Detection and Volume Control 数据表 (Rev. E) PDF | HTML 2015年 11月 20日
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
HTSSOP (PWP) 14 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频