产品详情

Audio input type Analog Input Architecture Class-AB Speaker channels (max) Stereo Rating Catalog Power stage supply (max) (V) 60 Power stage supply (min) (V) 20 Load (min) (Ω) 4 Output power (W) 50 SNR (dB) 112 THD + N at 1 kHz (%) 0.06 Iq (typ) (mA) 24 Control interface Hardware Closed/open loop Open Analog supply (min) (V) 20 Analog supply voltage (max) (V) 66 PSRR (dB) 125 Operating temperature range (°C) 0 to 70
Audio input type Analog Input Architecture Class-AB Speaker channels (max) Stereo Rating Catalog Power stage supply (max) (V) 60 Power stage supply (min) (V) 20 Load (min) (Ω) 4 Output power (W) 50 SNR (dB) 112 THD + N at 1 kHz (%) 0.06 Iq (typ) (mA) 24 Control interface Hardware Closed/open loop Open Analog supply (min) (V) 20 Analog supply voltage (max) (V) 66 PSRR (dB) 125 Operating temperature range (°C) 0 to 70
TO-220 (NDL) 15 191.6915 mm² 20.02 x 9.575
  • SPiKe Protection
  • Minimal Amount of External Components Necessary
  • Quiet Fade-In/Out Mute Mode
  • Non-Isolated 15-Lead TO-220 Package
  • Wide Supply Range 20V - 78V

Key Specifications

  • THD+N at 1kHz at 2 x 30W Continuous Average Output Power Into 8Ω 0.1% (Max)
  • THD+N at 1kHz at Continuous Average Output Power of 2 x 30W Into 8Ω 0.009% (Typ)

All trademarks are the property of their respective owners.

  • SPiKe Protection
  • Minimal Amount of External Components Necessary
  • Quiet Fade-In/Out Mute Mode
  • Non-Isolated 15-Lead TO-220 Package
  • Wide Supply Range 20V - 78V

Key Specifications

  • THD+N at 1kHz at 2 x 30W Continuous Average Output Power Into 8Ω 0.1% (Max)
  • THD+N at 1kHz at Continuous Average Output Power of 2 x 30W Into 8Ω 0.009% (Typ)

All trademarks are the property of their respective owners.

The LM4766 is a stereo audio amplifier capable of delivering typically 40W per channel with the non-isolated "NDL" package and 30W per channel with the isolated "NDB" package of continuous average output power into an 8Ω load with less than 0.1% (THD+N).

The performance of the LM4766, utilizing its Self Peak Instantaneous Temperature (°Ke) (SPiKe) Protection Circuitry, places it in a class above discrete and hybrid amplifiers by providing an inherently, dynamically protected Safe Operating Area (SOA). SPiKe Protection means that these parts are safeguarded at the output against overvoltage, undervoltage, overloads, including thermal runaway and instantaneous temperature peaks.

Each amplifier within the LM4766 has an independent smooth transition fade-in/out mute that minimizes output pops. The IC's extremely low noise floor at 2µV and its extremely low THD+N value of 0.06% at the rated power make the LM4766 optimum for high-end stereo TVs or minicomponent systems.

The LM4766 is a stereo audio amplifier capable of delivering typically 40W per channel with the non-isolated "NDL" package and 30W per channel with the isolated "NDB" package of continuous average output power into an 8Ω load with less than 0.1% (THD+N).

The performance of the LM4766, utilizing its Self Peak Instantaneous Temperature (°Ke) (SPiKe) Protection Circuitry, places it in a class above discrete and hybrid amplifiers by providing an inherently, dynamically protected Safe Operating Area (SOA). SPiKe Protection means that these parts are safeguarded at the output against overvoltage, undervoltage, overloads, including thermal runaway and instantaneous temperature peaks.

Each amplifier within the LM4766 has an independent smooth transition fade-in/out mute that minimizes output pops. The IC's extremely low noise floor at 2µV and its extremely low THD+N value of 0.06% at the rated power make the LM4766 optimum for high-end stereo TVs or minicomponent systems.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相似
TPA3116D2 正在供货 50W 立体声、100W 单声道、4.5V 至 26V 电源电压、模拟输入 D 类音频放大器,带 SpeakerGuard™ This product is a higher power 50-W stereo analog-input class D amplifier

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
类型 标题 下载最新的英语版本 日期
* 数据表 LM4766 Overture Audio Pwr Amp Series Dual 40W Audio Pwr Amp w/ Mute 数据表 (Rev. F) 2013年 3月 21日
应用手册 Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) 2019年 8月 26日
应用手册 AN-1849 An Audio Amplifier Power Supply Design (Rev. C) 2019年 6月 27日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

仿真模型

LM4766 TINA-TI Reference Design

SNAM060.TSC (899 KB) - TINA-TI Reference Design
仿真模型

LM4766 TINA-TI Spice Model

SNAM059.ZIP (22 KB) - TINA-TI Spice Model
仿真模型

LM4766 Unencrypted PSpice Model Package (Rev. A)

SNAM061A.ZIP (25 KB) - PSpice Model
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
TO-220 (NDL) 15 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频