LM4132 SOT23 精密低压降电压基准 | 德州仪器 TI.com.cn

LM4132 (正在供货)

SOT23 精密低压降电压基准

SOT23 精密低压降电压基准 - LM4132
数据表
 

备选器件推荐

  • LM4140  - 器件与被比较器件具有相似功能,但并不功能等效。   Ultra-low noise SOIC package alternative
  • REF5025  -  Low-noise and low temperature drift alternative
  • REF2025  -  Dual output and low-power alternative
  • LM4050-N  -  Shunt Reference
  • LM4030  -  Shunt Reference

描述

The LM4132 family of precision voltage references performs comparable to the best laser-trimmed bipolar references, but in cost-effective CMOS technology. The key to this breakthrough is the use of EEPROM registers for correction of curvature, temperature coefficient (tempco), and accuracy on a CMOS band-gap architecture allowing package-level programming to overcome assembly shift. The shifts in voltage accuracy and tempco during assembly of die into plastic packages limit the accuracy of references trimmed with laser techniques.

Unlike other LDO references, the LM4132 can deliver up to 20 mA and does not require an output capacitor or buffer amplifier. These advantages along with the SOT-23 packaging are important for space-critical applications.

Series references provide lower power consumption than shunt references, because they do not have to idle the maximum possible load current under no-load conditions. This advantage, the low quiescent current (60 µA), and the low dropout voltage (400 mV) make the LM4132 ideal for battery-powered solutions.

The LM4132 is available in five grades (A, B, C, D and E) for greater flexibility. The best grade devices (A) have an initial accuracy of 0.05% with a specified temperature coefficient of 10 ppm/°C or less, while the lowest grade devices (E) have an initial accuracy of 0.5% and a tempco of 30 ppm/°C.

特性

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
  • Output Initial Voltage Accuracy: 0.05%
  • Low Temperature Coefficient: 10 ppm/°C
  • Low Supply Current: 60 µA
  • Enable Pin Allowing a 3-µA Shutdown Mode
  • 20-mA Output Current
  • Voltage Options: 1.8 V, 2.048 V, 2.5 V, 3 V, 3.3 V, 4.096 V
  • Custom Voltage Options Available (1.8 V to 4.096 V)
  • VIN Range of VREF + 400 mV to 5.5 V at 10 mA
  • Stable With Low-ESR Ceramic Capacitors

查看更多内容

参数 与其它产品相比 串联电压基准

 
VO (V)
Initial Accuracy (Max) (%)
Temp Coeff (Max) (ppm/ degree C)
Rating
Operating Temperature Range (C)
Iout/Iz (Max) (mA)
Iq (Typ) (uA)
Shutdown Current (Typ) (uA)
Iq (Max) (uA)
Features
Package Group
Vin (Min) (V)
Vin (Max) (V)
LM4132 LM4120 LM4128 LM4128-Q1 LM4132-Q1 LM4140
1.8
2.048
2.5
3
3.3
4.096    
1.8
2.048
2.5
3
3.3
4.096
5    
1.8
2.048
2.5
3
3.3
4.096    
1.8
2.048
2.5
3
3.3
4.096    
2.5
3
3.3    
1.024
1.25
2.048
2.5
4.096    
0.05
0.1
0.2
0.4    
0.2
0.5    
0.1
0.2
0.5
1    
0.1
0.2
0.5
1    
0.05
0.1
0.2
0.4    
0.1    
10
20
30    
50     100
75    
100
75    
10
20
30    
3
6
10    
Catalog     Catalog     Catalog     Automotive     Automotive     Catalog    
-40 to 125     -40 to 85     -40 to 125     -40 to 125     -40 to 125     0 to 70    
20     5     20     20     20     8    
60     160     60     60     60     230
265    
3     2     3     3     3     0.1    
100     275     100     100     100     320
375
350
400    
Enable pin     Enable pin     Enable pin     Enable pin     Enable pin     Enable pin    
SOT-23     SOT-23     SOT-23     SOT-23     SOT-23     SOIC    
2.2     2     2.2     2.2     2.2     1.8    
5.5     12     5.5     5.5     5.5     5.5    

其它合格版本 LM4132

版本 器件型号 定义
汽车电子 LM4132-Q1 Q100 适用于追求零缺陷的高可靠性汽车电子应用的器件