LM4128 (正在供货)

SOT-23 精密微功耗串联电压基准

SOT-23 精密微功耗串联电压基准 - LM4128
数据表
 

备选器件推荐

描述

Ideal for space critical applications, the LM4128 precision voltage reference is available in the SOT-23 surface-mount package. The LM4128’s advanced design eliminates the need for an external stabilizing capacitor while ensuring stability with capacitive loads up to 10 µF, thus making the LM4128 easy to use.

Series references provide lower power consumption than shunt references, since they do not have to idle the maximum possible load current under no load conditions. This advantage, the low quiescent current (60 µA), and the low dropout voltage (400 mV) make the LM4128 ideal for battery-powered solutions.

The LM4128 is available in four grades (A, B, C, and D) for greater flexibility. The best grade devices (A) have an initial accuracy of 0.1% with ensured temperature coefficient of 75 ppm/°C or less, while the lowest grade parts (D) have an initial accuracy of 1.0% and a tempco of 100 ppm/°C.

特性

  • Output Voltage Initial Accuracy 0.1%
  • Low Temperature Coefficient 75 ppm/°C
  • Low Supply Current, 60 µA
  • Enable Pin Allowing a 3 µA Shutdown Mode
  • Up to 20 mA Output Current
  • Voltage Options 1.8V, 2.048V, 2.5V, 3.0V, 3.3V, 4.096V
  • Custom Voltage Options Available (1.8V to 4.096V)
  • VIN Range of VREF + 400 mV to 5.5V @10 mA
  • Stable with Low ESR Ceramic Capacitors
  • 5-Pin SOT-23 Package
  • −40°C to 125°C Junction Temperature Range
  • LM4128AQ/BQ/CQ/DQ are AEC-Q100 Grade 1 Qualified and are Manufactured on an Automotive Grade Flow

All trademarks are the property of their respective owners.

查看更多内容

参数 与其它产品相比 串联电压基准

 
VO (V)
Initial Accuracy (Max) (%)
Temp Coeff (Max) (ppm/ degree C)
Rating
Operating Temperature Range (C)
Iout/Iz (Max) (mA)
Iq (Typ) (uA)
Shutdown Current (Typ) (uA)
Iq (Max) (uA)
Features
Package Group
Vin (Min) (V)
Vin (Max) (V)
LM4128 LM4120 LM4128-Q1 LM4132 LM4132-Q1 LM4140
1.8
2.048
2.5
3
3.3
4.096   
1.8
2.048
2.5
3
3.3
4.096
5   
1.8
2.048
2.5
3
3.3
4.096   
1.8
2.048
2.5
3
3.3
4.096   
2.5
3
3.3   
1.024
1.25
2.048
2.5
4.096   
0.1
0.2
0.5
1   
0.2
0.5   
0.1
0.2
0.5
1   
0.05
0.1
0.2
0.4   
0.05
0.1
0.2
0.4   
0.1   
100
75   
50    100
75   
10
20
30   
10
20
30   
3
6
10   
Catalog    Catalog    Automotive    Catalog    Automotive    Catalog   
-40 to 125    -40 to 85    -40 to 125    -40 to 125    -40 to 125    0 to 70   
20    5    20    20    20    8   
60    160    60    60    60    230
265   
3    2    3    3    3    0.1   
100    275    100    100    100    320
375
350
400   
Enable pin    Enable pin    Enable pin    Enable pin    Enable pin    Enable pin   
SOT-23    SOT-23    SOT-23    SOT-23    SOT-23    SOIC   
2.2    2    2.2    2.2    2.2    1.8   
5.5    12    5.5    5.5    5.5    5.5   

其它合格版本 LM4128

版本 器件型号 定义
汽车电子 LM4128-Q1 Q100 适用于追求零缺陷的高可靠性汽车电子应用的器件