LM4050-N

正在供货

50ppm/°C 精密微功耗并联电压基准

产品详情

VO (V) 2.048, 2.5, 4.096, 4.1, 5, 8.192, 10 Initial accuracy (max) (%) 0.1, 0.2, 0.5 VO adj (min) (V) 2.048 VO adj (max) (V) 10 Iz for regulation (min) (µA) 45 Reference voltage (V) Fixed Rating Catalog Temp coeff (max) (ppm/°C) 50 Operating temperature range (°C) -40 to 125 Iout/Iz (max) (mA) 15
VO (V) 2.048, 2.5, 4.096, 4.1, 5, 8.192, 10 Initial accuracy (max) (%) 0.1, 0.2, 0.5 VO adj (min) (V) 2.048 VO adj (max) (V) 10 Iz for regulation (min) (µA) 45 Reference voltage (V) Fixed Rating Catalog Temp coeff (max) (ppm/°C) 50 Operating temperature range (°C) -40 to 125 Iout/Iz (max) (mA) 15
SOT-23 (DBZ) 3 6.9204 mm² 2.92 x 2.37
  • Small Package: SOT-23
  • No Output Capacitor Required
  • Tolerates Capacitive Loads
  • Fixed Reverse Breakdown Voltages of 2.048 V,
    2.5 V, 4.096 V, 5 V, 8.192 V, and 10 V
  • Key Specifications (LM4050-N)
    • Output Voltage Tolerance (A Grade, 25°C)
      ±0.1% (Maximum)
    • Low Output Noise (10 Hz to 10 kHz) 41 µVrms
      (Typical)
    • Wide Operating Current Range 60 µA to 15
      mA
    • Industrial Temperature Range –40°C to 85°C
    • Extended Temperature Range –40°C to 125°C
    • Low Temperature Coefficient 50 ppm/°C (max)
    • LM4050-N-Q1 is AEC-Q100 Grade 1 Qualified
      and are Manufactured on an Automotive
      Grade Flow
  • Small Package: SOT-23
  • No Output Capacitor Required
  • Tolerates Capacitive Loads
  • Fixed Reverse Breakdown Voltages of 2.048 V,
    2.5 V, 4.096 V, 5 V, 8.192 V, and 10 V
  • Key Specifications (LM4050-N)
    • Output Voltage Tolerance (A Grade, 25°C)
      ±0.1% (Maximum)
    • Low Output Noise (10 Hz to 10 kHz) 41 µVrms
      (Typical)
    • Wide Operating Current Range 60 µA to 15
      mA
    • Industrial Temperature Range –40°C to 85°C
    • Extended Temperature Range –40°C to 125°C
    • Low Temperature Coefficient 50 ppm/°C (max)
    • LM4050-N-Q1 is AEC-Q100 Grade 1 Qualified
      and are Manufactured on an Automotive
      Grade Flow

Ideal for space-critical applications, the LM4050-N precision voltage reference is available in the sub-miniature (3 mm × 1.3 mm) SOT-23 surface-mount package. The LM4050-N design eliminates the need for an external stabilizing capacitor while ensuring stability with any capacitive load, thus making the LM4050-N easy to use. Further reducing design effort is the availability of several fixed reverse breakdown voltages: 2.048 V, 2.5 V, 4.096 V, 5 V, 8.192 V, and 10 V. The minimum operating current increases from 60 µA for the LM4050-N-2.0 to 100 µA for the LM4050-N-10.0. All versions have a maximum operating current of 15 mA.

The LM4050-N utilizes fuse and Zener-zap reverse breakdown voltage trim during wafer sort to ensure that the prime parts have an accuracy of better than ±0.1% (A grade) at 25°C. Bandgap reference temperature drift curvature correction and low dynamic impedance ensure stable reverse breakdown voltage accuracy over a wide range of operating temperatures and currents.

All grades and voltage options of the LM4050-N are available in both an industrial temperature range (–40°C and 85°C) and an extended temperature range (–40°C and 125°C).

Ideal for space-critical applications, the LM4050-N precision voltage reference is available in the sub-miniature (3 mm × 1.3 mm) SOT-23 surface-mount package. The LM4050-N design eliminates the need for an external stabilizing capacitor while ensuring stability with any capacitive load, thus making the LM4050-N easy to use. Further reducing design effort is the availability of several fixed reverse breakdown voltages: 2.048 V, 2.5 V, 4.096 V, 5 V, 8.192 V, and 10 V. The minimum operating current increases from 60 µA for the LM4050-N-2.0 to 100 µA for the LM4050-N-10.0. All versions have a maximum operating current of 15 mA.

The LM4050-N utilizes fuse and Zener-zap reverse breakdown voltage trim during wafer sort to ensure that the prime parts have an accuracy of better than ±0.1% (A grade) at 25°C. Bandgap reference temperature drift curvature correction and low dynamic impedance ensure stable reverse breakdown voltage accuracy over a wide range of operating temperatures and currents.

All grades and voltage options of the LM4050-N are available in both an industrial temperature range (–40°C and 85°C) and an extended temperature range (–40°C and 125°C).

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同
LM4030 正在供货 超高精度并联电压基准 Enhanced accuracy (0.05%) with lower temperature drift (10 ppm/°C)

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 标题 下载最新的英语版本 日期
* 数据表 LM4050-N/-Q1 Precision Micropower Shunt Voltage Reference 数据表 (Rev. G) PDF | HTML 2015年 9月 30日
应用手册 关于数据转换器的基准电压选择和设计提示 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2024年 1月 10日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

仿真模型

LM4050-NA10P0 PSpice Transient Model

SNOM381.ZIP (25 KB) - PSpice Model
仿真模型

LM4050-NA10P0 Unencrypted PSpice Transient Model

SNOM510.ZIP (1 KB) - PSpice Model
仿真模型

LM4050-NA2P048 PSpice Transient Model

SNOM374.ZIP (25 KB) - PSpice Model
仿真模型

LM4050-NA2P048 Unencrypted PSpice Transient Model

SNOM537.ZIP (1 KB) - PSpice Model
仿真模型

LM4050-NA2P5 PSpice Transient Model (Rev. A)

SNOM376A.ZIP (130 KB) - PSpice Model
仿真模型

LM4050-NA2P5 Unencrypted PSpice Transient Model (Rev. A)

SNOM521A.ZIP (1 KB) - PSpice Model
仿真模型

LM4050-NA4P096 PSpice Transient Model

SNOM387.ZIP (25 KB) - PSpice Model
仿真模型

LM4050-NA4P096 Unencrypted PSpice Transient Model

SNOM535.ZIP (1 KB) - PSpice Model
仿真模型

LM4050-NA5P0 PSpice Transient Model

SNOM388.ZIP (25 KB) - PSpice Model
仿真模型

LM4050-NA5P0 Unencrypted PSpice Transient Model

SNOM516.ZIP (1 KB) - PSpice Model
仿真模型

LM4050-NA8P192 PSpice Transient Model

SNOM383.ZIP (25 KB) - PSpice Model
仿真模型

LM4050-NA8P192 Unencrypted PSpice Transient Model

SNOM512.ZIP (1 KB) - PSpice Model
仿真模型

LM4050-NB10P0 PSpice Transient Model

SNOM386.ZIP (25 KB) - PSpice Model
仿真模型

LM4050-NB10P0 Unencrypted PSpice Transient Model

SNOM515.ZIP (1 KB) - PSpice Model
仿真模型

LM4050-NB2P048 PSpice Transient Model

SNOM377.ZIP (25 KB) - PSpice Model
仿真模型

LM4050-NB2P048 Unencrypted PSpice Transient Model

SNOM538.ZIP (1 KB) - PSpice Model
仿真模型

LM4050-NB2P5 PSpice Transient Model

SNOM375.ZIP (25 KB) - PSpice Model
仿真模型

LM4050-NB2P5 Unencrypted PSpice Transient Model

SNOM519.ZIP (1 KB) - PSpice Model
仿真模型

LM4050-NB4P096 Unencrypted PSpice Transient Model Package (Rev. A)

SNOM385A.ZIP (23 KB) - PSpice Model
仿真模型

LM4050-NB5P0 PSpice Transient Model

SNOM382.ZIP (25 KB) - PSpice Model
仿真模型

LM4050-NB5P0 Unencrypted PSpice Transient Model

SNOM511.ZIP (1 KB) - PSpice Model
仿真模型

LM4050-NB8P192 PSpice Transient Model

SNOM384.ZIP (25 KB) - PSpice Model
仿真模型

LM4050-NB8P192 Unencrypted PSpice Transient Model

SNOM513.ZIP (1 KB) - PSpice Model
仿真模型

LM4050-NC10P0 PSpice Transient Model

SNOM379.ZIP (25 KB) - PSpice Model
仿真模型

LM4050-NC10P0 Unencrypted PSpice Transient Model

SNOM518.ZIP (1 KB) - PSpice Model
仿真模型

LM4050-NC2P048 PSpice Transient Model

SNOM373.ZIP (25 KB) - PSpice Model
仿真模型

LM4050-NC2P048 Unencrypted PSpice Transient Model

SNOM536.ZIP (1 KB) - PSpice Model
仿真模型

LM4050-NC2P5 PSpice Transient Model

SNOM372.ZIP (25 KB) - PSpice Model
仿真模型

LM4050-NC2P5 Unencrypted PSpice Transient Model

SNOM517.ZIP (1 KB) - PSpice Model
仿真模型

LM4050-NC4P096 PSpice Transient Model

SNOM378.ZIP (25 KB) - PSpice Model
仿真模型

LM4050-NC4P096 Unencrypted PSpice Transient Model

SNOM534.ZIP (1 KB) - PSpice Model
仿真模型

LM4050-NC5P0 PSpice Transient Model

SNOM389.ZIP (25 KB) - PSpice Model
仿真模型

LM4050-NC5P0 Unencrypted PSpice Transient Model

SNOM520.ZIP (1 KB) - PSpice Model
仿真模型

LM4050-NC8P192 PSpice Transient Model

SNOM380.ZIP (25 KB) - PSpice Model
仿真模型

LM4050-NC8P192 Unencrypted PSpice Transient Model

SNOM509.ZIP (1 KB) - PSpice Model
仿真模型

LM4050A25 PSpice Transient Model

SNOM326.ZIP (51 KB) - PSpice Model
仿真模型

LM4050A25 Unencrypted PSpice Transient Model

SNOM666.ZIP (1 KB) - PSpice Model
仿真模型

LM4050_NA10P0 TINA-TI Reference Design

SNOM439.TSC (71 KB) - TINA-TI Reference Design
仿真模型

LM4050_NA10P0 TINA-TI Transient Spice Model

SNOM438.ZIP (8 KB) - TINA-TI Spice Model
仿真模型

LM4050_NA2P048 TINA-TI Transient Reference Design

SNOM441.TSC (72 KB) - TINA-TI Reference Design
仿真模型

LM4050_NA2P048 TINA-TI Transient Spice Model

SNOM440.ZIP (8 KB) - TINA-TI Spice Model
仿真模型

LM4050_NA2P5 TINA-TI Reference Design

SNOM437.TSC (72 KB) - TINA-TI Reference Design
仿真模型

LM4050_NA2P5 TINA-TI Transient Spice Model

SNOM436.ZIP (8 KB) - TINA-TI Spice Model
仿真模型

LM4050_NA4P096 TINA-TI Transient Reference Design

SNOM435.TSC (72 KB) - TINA-TI Reference Design
仿真模型

LM4050_NA4P096 TINA-TI Transient Spice Model

SNOM434.ZIP (8 KB) - TINA-TI Spice Model
仿真模型

LM4050_NA5P0 TINA-TI Reference Design

SNOM432.TSC (72 KB) - TINA-TI Reference Design
仿真模型

LM4050_NA5P0 TINA-TI Transient Spice Model

SNOM433.ZIP (8 KB) - TINA-TI Spice Model
仿真模型

LM4050_NA8P192 TINA-TI Transient Reference Design

SNOM443.TSC (73 KB) - TINA-TI Reference Design
仿真模型

LM4050_NA8P192 TINA-TI Transient Spice Model

SNOM442.ZIP (8 KB) - TINA-TI Spice Model
仿真模型

LM4050_NB4P096 Unencrypted PSpice Transient Model

SNOM514.ZIP (1 KB) - PSpice Model
计算工具

SHUNT_VOLTAGE_REFERENCE_RESISTOR_CALCULATOR Shunt Voltage Reference External Resistor Quick Start Calculator

This external resistor quick-start calculator tool lets you easily calculate valid external resistor values relative to voltage reference, supply and load-current bounds. With these inputs, you can instantly view the resulting calculations and use the color-coded indications to understand (...)

支持的产品和硬件

支持的产品和硬件

产品
芯片与晶圆服务
LM336-2.5-MIL 并联电压基准
并联电压基准
ATL431 2.5V 低 IQ 可调节精密并联稳压器 LM136-2.5-N 电压基准二极管 LM136-5.0 5.0V 基准二极管 LM136-5.0QML 5.0V 基准二极管 LM136A-2.5QML 2.5V 基准二极管 LM136A-2.5QML-SP 耐辐射 QMLV、2.5V 并联电压基准 LM136A-5.0QML 5.0V 基准二极管 LM185-1.2-N 微功耗电压基准二极管 LM185-1.2QML 微功耗电压基准二极管 LM185-1.2QML-SP 耐辐射 QMLV、1.2V 并联电压基准 LM185-2.5-N 微功耗电压基准二极管 LM185-2.5QML 微功耗电压基准二极管 LM185-2.5QML-SP 航天级 QMLV 2.5V 并联电压基准 LM185-ADJ 可调节微功耗电压基准 LM185QML 可调节微功耗电压基准 LM285-1.2 具有 -40°C 至 +85°C 工作温度范围的 1.235V 微功耗基准电压 LM285-1.2-N 温度范围为 -40°C 至 +85°C 的 1.235V 微功耗基准电压二极管 LM285-2.5 具有 -40°C 至 +85°C 工作温度范围的 2.5V 微功耗基准电压 LM285-2.5-N 温度范围为 -40°C 至 +85°C 的 2.5V 微功耗基准电压二极管 LM285-ADJ 可调节、85°C、微功耗电压基准 LM336-2.5 具有 0°C 至 70°C 工作温度范围的 2.5V 集成参考电路 LM336-2.5-N 电压基准二极管 LM336-5.0 5V 基准电压二极管 LM385-1.2 具有 0°C 至 70°C 工作温度范围的 1.235V、2%、微功耗基准电压 LM385-1.2-MIL 微功耗电压基准源 LM385-1.2-N 温度范围为 0°C 至 70°C 的 1.235V 微功耗基准电压二极管 LM385-2.5 2.5V、2%、70°C、微功耗基准电压 LM385-2.5-N 温度范围为 0°C 至 70°C 的 2.5V 微功耗基准电压二极管 LM385-ADJ 可调节、70°C、微功耗电压基准 LM4030 超高精度并联电压基准 LM4040 固定和电压、45µA、精密微功耗并联电压基准 LM4040-N 100ppm/°C 精密微功耗并联电压基准 LM4040-N-Q1 汽车类 100ppm/°C 精密微功耗并联电压基准 LM4041-N 固定和可调节、45µA、精密微功耗并联电压基准 LM4041-N-Q1 汽车类精密微功耗并联电压基准 LM4050-N 50ppm/°C 精密微功耗并联电压基准 LM4050-N-Q1 汽车类 50ppm/°C 精密微功耗并联电压基准 LM4050QML-SP 耐辐射 QMLV、2.5V 或 5V 并联电压基准 LM4051-N 固定和可调节、精密微功耗并联电压基准 LM431 精度为 2%、1% 或 0.5% 的可调精密齐纳并联稳压器 LM4431 微功耗并联电压基准 LMV431 1.5%、低电压 (1.24V) 可调节精密并联稳压器 LMV431A 1%、低电压 (1.24V) 可调节精密并联稳压器 LMV431B 0.5%、低电压 (1.24V) 可调节精密并联稳压器
电流基准
LM134 3 端子可调节电流源 LM234 100°C 3 引脚可调节电流源 LM334 具有 0°C 至 70°C 工作温度范围的 3 引脚可调节电流源
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
SOT-23 (DBZ) 3 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频