LM4030 SOT-23 超高精密并联电压基准 | 德州仪器 TI.com.cn

LM4030 (正在供货)

SOT-23 超高精密并联电压基准

SOT-23 超高精密并联电压基准 - LM4030
数据表
 

备选器件推荐

  • LM4140  -  Ultra-High Precision, Low Noise Series Reference

描述

The LM4030 is an ultra-high precision shunt voltage reference, having exceptionally high initial accuracy (0.05%) and temperature stability (10ppm/°C). The LM4030 is available with fixed voltage options of 2.5V and 4.096V. Despite the tiny SOT-23 package, the LM4030 exhibits excellent thermal hysteresis (75ppm) and long-term stability (40ppm) as well as immunity to board stress effects.

The LM4030 is designed to operate without an external capacitor, but any capacitor up to 10µF may be used. The LM4030 can be powered off as little as 120µA (max) but is capable of shunting up to 30mA continuously. As with any shunt reference, the LM4030 can be powered off of virtually any supply and is a simple way to generate a highly accurate system reference.

The LM4030 is available in three grades (A, B, and C). The best grade devices (A) have an initial accuracy of 0.05% with ensured temperature coefficient of 10 ppm/°C or less, while the lowest grade parts (C) have an initial accuracy of 0.15% and a temperature coefficient of 30 ppm/°C.

特性

  • High Output Voltage Accuracy 0.05%
  • Low Temperature Coefficient 10 ppm/°C
  • Extended Temperature Operation -40-125°C
  • Excellent Thermal Hysteresis, 75ppm
  • Excellent Long-Term Stability, 40ppm
  • High Immunity to Board Stress Effects
  • Capable of Handling 50 mA Transients
  • Voltage Options 2.5V, 4.096V
  • SOT-23 Package

All trademarks are the property of their respective owners.

查看更多内容

参数 与其它产品相比 分流电压基准

 
Reference Voltage
VO (V)
VO Adj (Min) (V)
VO Adj (Max) (V)
Initial Accuracy (Max) (%)
Temp Coeff (Max) (ppm/ degree C)
Rating
Operating Temperature Range (C)
Iz for Regulation (Min) (uA)
Iout/Iz (Max) (mA)
Package Group
Iref (uA)
I I(dev) (uA)
LM4030 LM4040-N LM4040-N-Q1 LM4041-N LM4041-N-Q1 LM4050-N LM4050-N-Q1
Fixed     Fixed     Fixed     Adjustable
Fixed    
Adjustable
Fixed    
Fixed     Fixed    
2.5
4.096    
2.048
2.5
3
4.096
5
8.192
10    
2.5
3    
1.225     1.225     2.048
2.5
4.096
5
8.192
10    
2.048
2.5
4.096
5
8.192
10    
2.5     2.048     2.048     1.24     1.24     2.048     2.048    
4.096     10     3     10     10     10     10    
0.05
0.1
0.15    
0.1
0.2
0.5
1
2    
0.1
0.2
0.5
1
2    
0.1
0.2
0.5
1
2    
0.1
0.2
0.5
1
2    
0.1
0.2
0.5    
0.1
0.2
0.5    
10
20
30    
100
150    
100
150    
100
150    
100
150    
50     50    
Catalog     Catalog     Automotive     Catalog     Automotive     Catalog     Automotive    
-40 to 125     -40 to 85     -40 to 125     -40 to 125
-40 to 85    
-40 to 125
-40 to 85    
-40 to 125
-40 to 85    
-40 to 125
-40 to 85    
120     60
60
62
68
74
91
100    
60
60
62
68
74
91
100    
60     60     60
60
68
74
91
100    
60
60
68
74
91
100    
30     15     15     12     12     15     15    
SOT-23 | 5     SC70 | 5
SOT-23 | 3
TO-92 | 3    
SOT-23 | 3     SC70 | 5
SOT-23 | 3
TO-92 | 3    
SOT-23 | 3     SOT-23 | 3     SOT-23 | 3    
      0.06     0.06        
      0.09     0.09