产品详情

Audio input type Analog Input Architecture Class-AB Speaker channels (max) Mono Rating Catalog Power stage supply (max) (V) 94 Power stage supply (min) (V) 20 Load (min) (Ω) 4 Output power (W) 68 SNR (dB) 110 THD + N at 1 kHz (%) 0.03 Iq (typ) (mA) 50 Control interface Hardware Closed/open loop Open Analog supply (min) (V) 20 Analog supply voltage (max) (V) 84 PSRR (dB) 120 Operating temperature range (°C) 0 to 70
Audio input type Analog Input Architecture Class-AB Speaker channels (max) Mono Rating Catalog Power stage supply (max) (V) 94 Power stage supply (min) (V) 20 Load (min) (Ω) 4 Output power (W) 68 SNR (dB) 110 THD + N at 1 kHz (%) 0.03 Iq (typ) (mA) 50 Control interface Hardware Closed/open loop Open Analog supply (min) (V) 20 Analog supply voltage (max) (V) 84 PSRR (dB) 120 Operating temperature range (°C) 0 to 70
TO-220 (NDA) 11 195.4953 mm² 20.02 x 9.765 TO-220 (NDJ) 11 468.2678 mm² 20.02 x 23.39
  • 68W Cont. Avg. Output Power into 4Ω at VCC = ±28V
  • 38W Cont. Avg. Output Power into 8Ω at VCC = ±28V
  • 50W Cont. Avg. Output Power into 8Ω at VCC = ±35V
  • 135W Instantaneous Peak Output Power Capability
  • Signal-to-Noise Ratio ≥ 92dB
  • An Input Mute Function
  • Output Protection from a Short to Ground or to the Supplies via Internal Current Limiting Circuitry
  • Output Over-Voltage Protection against Transients from Inductive Loads
  • Supply Under-Voltage Protection, not Allowing Internal Biasing to Occur when |VEE| + |VCC| ≤ 12V, thus Eliminating Turn-On and Turn-Off Transients
  • 11-Lead TO-220 Package
  • Wide Supply Range 20V - 94V

All trademarks are the property of their respective owners.

  • 68W Cont. Avg. Output Power into 4Ω at VCC = ±28V
  • 38W Cont. Avg. Output Power into 8Ω at VCC = ±28V
  • 50W Cont. Avg. Output Power into 8Ω at VCC = ±35V
  • 135W Instantaneous Peak Output Power Capability
  • Signal-to-Noise Ratio ≥ 92dB
  • An Input Mute Function
  • Output Protection from a Short to Ground or to the Supplies via Internal Current Limiting Circuitry
  • Output Over-Voltage Protection against Transients from Inductive Loads
  • Supply Under-Voltage Protection, not Allowing Internal Biasing to Occur when |VEE| + |VCC| ≤ 12V, thus Eliminating Turn-On and Turn-Off Transients
  • 11-Lead TO-220 Package
  • Wide Supply Range 20V - 94V

All trademarks are the property of their respective owners.

The LM3886 is a high-performance audio power amplifier capable of delivering 68W of continuous average power to a 4Ω load and 38W into 8Ω with 0.1% THD+N from 20Hz–20kHz.

The performance of the LM3886, utilizing its Self Peak Instantaneous Temperature (°Ke) (SPiKe) protection circuitry, puts it in a class above discrete and hybrid amplifiers by providing an inherently, dynamically protected Safe Operating Area (SOA). SPiKe protection means that these parts are completely safeguarded at the output against overvoltage, undervoltage, overloads, including shorts to the supplies, thermal runaway, and instantaneous temperature peaks.

The LM3886 maintains an excellent signal-to-noise ratio of greater than 92dB with a typical low noise floor of 2.0µV. It exhibits extremely low THD+N values of 0.03% at the rated output into the rated load over the audio spectrum, and provides excellent linearity with an IMD (SMPTE) typical rating of 0.004%.

The LM3886 is a high-performance audio power amplifier capable of delivering 68W of continuous average power to a 4Ω load and 38W into 8Ω with 0.1% THD+N from 20Hz–20kHz.

The performance of the LM3886, utilizing its Self Peak Instantaneous Temperature (°Ke) (SPiKe) protection circuitry, puts it in a class above discrete and hybrid amplifiers by providing an inherently, dynamically protected Safe Operating Area (SOA). SPiKe protection means that these parts are completely safeguarded at the output against overvoltage, undervoltage, overloads, including shorts to the supplies, thermal runaway, and instantaneous temperature peaks.

The LM3886 maintains an excellent signal-to-noise ratio of greater than 92dB with a typical low noise floor of 2.0µV. It exhibits extremely low THD+N values of 0.03% at the rated output into the rated load over the audio spectrum, and provides excellent linearity with an IMD (SMPTE) typical rating of 0.004%.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相似
TPA3116D2 正在供货 50W 立体声、100W 单声道、4.5V 至 26V 电源电压、模拟输入 D 类音频放大器,带 SpeakerGuard™ This product is a lower power 50-W stereo analog-input class D amplifier with hybrid modulation.

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 6
类型 标题 下载最新的英语版本 日期
* 数据表 LM3886 Overture Audio Pwr Amp Series High-Perf 68W Audio Pwr Amp w/Mute 数据表 (Rev. C) 2013年 3月 21日
应用手册 Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) 2019年 8月 26日
应用手册 AN-1849 An Audio Amplifier Power Supply Design (Rev. C) 2019年 6月 27日
应用手册 AN-1192 Overture Series High Power Solutions (Rev. B) 2013年 5月 1日
应用手册 AN-898 Audio Amplifiers Utilizing: SPiKe Protection (Rev. B) 2013年 5月 1日
更多文献资料 Die D/S LM3886 MDC High-Performance 68W Audio Power Amplifier With Mute 2012年 9月 27日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

仿真模型

LM3886 PSpice Model (Rev. B)

SNAM041B.ZIP (52 KB) - PSpice Model
仿真模型

LM3886 TINA-TI Reference Design (Rev. B)

SNAM040B.TSC (283 KB) - TINA-TI Reference Design
仿真模型

LM3886 TINA-TI Spice Model (Rev. B)

SNAM039B.ZIP (7 KB) - TINA-TI Spice Model
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
TO-220 (NDA) 11 Ultra Librarian
TO-220 (NDJ) 11 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频