LM3691
- Input Voltage: 2.3 V to 5.5 V
- Output Voltage: 0.75 V to 3.3 V
- ±1% DC Output Voltage Precision
- 4-MHz Switching Frequency
- 64-μA (typical) Quiescent Current in ECO Mode
- 1-A Maximum Load Capability
- Automatic ECO/PWM Mode Switching
- MODE Pin to Select ECO/Forced PWM Mode
- Current Overload and Thermal Shutdown Protections
- Only Three Tiny Surface-Mount External Components Required (Solution Size Less Than 15 mm2)
The LM3691 step-down DC-DC converter is optimized for powering ultra-low-voltage circuits from a single Li-Ion cell or 3 cell NiMH/NiCd batteries. It provides up to 1-A load current over an input voltage range from 2.3 V to 5.5 V. There are several different fixed voltage output options available.
The LM3691 has a mode-control pin that allows the user to select Forced PWM mode or ECO mode that changes modes between gated PWM mode and PWM automatically, depending on the load. In ECO mode, the device offers superior efficiency and very low IQ under light load conditions. ECO mode extends the battery life through reduction of the quiescent current during light load conditions and system standby.
The LM3691 is available in a 6-pin DSBGA package. Only three external surface-mount components, a
1-μH inductor, a 4.7-μF input capacitor, and a 4.7-μF output capacitor, are required.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | LM3691 High-Accuracy, Miniature 1-A Step-Down DC-DC Converter for Portable Applications 数据表 (Rev. J) | PDF | HTML | 2015年 12月 17日 | ||
应用手册 | 半导体和 IC 封装热指标 (Rev. D) | PDF | HTML | 英语版 (Rev.D) | PDF | HTML | 2024年 3月 25日 | |
选择指南 | 电源管理指南 2018 (Rev. K) | 2018年 7月 31日 | ||||
选择指南 | 电源管理指南 2018 (Rev. R) | 2018年 6月 25日 | ||||
EVM 用户指南 | AN-1772 LM3691 Evaluation Board (Rev. B) | 2013年 4月 30日 | ||||
应用手册 | AN-2162 Simple Success With Conducted EMI From DC-DC Converters (Rev. C) | 2013年 4月 24日 | ||||
应用手册 | AN-1566 Techniques for Thermal Analysis of Switching Power Supply Designs (Rev. A) | 2013年 4月 23日 | ||||
应用手册 | AN-1889 How to Measure the Loop Transfer Function of Power Supplies (Rev. A) | 2013年 4月 23日 | ||||
应用手册 | AN-2155 Layout Tips for EMI Reduction in DC/ DC Converters (Rev. A) | 2013年 4月 23日 | ||||
更多文献资料 | SEM1600 Topic 4: Constructing Your Power Supply – Layout Considerations | 2005年 7月 12日 | ||||
应用手册 | AN-643 EMI/RFI Board Design (Rev. B) | 2004年 5月 3日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
LM3691TL-1.8EV — LM3691TL-1.8 评估板
The LM3691 step-down DC-DC converter is optimized for powering ultra-low voltage circuits from a single Li-Ion cell or 3 cell NiMH/NiCd batteries. It provides up to 1A load current, over an input voltage range from 2.3V to 5.5V. There are several different fixed voltage output options available.
The (...)
LM3691 Unencrypted PSpice Transient Model Package (Rev. C)
封装 | 引脚 | 下载 |
---|---|---|
DSBGA (YZR) | 6 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点