LM3670
- Input Voltage Range: 2.5 V to 5.5 V
- Adjustable Output Voltages (VOUT): 0.7 V to 2.5 V
- Fixed Output Voltages: 1.2 V, 1.5 V, 1.6 V, 1.8 V, 1.875 V, 3.3V
- 15-µA Typical Quiescent Current
- 350-mA Maximum Load Capability
- 1-MHz PWM Fixed Switching Frequency (Typical)
- Automatic PFM and PWM Mode Switching
- Low Dropout Operation – 100% Duty Cycle Mode
- Internal Synchronous Rectification for High Efficiency
- Internal Soft Start
- 0.1-µA Typical Shutdown Current
- Current Overload Protection
- Operates from a Single Li-Ion Cell or Three-Cell NiMH/NiCd Batteries
- Only Three Tiny Surface-Mount External Components Required (One Inductor, Two Ceramic Capacitors)
The LM3670 step-down DC-DC converter is optimized for powering ultralow voltage circuits from a single Li-Ion cell or three-cell NiMH/NiCd batteries. It provides up to 350-mA load current, over an input voltage range from 2.5 V to 5.5 V. There are several different fixed voltage output options available as well as an adjustable output voltage version.
The device offers superior features and performance for mobile phones and similar portable applications with complex power management systems. Automatic intelligent switching between pulse width modulation (PWM) low-noise and pulse frequency modulation (PFM) low-current mode offers improved system control. During full-power operation, a fixed-frequency 1-MHz (typical) PWM mode drives loads from approximately 70 mA to 350 mA maximum, with up to 95% efficiency. Hysteretic PFM mode extends the battery life through reduction of the quiescent current to 15 µA (typical) during light current loads and system standby. Internal synchronous rectification provides high efficiency (90% to 95% typical at loads between 1 mA and 100 mA). In shutdown mode (enable (EN) pin pulled low) the device turns off and reduces battery consumption to 0.1 µA (typical).
The LM3670 is available in a 5-pin SOT-23 package. A high switching frequency (1 MHz typical) allows use of tiny surface-mount components. Only three external surface-mount components, an inductor and two ceramic capacitors, are required.
For all available packages, see the orderable addendum at the end of the data sheet.您可能感兴趣的相似产品
功能与比较器件相似
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | LM3670 Miniature Step-Down DC-DC Converter for Ultralow Voltage Circuits 数据表 (Rev. F) | PDF | HTML | 2016年 2月 18日 | ||
应用手册 | TI 降压开关直流/直流转换器应用手册的快速参考指南 (Rev. B) | PDF | HTML | 英语版 (Rev.B) | PDF | HTML | 2022年 7月 8日 | |
选择指南 | 电源管理指南 2018 (Rev. K) | 2018年 7月 31日 | ||||
选择指南 | 电源管理指南 2018 (Rev. R) | 2018年 6月 25日 | ||||
EVM 用户指南 | AN-1348 LM3670 Evaluation Board (Rev. D) | 2013年 4月 30日 | ||||
应用手册 | Application Note 1348 LM3670 Evaluation Board (cn) | 2008年 10月 9日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
LM3670MF-1.8EV — 用于超低电压电路的微型降压 DC-DC 转换器
The LM3670 evaluation board is a working demonstration of a step down DC-DC converter. The application note contains information about the evaluation board. The LM3670 step-down DC-DC converter is optimized for powering ultra-low voltage circuits from a single Li-Ion cell or 3 cell NiMH/NiCd (...)
TMDSLCD1EVM — 1280x800 LCD 显示附件套件
1280 x 800 LCD 显示附件套件是一款用于 AM65x IDK (TMDX654IDKEVM) 的附加附件,增加了触摸和显示功能,适用于 HMI 和工业 PC 评估以及其他需要显示器的用例。1280 x 800 LCD 显示附件套件带有 AM65x EVM (TMDX654GPEVM),但也可以作为替代品单独出售。此 LCD 屏幕为 10.1" 显示屏,具有 WXGA 分辨率 (1280 x 800) 并支持 10 点电容式触摸。
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 | 引脚 | 下载 |
---|---|---|
SOT-23 (DBV) | 5 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。