主页 电源管理 LED 驱动器 照明 LED 驱动器

LM3466

正在供货

多串 LED 电流平衡器,可与恒流电源配合使用

产品详情

Input voltage type DC Linear, DC/DC Topology Current Sink, Multi-Channel Vin (min) (V) 6 Vin (max) (V) 70 Vout (max) (V) 70 Vout (min) (V) 0 Iout (max) (A) 1.5 Iq (typ) (mA) 0.55 Features Integrated Switch, Thermal shutdown Operating temperature range (°C) -40 to 125 Dimming method Analog Number of channels 1 Rating Catalog
Input voltage type DC Linear, DC/DC Topology Current Sink, Multi-Channel Vin (min) (V) 6 Vin (max) (V) 70 Vout (max) (V) 70 Vout (min) (V) 0 Iout (max) (A) 1.5 Iq (typ) (mA) 0.55 Features Integrated Switch, Thermal shutdown Operating temperature range (°C) -40 to 125 Dimming method Analog Number of channels 1 Rating Catalog
HSOIC (DDA) 8 29.4 mm² 4.9 x 6 TO-220 (NEC) 7 45.212 mm² 10.16 x 4.45
  • Easy to Design for Lighting Systems Consisting of Multiple LED Strings (Supports Modular Design)
  • Automatically Balances the Current of Every Active LED String, even the Forward Voltage of Each String is Different
  • Easy to Pre-Set and Fine-Tune Current Ratio Among LED Strings (e.g., color temperature adjustment or CRI Enhancement)
  • ±1% Current Accuracy at Room Temperature and ±1.5% Over Temperature
  • Maintains Constant Output Power if Some Strings Open (inactive) by Automatically Balancing the Current of Remaining Active LED Strings
  • Works with a Constant Current Power Supply (ac/dc or dc/dc), and no Communication to/from the Constant Current Power Supply is Required
  • Operates with Minimum Voltage Overhead to Maximize Power Efficiency
  • Wide Input Voltage Range from 6 V to 70 V
  • Fault Status Output
  • Thermal Shutdown
  • Integrated 70-V, 1.5-A MOSFET with 2.06 A Current Limit
  • Maximum 70-V per LED String, 20 LEDs
  • Linear Circuitry Does Not Deteriorate EMI
  • DDA-8 Exposed Thermal Pad and TO220-7 Packages
  • Easy to Design for Lighting Systems Consisting of Multiple LED Strings (Supports Modular Design)
  • Automatically Balances the Current of Every Active LED String, even the Forward Voltage of Each String is Different
  • Easy to Pre-Set and Fine-Tune Current Ratio Among LED Strings (e.g., color temperature adjustment or CRI Enhancement)
  • ±1% Current Accuracy at Room Temperature and ±1.5% Over Temperature
  • Maintains Constant Output Power if Some Strings Open (inactive) by Automatically Balancing the Current of Remaining Active LED Strings
  • Works with a Constant Current Power Supply (ac/dc or dc/dc), and no Communication to/from the Constant Current Power Supply is Required
  • Operates with Minimum Voltage Overhead to Maximize Power Efficiency
  • Wide Input Voltage Range from 6 V to 70 V
  • Fault Status Output
  • Thermal Shutdown
  • Integrated 70-V, 1.5-A MOSFET with 2.06 A Current Limit
  • Maximum 70-V per LED String, 20 LEDs
  • Linear Circuitry Does Not Deteriorate EMI
  • DDA-8 Exposed Thermal Pad and TO220-7 Packages

The LM3466 integrates a linear LED driver for lighting systems which consist of multiple LED strings powered by a constant current power supply. It balances the current provided by the supply in a pre-set ratio for each active LED string, where an active string is a fully turned on LED string, regardless of the number of strings connected to the supply or the forward voltage of each LED string. If any LED string opens during operation, the LM3466 automatically balances the supply current through all of the remaining active LED strings. As a result, the overall brightness of the lighting system is maintained even if some LED strings open during operation.

The LM3466 lighting system is simple to design owing to a proprietary control scheme. To minimize the component count, the LM3466 integrates a 70-V, 1.5-A, N-channel power MOSFET with a current limit of 2.06 A. To add one more LED string to the system, only a single resistor, a capacitor, and a LM3466 are required. Other supervisory features of the LM3466 include under-voltage lock-out, fault reporting, thermal latch off, and thermal shutdown protection.

The LM3466 consists of only linear circuitry so that the EMI of the application circuit is not deteriorated. The LM3466 lighting system is EMI friendly if the constant current power supply used is complied to EMI standards. The LM3466 is available in the DDA-8 exposed thermal pad and TO220-7

The LM3466 integrates a linear LED driver for lighting systems which consist of multiple LED strings powered by a constant current power supply. It balances the current provided by the supply in a pre-set ratio for each active LED string, where an active string is a fully turned on LED string, regardless of the number of strings connected to the supply or the forward voltage of each LED string. If any LED string opens during operation, the LM3466 automatically balances the supply current through all of the remaining active LED strings. As a result, the overall brightness of the lighting system is maintained even if some LED strings open during operation.

The LM3466 lighting system is simple to design owing to a proprietary control scheme. To minimize the component count, the LM3466 integrates a 70-V, 1.5-A, N-channel power MOSFET with a current limit of 2.06 A. To add one more LED string to the system, only a single resistor, a capacitor, and a LM3466 are required. Other supervisory features of the LM3466 include under-voltage lock-out, fault reporting, thermal latch off, and thermal shutdown protection.

The LM3466 consists of only linear circuitry so that the EMI of the application circuit is not deteriorated. The LM3466 lighting system is EMI friendly if the constant current power supply used is complied to EMI standards. The LM3466 is available in the DDA-8 exposed thermal pad and TO220-7

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 6
类型 标题 下载最新的英语版本 日期
* 数据表 Multi-String LED Current Balancer for Use with Constant Current Power Supplies 数据表 (Rev. F) 2013年 9月 12日
白皮书 常见 LED 功能和 LED 驱动器设计注意事项 英语版 2020年 9月 21日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
用户指南 AN-2182 LM3466 Demonstration Board Reference Design (Rev. A) 2013年 5月 1日
产品概述 LM3466 Smart Linear LED Driver for Multi-Channel LED Systems 2011年 9月 27日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

LM3466MREVAL — LM3466 LED 驱动器 5 个灯串参考板

The LM3466 integrates a linear LED driver for lighting systems which consist of multiple LED strings powered by a constant current power supply. The LM3466 equalizes the current provided by the supply in a pre-set ratio for each active LED string, where an active string is a fully turned on LED (...)

用户指南: PDF
TI.com 上无现货
仿真模型

LM3466 PSpice Transient Model

SNOM462.ZIP (63 KB) - PSpice Model
模拟工具

PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 引脚 下载
HSOIC (DDA) 8 查看选项
TO-220 (NEC) 7 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频