主页 电源管理 LED 驱动器 照明 LED 驱动器

LM3424

正在供货

用于驱动 LED、具有热折返功能的恒流 N 沟道控制器

产品详情

Input voltage type DC/DC Topology Boost, Boost Controller, Buck-Boost, SEPIC Vin (min) (V) 4.5 Vin (max) (V) 75 Vout (max) (V) 72 Vout (min) (V) 3 Iout (max) (A) 5 Iq (typ) (mA) 2 Features Adjustable Switch Frequency, Enable/Shutdown, Power good, Soft Start, Synchronization Pin, Thermal shutdown Operating temperature range (°C) -40 to 125 Dimming method Analog, PWM Number of channels 1 Rating Catalog
Input voltage type DC/DC Topology Boost, Boost Controller, Buck-Boost, SEPIC Vin (min) (V) 4.5 Vin (max) (V) 75 Vout (max) (V) 72 Vout (min) (V) 3 Iout (max) (A) 5 Iq (typ) (mA) 2 Features Adjustable Switch Frequency, Enable/Shutdown, Power good, Soft Start, Synchronization Pin, Thermal shutdown Operating temperature range (°C) -40 to 125 Dimming method Analog, PWM Number of channels 1 Rating Catalog
HTSSOP (PWP) 20 41.6 mm² 6.5 x 6.4
  • VIN range from 4.5 V to 75 V
  • High-side adjustable current sense
  • 2-Ω, 1-A peak MOSFET gate driver
  • Input undervoltage and output overvoltage protection
  • PWM and analog dimming
  • Cycle-by-cycle current limit
  • Programmable soft-start and slope compensation
  • Programmable, synchronizable switching frequency
  • Programmable thermal foldback
  • Precision voltage reference
  • Low-power shutdown and thermal shutdown
  • VIN range from 4.5 V to 75 V
  • High-side adjustable current sense
  • 2-Ω, 1-A peak MOSFET gate driver
  • Input undervoltage and output overvoltage protection
  • PWM and analog dimming
  • Cycle-by-cycle current limit
  • Programmable soft-start and slope compensation
  • Programmable, synchronizable switching frequency
  • Programmable thermal foldback
  • Precision voltage reference
  • Low-power shutdown and thermal shutdown

The LM3424 is a versatile high voltage N-channel MOSFET controller for LED drivers. It can be easily configured in buck, boost, buck-boost and SEPIC topologies. In addition, the LM3424 includes a thermal foldback feature for temperature management of the LEDs. This flexibility, along with an input voltage rating of 75 V, makes the LM3424 ideal for illuminating LEDs in a large family of applications.

Adjustable high-side current sense allows for tight regulation of the LED current with the highest efficiency possible. The LM3424 uses standard peak current-mode control providing inherent input voltage feed-forward compensation for better noise immunity. It is designed to provide accurate thermal foldback with a programmable foldback breakpoint and slope. In addition, a 2.45V reference is provided.

The LM3424 includes a high-voltage startup regulator that operates over a wide input range of 4.5 V to 75 V. The internal PWM controller is designed for adjustable switching frequencies of up to 2.0 MHz and external synchronization is possible. The controller is capable of high speed PWM dimming and analog dimming.

The LM3424 is a versatile high voltage N-channel MOSFET controller for LED drivers. It can be easily configured in buck, boost, buck-boost and SEPIC topologies. In addition, the LM3424 includes a thermal foldback feature for temperature management of the LEDs. This flexibility, along with an input voltage rating of 75 V, makes the LM3424 ideal for illuminating LEDs in a large family of applications.

Adjustable high-side current sense allows for tight regulation of the LED current with the highest efficiency possible. The LM3424 uses standard peak current-mode control providing inherent input voltage feed-forward compensation for better noise immunity. It is designed to provide accurate thermal foldback with a programmable foldback breakpoint and slope. In addition, a 2.45V reference is provided.

The LM3424 includes a high-voltage startup regulator that operates over a wide input range of 4.5 V to 75 V. The internal PWM controller is designed for adjustable switching frequencies of up to 2.0 MHz and external synchronization is possible. The controller is capable of high speed PWM dimming and analog dimming.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同
TPS92692 正在供货 具有扩频频率调制功能和内部 PWM 发生器的高精度 LED 控制器 This product is a multi-topology low-side NFET LED controller with spread spectrum capability. It supports both analog and PWM dimming (with external P-FET).

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 10
类型 标题 下载最新的英语版本 日期
* 数据表 LM3424 Constant Current N-channel Controller with Thermal Foldback For Driving LEDs 数据表 (Rev. D) PDF | HTML 2019年 7月 31日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
技术文章 Driving LEDs: topology matters PDF | HTML 2016年 2月 26日
应用手册 AN-1656 Design Challenges of Switching LED Drivers (Rev. A) 2013年 5月 3日
EVM 用户指南 AN-1967 LM3424 Buck-Boost Evaluation Board (Rev. A) 2013年 5月 3日
EVM 用户指南 AN-1969 LM3424 Boost Evaluation Board (Rev. A) 2013年 5月 3日
应用手册 AN-1982 Small, Wide Input Voltage Range LM2842 Keeps LEDs Cool (Rev. A) 2013年 4月 23日
用户指南 Ambient Light Adaptive LED Driver User Guide 2012年 1月 27日
应用手册 Application Note 1656 Design Challenges of Switching LED Drivers (cn) 最新英语版本 (Rev.A) 2007年 10月 18日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

LM3424BKBSTEVAL — LM3424 降压升压评估板

This wide range evaluation board showcases the LM3424 NFET controller used with a buck-boost current regulator. It is designed to drive 4 to 10 LEDs at a maximum average LED current of 1A from a DC input voltage of 10 to 70V. The evaluation board showcases many of the LM3424 features including (...)

用户指南: PDF
TI.com 上无现货
评估板

LM3424BSTEVAL — LM3424 升压评估板

This evaluation board showcases the LM3424 NFET controller used with a boost current regulator. It is designed to drive 9 to 12 LEDs at a maximum average LED current of 1A from a DC input voltage of 10 to 26V. The evaluation board showcases many of the LM3424 features including thermal foldback, (...)

用户指南: PDF
TI.com 上无现货
仿真模型

LM3424 PSpice Transient Model

SNVMA72.ZIP (102 KB) - PSpice Model
CAD/CAE 符号

Ambient Light Adaptive LED Driver CAD Files

SNVC025.ZIP (123 KB)
模拟工具

PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 引脚 下载
HTSSOP (PWP) 20 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频