可提供此产品的更新版本
功能与比较器件相似
LM3421-Q1
- AEC Qualified for Automotive Applications
- Device Temperature Grade 1: −40°C ≤ TA ≤ 125°C (LM3421-Q1 and LM3423-Q1)
- Device Temperature Grade 0: −40°C ≤ TA ≤ 150°C (LM3421-Q0 and LM3423-Q0)
- VIN Range From 4.5 V to 75 V
- High-Side Adjustable Current Sense
- 2-Ω, 1-A Peak MOSFET Gate Driver
- Input Undervoltage and Output Overvoltage Protection
- PWM and Analog Dimming
- Cycle-by-Cycle Current Limit
- Programmable Switching Frequency
- Zero Current Shutdown and Thermal Shutdown
- LED Output Status Flag (LM3423-Q1 and LM3423-Q0 Only)
- Fault Status Flag and Timer(LM3423-Q1 and LM3423-Q0 Only)
The LM3421-Q1 and LM3423-Q1 family of devices are versatile high voltage N-channel MOSFET controllers for LED drivers. They can be easily configured in buck, boost, buck-boost and SEPIC topologies. This flexibility, along with an input voltage rating of 75 V, makes the these controllers ideal for illuminating LEDs in a large family of applications.
Adjustable high-side current sense voltage allows for tight regulation of the LED current with the highest efficiency possible. The LM3421-Q1 and LM3423-Q1 devices use predictive off-time (PRO) control, which is a combination of peak current-mode control and a predictive off-timer. This method of control eases the design of loop compensation while providing inherent input voltage feed-forward compensation.
The LM3421-Q1 and LM3423-Q1 devices include a high-voltage start-up regulator that operates over a wide input range of 4.5 V to 75 V. The internal PWM controller is designed for adjustable switching frequencies of up to 2 MHz, thus enabling compact solutions.
您可能感兴趣的相似产品
功能与比较器件相同但引脚有所不同
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | LM342x-Q1 N -Channel Controllers for Constant-Current LED Drivers 数据表 | PDF | HTML | 2019年 7月 30日 | ||
白皮书 | LED Drivers for Automotive Exterior Applications (Rev. B) | 2018年 3月 27日 | ||||
应用手册 | AN-1656 Design Challenges of Switching LED Drivers (Rev. A) | 2013年 5月 3日 | ||||
EVM 用户指南 | LM3421 SEPIC LED Driver Evaluation Board for Automotive Applications (Rev. B) | 2013年 5月 3日 | ||||
EVM 用户指南 | AN-1907 LM3423 Buck-Boost Configuration Evaluation Board (Rev. A) | 2013年 5月 1日 | ||||
应用手册 | AN-1982 Small, Wide Input Voltage Range LM2842 Keeps LEDs Cool (Rev. A) | 2013年 4月 23日 | ||||
应用手册 | Application Note 1656 Design Challenges of Switching LED Drivers (cn) | 最新英语版本 (Rev.A) | 2007年 10月 18日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
LM3423BBLSCSEV — LM3423 降压/升压 2 层低侧电流传感器评估板
This wide range evaluation board showcases the LM3423 NFET controller used with a buck-boost current regulator. It is designed to drive 4 to 8 LEDs at a maximum average LED current of 700 mA from a DC input voltage of 10 to 70V.
The evaluation board showcases most features of the LM3423 including (...)
LM3423BS2LYEV — 升压 2 层 LED 驱动器评估板
This evaluation board showcases the LM3423 NFET controller used with a boost current regulator. It is designed to drive 9 to 12 LEDs at a maximum average LED current of 700mA from a DC input voltage of 10 to 26V. The evaluation board showcases most features of the LM3423 including PWM dimming, (...)
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 | 引脚 | 下载 |
---|---|---|
HTSSOP (PWP) | 16 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点