LM338 (正在供货)

5A 可调节输出线性稳压器

5A 可调节输出线性稳压器 - LM338


  • TPS7A49  -  TPS7A49 is a lower IQ (60μA), LDO with 36 VIN
  • TPS7A19  -  TPS7A19 is smaller (9mm2), 40V LDO with Power Good
  • TPS7A84A  -  TPS7A84A is a lower noise (4.4-μVRMS), 3A LDO

Other devices and data sheet

Other device variants can also be found in the  LM338-MIL product page


The LM138 series of adjustable 3-terminal positive voltage regulators is capable of supplying in excess of 5 A over a 1.2-V to 32-V output range. They are exceptionally easy to use and require only 2 resistors to set the output voltage. Careful circuit design has resulted in outstanding load and line regulation, comparable to many commercial power supplies. The LM138 family is supplied in a standard 3-lead transistor package.

A unique feature of the LM138 family is time-dependent current limiting. The current limit circuitry allows peak currents of up to 12 A to be drawn from the regulator for short periods of time. This allows the LM138 to be used with heavy transient loads and speeds start-up under full-load conditions. Under sustained loading conditions, the current limit decreases to a safe value protecting the regulator. Also included on the chip are thermal overload protection and safe area protection for the power transistor. Overload protection remains functional even if the adjustment (ADJ) pin is accidentally disconnected.

Normally, no capacitors are needed unless the device is situated more than 6 inches from the input filter capacitors in which case an input bypass is needed. An output capacitor can be added to improve transient response, while bypassing the adjustment pin increases the ripple rejection of the regulator.

Besides replacing fixed regulators or discrete designs, the LM138 is useful in a wide variety of other applications. Because the regulator is floating and receives only the input-to-output differential voltage, supplies of several hundred volts can be regulated as long as the maximum input to output differential is not exceeded; do not short-circuit output to ground. The part numbers in the LM138 series which have a suffix are packaged in a standard steel TO-CAN package, while those with a suffix are packaged in a TO-220 plastic package. The LM138 is rated for TJ = –55°C to 150°C, and the LM338 is rated for TJ = 0°C to 125°C.


  • Specified 7-A Peak Output Current
  • Specified 5-A Output Current
  • Adjustable Output Down to 1.2 V
  • Specified Thermal Regulation
  • Current Limit Constant With Temperature
  • P + Product Enhancement Tested
  • Output is Short-Circuit Protected


参数 与其它产品相比 单通道 LDO

Iout (Max) (A)
Output Options
Vin (Min) (V)
Vin (Max) (V)
Fixed Output Options (V)
Vout (Min) (V)
Vout (Max) (V)
Iq (Typ) (mA)
Vdo (Typ) (mV)
Accuracy (%)
Noise (uVrms)
PSRR @ 100KHz (dB)
Output Capacitor Type
Operating Temperature Range (C)
LM338 LM138 LM309 LM350-N
5    5    3    3   
Adjustable Output    Adjustable Output    Fixed Output    Adjustable Output   
4.2    4.2    7.1    4.2   
40    40    35    35   
1.24    1.24    5    1.25   
32    32    5    32   
0.045    0.045    5.2    0.05   
2700    3000    1950    2300   
2.4    4    5    3   
37    37    40    13   
10    10    64    40   
Non-Ceramic    N/A    Ceramic
Catalog    Catalog    Catalog    Catalog   
0 to 125    -55 to 125    0 to 125    0 to 125   
3TO-220    2TO-3    2TO-3