LM330-N

正在供货

150mA、26V、低噪声、低压降稳压器

产品详情

Output options Fixed Output Iout (max) (A) 0.15 Vin (max) (V) 26 Vin (min) (V) 6 Vout (max) (V) 5 Vout (min) (V) 5 Fixed output options (V) 5 Noise (µVrms) 50 Iq (typ) (mA) 3.5 Thermal resistance θJA (°C/W) 50 Rating Catalog Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Accuracy (%) 1.4 PSRR at 100 KHz (dB) 38 Dropout voltage (Vdo) (typ) (mV) 320 Operating temperature range (°C) 0 to 70
Output options Fixed Output Iout (max) (A) 0.15 Vin (max) (V) 26 Vin (min) (V) 6 Vout (max) (V) 5 Vout (min) (V) 5 Fixed output options (V) 5 Noise (µVrms) 50 Iq (typ) (mA) 3.5 Thermal resistance θJA (°C/W) 50 Rating Catalog Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Accuracy (%) 1.4 PSRR at 100 KHz (dB) 38 Dropout voltage (Vdo) (typ) (mV) 320 Operating temperature range (°C) 0 to 70
TO-220 (NDE) 3 46.5328 mm² 10.16 x 4.58
  • Input-output Differential Less than 0.6V
  • Output Current of 150 mA
  • Reverse Battery Protection
  • Line Transient Protection
  • Internal Short Circuit Current Limit
  • Internal Thermal Overload Protection
  • Mirror-image Insertion Protection
  • P+ Product Enhancement Tested

All trademarks are the property of their respective owners.

  • Input-output Differential Less than 0.6V
  • Output Current of 150 mA
  • Reverse Battery Protection
  • Line Transient Protection
  • Internal Short Circuit Current Limit
  • Internal Thermal Overload Protection
  • Mirror-image Insertion Protection
  • P+ Product Enhancement Tested

All trademarks are the property of their respective owners.

The LM330-N 5V 3-terminal positive voltage regulator features an ability to source 150 mA of output current with an input-output differential of 0.6V or less. Familiar regulator features such as current limit and thermal overload protection are also provided.

The low dropout voltage makes the LM330-N useful for certain battery applications since this feature allows a longer battery discharge before the output falls out of regulation. For example, a battery supplying the regulator input voltage may discharge to 5.6V and still properly regulate the system and load voltage. Supporting this feature, the LM330-N protects both itself and regulated systems from negative voltage inputs resulting from reverse installations of batteries.

Other protection features include line transient protection up to 26V, when the output actually shuts down to avoid damaging internal and external circuits. Also, the LM330-N regulator cannot be harmed by a temporary mirror-image insertion.

The LM330-N 5V 3-terminal positive voltage regulator features an ability to source 150 mA of output current with an input-output differential of 0.6V or less. Familiar regulator features such as current limit and thermal overload protection are also provided.

The low dropout voltage makes the LM330-N useful for certain battery applications since this feature allows a longer battery discharge before the output falls out of regulation. For example, a battery supplying the regulator input voltage may discharge to 5.6V and still properly regulate the system and load voltage. Supporting this feature, the LM330-N protects both itself and regulated systems from negative voltage inputs resulting from reverse installations of batteries.

Other protection features include line transient protection up to 26V, when the output actually shuts down to avoid damaging internal and external circuits. Also, the LM330-N regulator cannot be harmed by a temporary mirror-image insertion.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同
TPS709 正在供货 具有反向电流保护和使能功能的 150mA、30V、超低 IQ、低压降稳压器 This is a lower IQ(1µA), 30-V LDO regulator

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 8
类型 标题 下载最新的英语版本 日期
* 数据表 LM330 3-Terminal Positive Regulator 数据表 (Rev. D) 2013年 3月 20日
应用手册 A Topical Index of TI LDO Application Notes (Rev. F) 2019年 6月 27日
应用手册 AN-103 LM340 Series Three Terminal Positive Regulators (Rev. A) 2013年 5月 6日
应用手册 AN-1148 Linear Regulators: Theory of Operation and Compensation (Rev. B) 2013年 5月 6日
应用手册 Method For Cal Output Voltage Tolerances in Adj Regs (Rev. A) 2013年 5月 5日
应用手册 Packaging Limits Range of Linear Regulators 2010年 5月 8日
应用手册 Digital Designer's Guide to Linear Voltage Regulators & Thermal Mgmt (LDO) (Rev. A) 2008年 6月 4日
应用手册 Understanding the Terms and Definitions of LDO Voltage Regulators 1999年 10月 21日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

封装 引脚 下载
TO-220 (NDE) 3 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频