产品详情

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 40 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 10 Rail-to-rail No GBW (typ) (MHz) 15 Slew rate (typ) (V/µs) 70 Vos (offset voltage at 25°C) (max) (mV) 10 Iq per channel (typ) (mA) 4.5 Vn at 1 kHz (typ) (nV√Hz) 15 Rating Catalog Operating temperature range (°C) 0 to 70 Offset drift (typ) (µV/°C) 6 Input bias current (max) (pA) 500000 CMRR (typ) (dB) 100 Iout (typ) (A) 0.02 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) 3.5 Input common mode headroom (to positive supply) (typ) (V) -3.5 Output swing headroom (to negative supply) (typ) (V) 2 Output swing headroom (to positive supply) (typ) (V) -2
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 40 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 10 Rail-to-rail No GBW (typ) (MHz) 15 Slew rate (typ) (V/µs) 70 Vos (offset voltage at 25°C) (max) (mV) 10 Iq per channel (typ) (mA) 4.5 Vn at 1 kHz (typ) (nV√Hz) 15 Rating Catalog Operating temperature range (°C) 0 to 70 Offset drift (typ) (µV/°C) 6 Input bias current (max) (pA) 500000 CMRR (typ) (dB) 100 Iout (typ) (A) 0.02 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) 3.5 Input common mode headroom (to positive supply) (typ) (V) -3.5 Output swing headroom (to negative supply) (typ) (V) 2 Output swing headroom (to positive supply) (typ) (V) -2
PDIP (P) 8 92.5083 mm² 9.81 x 9.43 SOIC (D) 8 29.4 mm² 4.9 x 6 SOP (PS) 8 48.36 mm² 6.2 x 7.8
  • Small Signal Bandwidth . . . 15 MHz Typ
  • Slew Rate . . . 50 V/µs Min
  • Bias Current . . . 250 nA Max (LM118, LM218)
  • Supply Voltage Range . . . ±5 V to ±20 V
  • Internal Frequency Compensation
  • Input and Output Overload Protection
  • Same Pin Assignments as General-Purpose Operational Amplifiers

The LM118 and LM218 are obsolete and are no longer supplied.

  • Small Signal Bandwidth . . . 15 MHz Typ
  • Slew Rate . . . 50 V/µs Min
  • Bias Current . . . 250 nA Max (LM118, LM218)
  • Supply Voltage Range . . . ±5 V to ±20 V
  • Internal Frequency Compensation
  • Input and Output Overload Protection
  • Same Pin Assignments as General-Purpose Operational Amplifiers

The LM118 and LM218 are obsolete and are no longer supplied.

The LM118, LM218, and LM318 are precision, fast operational amplifiers designed for applications requiring wide bandwidth and high slew rate. They feature a factor-of-ten increase in speed over general-purpose devices without sacrificing dc performance.

These operational amplifiers have internal unity-gain frequency compensation. This considerably simplifies their application because no external components are necessary for operation. However, unlike most internally compensated amplifiers, external frequency compensation may be added for optimum performance. For inverting applications, feed-forward compensation boosts the slew rate to over 150 V/µs and almost double the bandwidth. Overcompensation can be used with the amplifier for greater stability when maximum bandwidth is not needed. Further, a single capacitor can be added to reduce the settling time for 0.1% error band to under 1 µs.

The high speed and fast settling time of these operational amplifiers make them useful in A/D converters, oscillators, active filters, sample-and-hold circuits, and general-purpose amplifiers.

The LM118, LM218, and LM318 are precision, fast operational amplifiers designed for applications requiring wide bandwidth and high slew rate. They feature a factor-of-ten increase in speed over general-purpose devices without sacrificing dc performance.

These operational amplifiers have internal unity-gain frequency compensation. This considerably simplifies their application because no external components are necessary for operation. However, unlike most internally compensated amplifiers, external frequency compensation may be added for optimum performance. For inverting applications, feed-forward compensation boosts the slew rate to over 150 V/µs and almost double the bandwidth. Overcompensation can be used with the amplifier for greater stability when maximum bandwidth is not needed. Further, a single capacitor can be added to reduce the settling time for 0.1% error band to under 1 µs.

The high speed and fast settling time of these operational amplifiers make them useful in A/D converters, oscillators, active filters, sample-and-hold circuits, and general-purpose amplifiers.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能优于比较器件,可直接替换
OPA992 正在供货 单路、40V、10.6MHz、轨到轨输入/输出、低失调电压、低噪声运算放大器 Single, 40-V, 10.6-MHz, rail-to-rail input/output, low-offset-voltage, low-noise op amp

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 32
类型 标题 下载最新的英语版本 日期
* 数据表 High-Performance Operational Amplifiers 数据表 (Rev. B) 2002年 2月 12日
应用手册 AN-31 放大器电路集合 (Rev. D) PDF | HTML 英语版 (Rev.D) 2021年 6月 30日
电子书 The Signal e-book: 有关运算放大器设计主题的博客文章汇编 英语版 2018年 1月 31日
应用手册 Building an Op Amp With Bipolar Transistors, A Historical Application Note (Rev. A) 2016年 9月 19日
应用手册 AN-256 Circuitry for Inexpensive Relative Humidity Measurement (Rev. B) 2013年 5月 6日
应用手册 AN-262 Applying Dual and Quad FET Op Amps (Rev. B) 2013年 5月 6日
应用手册 AN-260 A 20-Bit (1 ppm) Linear Slope-Integrating A/D Converter (Rev. B) 2013年 5月 5日
应用手册 Super Matched Bipolar Transistor Pair Sets New Standards for Drift and Noise (Rev. B) 2013年 5月 5日
应用手册 AN-20 An Applications Guide for Op Amps (Rev. C) 2013年 5月 1日
应用手册 AN-29 IC Op Amp Beats FETs on Input Current (Rev. B) 2013年 5月 1日
应用手册 AN-30 Log Converters (Rev. B) 2013年 5月 1日
应用手册 AN-4 Monolithic Op Amp—The Universal Linear Component (Rev. B) 2013年 5月 1日
应用手册 AN-79 IC Preamplifier Challenges Choppers on Drift (Rev. B) 2013年 5月 1日
应用手册 AN-278 Designing with a New Super Fast Dual Norton Amplifier (Rev. B) 2013年 4月 23日
应用手册 AN-263 Sine Wave Generation Techniques (Rev. C) 2013年 4月 22日
应用手册 Effect of Heavy Loads on Accuracy and Linearity of Op Amp Circuits (Rev. B) 2013年 4月 22日
应用手册 Applying a New Precision Op Amp 2004年 10月 4日
应用手册 AN-46 The Phase Locked Loop IC as a Communication System Building Block 2004年 5月 14日
应用手册 AN-480 A 40 MHz Programmable Video Op Amp 2004年 5月 11日
应用手册 AN-446 A 150W IC Op Amp Simplifies Design of Power Circuits 2004年 5月 10日
应用手册 AN-24 A Simplified Test Set for Op Amp Characterization 2004年 5月 10日
应用手册 AN-32 FET Circuit Applications 2004年 5月 10日
应用手册 AN-241 Working with High Impedance Op Amps 2004年 5月 3日
应用手册 Audio Applications of Linear Integrated Circuits 2004年 5月 2日
应用手册 Predicting Op Amp Slew Rate Limited Response 2002年 10月 7日
应用手册 General Purpose Power Supply 2002年 10月 3日
应用手册 Get Fast Stable Response From Improved Unity-Gain Followers 2002年 10月 2日
应用手册 Get More Power Out of Dual or Quad Op-Amps 2002年 10月 2日
应用手册 Instrumentational Amplifiers (See also LMP8358) 2002年 10月 2日
应用手册 Low Drift Amplifiers 2002年 10月 2日
应用手册 Precise Tri-Wave Generation 2002年 10月 2日
应用手册 True RMS Detector 2002年 10月 1日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DIP-ADAPTER-EVM — DIP 适配器评估模块

借助 DIP-Adapter-EVM 加快运算放大器的原型设计和测试,该 EVM 有助于快速轻松地连接小型表面贴装 IC 并且价格低廉。您可以使用随附的 Samtec 端子板连接任何受支持的运算放大器,或者将这些端子板直接连接至现有电路。

DIP-Adapter-EVM 套件支持六种常用的业界通用封装,包括:

  • D 和 U (SOIC-8)
  • PW (TSSOP-8)
  • DGK(MSOP-8、VSSOP-8)
  • DBV(SOT23-6、SOT23-5 和 SOT23-3)
  • DCK(SC70-6 和 SC70-5)
  • DRL (SOT563-6)
用户指南: PDF
TI.com 上无现货
仿真模型

LM318 PSpice Model

SLOJ042.ZIP (0 KB) - PSpice Model
计算工具

ANALOG-ENGINEER-CALC — 模拟工程师计算器

模拟工程师计算器旨在加快模拟电路设计工程师经常使用的许多重复性计算。该基于 PC 的工具提供图形界面,其中显示各种常见计算的列表(从使用反馈电阻器设置运算放大器增益到为稳定模数转换器 (ADC) 驱动器缓冲器电路选择合适的电路设计元件)。除了可用作单独的工具之外,该计算器还能够很好地与模拟工程师口袋参考书中所述的概念配合使用。
设计工具

CIRCUIT060013 — 采用 T 网络反馈电路的反相放大器

该设计将输入信号 VIN 反相并应用 1000V/V 或 60dB 的信号增益。具有 T 反馈网络的反相放大器可用于获得高增益,而无需 R4 具有很小的值或反馈电阻器具有很大的值。
设计工具

CIRCUIT060015 — 可调节基准电压电路

该电路结合了一个反相和同相放大器,可使基准电压在正负输入电压范围内进行调节。可通过增加增益来提高最大负基准电压电平。
设计工具

CIRCUIT060074 — 采用比较器的高侧电流检测电路

该高侧电流检测解决方案使用一个具有轨到轨输入共模范围的比较器,如果负载电流上升至超过 1A,则在比较器输出端 (COMP OUT) 产生过流警报 (OC-Alert) 信号。该实现中的 OC-Alert 信号低电平有效。因此,当超过 1A 阈值后,比较器输出变为低电平。实现了迟滞,使得当负载电流减小至 0.5 A(减少 50%)时,OC-Alert 将返回到逻辑高电平状态。该电路使用漏极开路输出比较器,从而对输出高逻辑电平进行电平转换,以控制数字逻辑输入引脚。对于需要驱动 MOSFET 开关栅极的应用,最好使用具有推挽输出的比较器。
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
PDIP (P) 8 查看选项
SOIC (D) 8 查看选项
SOP (PS) 8 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频