LM309 采用气密封装的 1A 5V 输出线性稳压器/LDO | 德州仪器 TI.com.cn

LM309 (正在供货)

采用气密封装的 1A 5V 输出线性稳压器/LDO

采用气密封装的 1A 5V 输出线性稳压器/LDO - LM309
数据表
 

描述

The LM109 series are complete 5V regulators fabricated on a single silicon chip. They are designed for local regulation on digital logic cards, eliminating the distribution problems association with single-point regulation. The devices are available in two standard transistor packages. In the solid-kovar TO-5 header, it can deliver output currents in excess of 200 mA, if adequate heat sinking is provided. With the TO-3 power package, the available output current is greater than 1A.

The regulators are essentially blowout proof. Current limiting is included to limit the peak output current to a safe value. In addition, thermal shutdown is provided to keep the IC from overheating. If internal dissipation becomes too great, the regulator will shut down to prevent excessive heating.

Considerable effort was expended to make these devices easy to use and to minimize the number of external components. It is not necessary to bypass the output, although this does improve transient response somewhat. Input bypassing is needed, however, if the regulator is located very far from the filter capacitor of the power supply. Stability is also achieved by methods that provide very good rejection of load or line transients as are usually seen with TTL logic.

Although designed primarily as a fixed-voltage regulator, the output of the LM109 series can be set to voltages above 5V, as shown. It is also possible to use the circuits as the control element in precision regulators, taking advantage of the good current-handling capability and the thermal overload protection.


特性

  • Specified to be compatible, worst case, with TTL and DTL
  • Output current in excess of 1A
  • Internal thermal overload protection
  • No external components required

查看更多内容

参数 与其它产品相比 线性稳压器(LDO)

 
Output options
Iout (Max) (A)
Vin (Max) (V)
Vin (Min) (V)
Vout (Max) (V)
Vout (Min) (V)
Fixed output options (V)
Package Group
Features
Regulated outputs (#)
Operating temperature range (C)
Thermal Resistance θJA (°C/W)
Noise (uVrms)
Approx. price (US$)
Rating
Output capacitor type
PSRR @ 100 KHz (dB)
Accuracy (%)
Vdo (Typ) (mV)
Iq (Typ) (mA)
Package size: mm2:W x L (PKG)
LM309 LM138 LM338 LM350-N
Fixed Output     Adjustable Output     Adjustable Output     Adjustable Output    
1     5     5     3    
35     40     40     35    
7.1     4.2     4.2     4.2    
5     32     32     32    
5     1.24     1.24     1.25    
5          
TO-3 | 2
TO | 3    
TO-3 | 2     TO-220 | 3     TO-220 | 3    
   
   
   
   
1     1     1     1    
0 to 125     -55 to 125     0 to 125     0 to 125    
35     35     23     35    
40     37     37     13    
7.24 | 1ku     40.62 | 1ku     0.81 | 1ku     0.70 | 1ku    
Catalog     Catalog     Catalog     Catalog    
Ceramic
Non-Ceramic    
   
Non-Ceramic     Non-Ceramic    
64     10     10     40    
5     4     2.4     3    
1950     3000     2700     2300    
5.2     0.045     0.045     0.05    
3TO: 92 mm2: 9.14 x 10.03 (TO | 3)
2TO-3: 969 mm2: 24.89 x 38.94 (TO-3 | 2)    
2TO-3: 969 mm2: 24.89 x 38.94 (TO-3 | 2)     See datasheet (TO-220)     See datasheet (TO-220)