主页 电源管理 直流/直流开关稳压器 升压稳压器 升压转换器(集成开关)

LM27313-Q1

正在供货

具有 30V 内部 FET 开关并采用 SOT-23 封装的 1.6MHz 升压转换器,符合 AEC-Q100 标准

产品详情

Topology Boost Vin (min) (V) 2.7 Vin (max) (V) 14 Vout (min) (V) 4 Vout (max) (V) 28 Switch current limit (typ) (A) 1.25 Type Converter Regulated outputs (#) 1 Switching frequency (min) (kHz) 1150 Switching frequency (max) (kHz) 1900 Iq (typ) (mA) 2.1 Features Enable, Light Load Efficiency, Nonsynchronous rectification Duty cycle (max) (%) 88 Operating temperature range (°C) -40 to 125 Rating Automotive Thermal resistance θJA (°C/W) 166.3
Topology Boost Vin (min) (V) 2.7 Vin (max) (V) 14 Vout (min) (V) 4 Vout (max) (V) 28 Switch current limit (typ) (A) 1.25 Type Converter Regulated outputs (#) 1 Switching frequency (min) (kHz) 1150 Switching frequency (max) (kHz) 1900 Iq (typ) (mA) 2.1 Features Enable, Light Load Efficiency, Nonsynchronous rectification Duty cycle (max) (%) 88 Operating temperature range (°C) -40 to 125 Rating Automotive Thermal resistance θJA (°C/W) 166.3
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • LM27313-Q1 is an Automotive-Grade Product
    that is AEC-Q100 Grade 1 Qualified (–40°C
    to +125°C Operating Junction Temperature)
  • 30-V DMOS FET Switch
  • 1.6-MHz Switching Frequency
  • Low RDS(ON) DMOS FET
  • Switch Current up to 800 mA
  • Wide Input Voltage Range (2.7 V to 14 V)
  • Low Shutdown Current (< 1 µA)
  • 5-Lead SOT-23 Package
  • Uses Tiny Capacitors and Inductors
  • Cycle-by-Cycle Current Limiting
  • Internally Compensated
  • LM27313-Q1 is an Automotive-Grade Product
    that is AEC-Q100 Grade 1 Qualified (–40°C
    to +125°C Operating Junction Temperature)
  • 30-V DMOS FET Switch
  • 1.6-MHz Switching Frequency
  • Low RDS(ON) DMOS FET
  • Switch Current up to 800 mA
  • Wide Input Voltage Range (2.7 V to 14 V)
  • Low Shutdown Current (< 1 µA)
  • 5-Lead SOT-23 Package
  • Uses Tiny Capacitors and Inductors
  • Cycle-by-Cycle Current Limiting
  • Internally Compensated

The LM27313/-Q1 switching regulator is a current-mode boost converter with a fixed operating frequency of 1.6 MHz.

The use of the SOT-23 package, made possible by the minimal losses of the 800-mA switch, and the small inductors and capacitors result in extremely high power density. The 30-V internal switch makes these solutions perfect for boosting to voltages of 5 V to 28 V.

This device has a logic-level shutdown pin that can be used to reduce quiescent current and extend battery life.

Protection is provided through cycle-by-cycle current limiting and thermal shutdown. Internal compensation simplifies design and reduces component count.

The LM27313/-Q1 switching regulator is a current-mode boost converter with a fixed operating frequency of 1.6 MHz.

The use of the SOT-23 package, made possible by the minimal losses of the 800-mA switch, and the small inductors and capacitors result in extremely high power density. The 30-V internal switch makes these solutions perfect for boosting to voltages of 5 V to 28 V.

This device has a logic-level shutdown pin that can be used to reduce quiescent current and extend battery life.

Protection is provided through cycle-by-cycle current limiting and thermal shutdown. Internal compensation simplifies design and reduces component count.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同且具有相同引脚
LM27313 正在供货 具有 30V 内部 FET 开关并采用 SOT-23 封装的 1.6MHz 升压转换器 Commercial grade version.

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
类型 标题 下载最新的英语版本 日期
* 数据表 LM27313/-Q1 1.6-MHz Boost Converter With 30-V Internal FET Switch in SOT-23 数据表 (Rev. E) PDF | HTML 2014年 10月 23日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

模拟工具

PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
参考设计

PMP15014 — 汽车信息娱乐电源系统参考设计

PME15014 旨在用作由非电池电源供电且用于信息娱乐系统的汽车前端电源。该解决方案通过满足高电压输入需求的单级电源系统创建,可以针对不同的负载需求为多个输出轨提供低电压。该系统还提供瞬态和反极性保护。宽输入电压降压级在 2.1Mhz 频率下工作以避免 AM 频带,并具有支持 CISPER 25 的差分 EMI 滤波器,可实现出色的 EMI 性能。
测试报告: PDF
原理图: PDF
封装 引脚 下载
SOT-23 (DBV) 5 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频