The LM26LV and LM26LV-Q1 are low-voltage, precision, dual-output, low-power temperature switches and temperature sensors. The temperature trip point (TTRIP) can be preset at the factory to any temperature in the range of 0°C to 150°C in 1°C increments. Built-in temperature hysteresis (THYST) keeps the output stable in an environment of temperature instability.
In normal operation the LM26LV or LM26LV-Q1 temperature switch outputs assert when the die temperature exceeds TTRIP. The temperature switch outputs will reset when the temperature falls below a temperature equal to (TTRIP – THYST). The OVERTEMP digital output, is active-high with a push-pull structure, while the OVERTEMP digital output, is active-low with an open-drain structure.
The analog output, VTEMP, delivers an analog output voltage with Negative Temperature Coefficient (NTC).
Driving the TRIP_TEST input high causes the digital outputs to be asserted for in-situ verification and causes the threshold voltage to appear at the VTEMP output pin, which could be used to verify the temperature trip point.
The LM26LVs and LM26LV-Q1s low minimum supply voltage makes them ideal for 1.8-V system designs. The wide operating range, low supply current, and excellent accuracy provide a temperature switch solution for a wide range of commercial and industrial applications.
Operating Temperature Range (C) |
Accuracy Over Temp Range (Max) (C) |
Sensor Gain (mV/Deg C) |
SetPoint Value (deg C) |
SetPoint Type |
Output Type |
Supply Voltage (Min) (V) |
Supply Voltage (Max) (V) |
Supply Current (Typ) (uA) |
Comparator Channels (#) |
Features |
Rating |
Package Group |
Package Size: mm2:W x L (PKG) |
Interface |
LM26LV | LM26LV-Q1 | LM56 | LM57 | TMP300 | TMP708 | TMP709 |
---|---|---|---|---|---|---|
0 to 150 | -40 to 150 | -40 to 125 | -50 to 150 | -40 to 125 | -40 to 125 | -40 to 125 |
2.3 | 2.3 | 3 | 1.5 | 2 | 3 | 3 |
-5.1 to -12.8 | -5.1 to -12.8 | 6.2 | -5.2 to -12.9 | 10 | ||
Range (0 to 150) 50, 60, 65, 70 75, 80, 85, 90 95, 100, 105, 110 115, 120, 125, 130 135, 140, 145, 150 | Range (0 to 150) 130, 135 | -40 to 125 | -40 to 150 | -40 to 125 | 0 to 125 | 0 to 125 |
Factory Programmed | Factory Programmed | Resistor Programmable | Resistor Programmable | Resistor Programmable | Resistor Programmable | Resistor Programmable |
Open Drain Push Pull | Open Drain Push Pull | Open Drain | Open Drain Push Pull | Open Drain | Open Drain | Open Drain |
1.6 | 1.6 | 2.7 | 2.4 | 1.8 | 2.7 | 2.7 |
5.5 | 5.5 | 10 | 5.5 | 18 | 5.5 | 5.5 |
8 | 8 | 230 | 24 | 110 | 40 | 40 |
1 | 1 | 2 | 1 | 1 | 1 | 1 |
Built-in Hysteresis Hysteresis (5°C) Temperature Sensor and Switch Trip Test | Built-in Hysteresis Hysteresis (5°C) Temperature Sensor and Switch Trip Test | Built-in Hysteresis Hysteresis (5°C) Temperature Sensor and Switch | Built-in Hysteresis Hysteresis (5°C or 10°C) Temperature Sensor and Switch Trip Test | Hysteresis (5°C or 10°C) Pin-Selectable Hysteresis Temperature Sensor and Switch | Hysteresis (10°C or 30°C) Pin-Selectable Hysteresis | Hysteresis (2°C or 10°C) Pin-Selectable Hysteresis |
Catalog | Automotive | Catalog | Catalog | Catalog | Catalog | Catalog |
WSON | WSON | SOIC VSSOP | TSSOP WSON | SC70 SOT-23 | SOT-23 | SOT-23 |
See datasheet (WSON) | See datasheet (WSON) | 8SOIC: 29 mm2: 6 x 4.9(SOIC) 8VSSOP: 15 mm2: 4.9 x 3(VSSOP) | 8TSSOP: 19 mm2: 6.4 x 3(TSSOP) See datasheet (WSON) | 6SC70: 4 mm2: 2.1 x 2(SC70) 6SOT-23: 8 mm2: 2.8 x 2.9(SOT-23) | 5SOT-23: 8 mm2: 2.8 x 2.9(SOT-23) | 5SOT-23: 8 mm2: 2.8 x 2.9(SOT-23) |
Analog Output Switch | Analog Output Switch | Analog Output Switch | Analog Output Switch | Analog Output Switch | Switch | Switch |
立即下单 | 立即下单 | 立即下单 | 立即下单 | 立即下单 | 立即下单 | 立即下单 |
版本 | 器件型号 | 定义 |
---|---|---|
汽车电子 | LM26LV-Q1 | Q100 适用于追求零缺陷的高可靠性汽车电子应用的器件 |