可提供此产品的更新版本
功能与比较器件相同但引脚有所不同
LM25117-Q1
Packages
The LM25117 is a synchronous buck controller intended for step-down regulator applications from a high voltage or widely varying input supply. The control method is based upon current mode control utilizing an emulated current ramp. Current mode control provides inherent line feed-forward, cycle-by-cycle current limiting and ease of loop compensation. The use of an emulated control ramp reduces noise sensitivity of the pulse-width modulation circuit, allowing reliable control of very small duty cycles necessary in high input voltage applications.
The operating frequency is programmable from 50 kHz to 750 kHz. The LM25117 drives external high-side and low-side NMOS power switches with adaptive dead-time control. A user-selectable diode emulation mode enables discontinuous mode operation for improved efficiency at light load conditions. A high voltage bias regulator that allows external bias supply further improves efficiency. The LM25117’s unique analog telemetry feature provides average output current information. Additional features include thermal shutdown, frequency synchronization, hiccup mode current limit and adjustable line under-voltage lockout.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | Wide Input Range Synchronous Buck Controller with Analog Current Monitor (cn) 数据表 (Rev. B) | 最新英语版本 (Rev.F) | PDF | HTML | 2011年 9月 7日 | |
白皮书 | Valuing wide VIN, low EMI synchronous buck circuits for cost-driven, demanding a (Rev. A) | 2019年 4月 10日 | ||||
白皮书 | Overcoming Challenges in Designing Step-Dwn Reg Apps w/40V Input Voltage (Rev. A) | 2018年 7月 3日 | ||||
模拟设计期刊 | Reduce buck-converter EMI and voltage stress by minimizing inductive parasitics | 2016年 7月 21日 | ||||
应用手册 | 带有线路补偿功能的车载USB充电器的设计 | 2014年 10月 4日 | ||||
用户指南 | AN-2065 LM5119 Evaluation Board (Rev. B) | 2013年 4月 24日 | ||||
用户指南 | AN-2103 LM5117 Evaluation Board (Rev. B) | 2013年 4月 24日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
LM25117EVAL — LM25117 评估板
The LM25117 evaluation board provides the design engineer with a fully functional synchronous buck converter based on Emulated Current Mode Control to evaluate the LM25117 controller IC. The evaluation board provides 3.3V output with a 9A current capability in addition with average output current (...)
LM25117 TINA-TI Average Reference Design (Rev. A)
LM25117 TINA-TI Transient Reference Design(Load transient)
LM25117 TINA-TI Transient Reference Design(START UP)
TIDA-00160 — 具有线路压降补偿的车用 USB 充电器的参考设计
封装 | 引脚 | 下载 |
---|---|---|
HTSSOP (PWP) | 20 | 查看选项 |
WQFN (RTW) | 24 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点