LM25085A
- Wide 4.5V to 42V Input Voltage Range
- Adjustable Current Limit using RDS(ON) or a Current Sense Resistor
- Programmable Switching Frequency to 1MHz
- No Loop Compensation Required
- Ultra-Fast Transient Response
- Nearly Constant Operating Frequency with Line and Load Variations
- Adjustable Output Voltage from 0.9V
- Precision ±2% Feedback Reference
- Capable of 100% Duty Cycle Operation
- Internal Soft-Start Timer
- Integrated High Voltage Bias Regulator
- Thermal Shutdown
All trademarks are the property of their respective owners.
The LM25085A is a functional variant of the LM25085 COT PFET Buck Switching Controller. The functional differences of the LM25085A are: The feedback reference voltage is 0.9V, the forced off-time after current limit detection is longer, and the soft-start time is shorter (1.8 ms).
The LM25085A is a high efficiency PFET switching regulator controller that can be used to quickly and easily develop a small, efficient buck regulator for a wide range of applications. This high voltage controller contains a PFET gate driver and a high voltage bias regulator which operates over a wide 4.5V to 42V input range. The constant on-time regulation principle requires no loop compensation, simplifies circuit implementation, and results in ultra-fast load transient response. The operating frequency remains nearly constant with line and load variations due to the inverse relationship between the input voltage and the on-time. The PFET architecture allows 100% duty cycle operation for a low dropout voltage. Either the RDS(ON) of the PFET or an external sense resistor can be used to sense current for over-current detection.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | 42V Constant On-Time PFET Buck Switching Controller with 0.9V Reference 数据表 (Rev. B) | 2013年 3月 6日 | |||
选择指南 | 电源管理指南 2018 (Rev. K) | 2018年 7月 31日 | ||||
选择指南 | 电源管理指南 2018 (Rev. R) | 2018年 6月 25日 | ||||
模拟设计期刊 | Reduce buck-converter EMI and voltage stress by minimizing inductive parasitics | 2016年 7月 21日 | ||||
EVM 用户指南 | AN-1933 LM25085A Evaluation Board (Rev. B) | 2013年 4月 26日 | ||||
应用手册 | Constant Current Constant Voltage Buck Converter w/LM25085 (Rev. A) | 2013年 4月 23日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
LM25085AMYEEVAL — 具有 0.9V 参考的 LM25085AMYEEVAL 42V 恒准时 PFET 降压开关控制器
The LM25085AMYE evaluation board provides the design engineer with a fully functional buck regulator, employing the LM25085A PFET switching controller which uses the constant on-time (COT) operating principle. This evaluation board provides a 1V output over an input range of 4.5V to 24V. The (...)
封装 | 引脚 | 下载 |
---|---|---|
HVSSOP (DGN) | 8 | 查看选项 |
VSSOP (DGK) | 8 | 查看选项 |
WSON (NGQ) | 8 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点