LM193QML-SP Low Power Low Offset Voltage Dual Comparator | 德州仪器 TI.com.cn

LM193QML-SP (正在供货)

Low Power Low Offset Voltage Dual Comparator

Low Power Low Offset Voltage Dual Comparator - LM193QML-SP
数据表
 

描述

The LM193 series consists of two independent precision voltage comparators with an offset voltage specification as low as 2.0 mV max for two comparators which were designed specifically to operate from a single power supply over a wide range of voltages. Operation from split power supplies is also possible and the low power supply current drain is independent of the magnitude of the power supply voltage. These comparators also have a unique characteristic in that the input common-mode voltage range includes ground, even though operated from a single power supply voltage.

Application areas include limit comparators, simple analog to digital converters; pulse, squarewave and time delay generators; wide range VCO; MOS clock timers; multivibrators and high voltage digital logic gates. The LM193 series was designed to directly interface with TTL and CMOS. When operated from both plus and minus power supplies, the LM193 series will directly interface with MOS logic where their low power drain is a distinct advantage over standard comparators.

特性

  • Available with Radiation Guarantee
    • Total Ionizing Dose 100 krad(Si)
    • ELDRS Free 100 krad(Si)
  • Wide Supply
    • Voltage Range: 2.0VDC to 36VDC
    • Single or Dual Supplies: ±1.0V to ±18V
  • Very Low Supply Current Drain (0.4 mA) — Independent of Supply Voltage
  • Low Input Biasing Current: 25 nA typ
  • Low Input Offset Current: ±5 nA typ
  • Input Common-Mode Voltage Range Includes Ground
  • Differential Input Voltage Range Equal to the Power Supply Voltage
  • Low Output Saturation Voltage,: 250 mV at 4 mA typ
  • Output Voltage Compatible with TTL, DTL, ECL, MOS and CMOS Logic Systems

All trademarks are the property of their respective owners.

查看更多内容

参数 与其它产品相比 比较器

 
Number of Channels (#)
Output Type
Vs (Min) (V)
Vs (Max) (V)
Propagation Delay Time (uS)
Vos (Offset Voltage @ 25C) (Max) (mV)
Iq per channel (Max) (mA)
Input Bias Current (+/-) (Max) (nA)
Rail-to-Rail
Features
Rating
Operating Temperature Range (C)
Package Group
Package Size: mm2:W x L (PKG)
VICR (Max) (V)
VICR (Min) (V)
LM193QML-SP LM111QML-SP LM119QML-SP LM139AQML-SP
2     1     2     4    
Open Collector
Open Drain    
Open Collector
Open Drain    
Open Collector
Open Drain    
Open Collector
Open Drain    
2     5     5     2    
36     36     36     36    
0.7     0.2     0.025     0.7    
5     3     4     2    
0.5     6     5.5     0.5    
100     100     500     100    
Out     No     Out     Out    
N/A     Strobe
Vos Adj Pin    
N/A     N/A    
Space     Space     Space     Space    
-55 to 125     -55 to 125     -55 to 125     -55 to 125    
CDIP
TO-99    
CDIP
CFP
TO-99    
CDIP
CFP
TO-100    
CDIP
CFP    
See datasheet (CDIP)
8TO-99: 80 mm2: 8.96 x 8.96(TO-99)    
See datasheet (CDIP)
See datasheet (CFP)
8TO-99: 80 mm2: 8.96 x 8.96(TO-99)    
See datasheet (CDIP)
See datasheet (CFP)
10TO-100: 80 mm2: 8.96 x 8.96(TO-100)    
See datasheet (CDIP)
See datasheet (CFP)    
34.5     34     33     34    
0     0.5     3     0    

其它合格版本 LM193QML-SP

版本 器件型号 定义
军事应用 LM193QML 获 QML 认证,用于军事与国防应用